Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07160-10 - Aluminium cap for holes and screw heads with hex socket
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07160-10.prj},{NB=07160-10-02310},{BEST=07160-10-02310},{D=23},{D1=9.9},{G=M12},{H=8.3},{H1=1.0},{PASSZU=10},{GEW=0.0030},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495723129},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=4.000},{XA=2.000},{XB=8.000},{XC=5.500},{XD=1.000},{XE=6.000},{XF=1.000},{XG=0.500},{XH=1.650},{XI=7.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
DurchmesserDurchmesser
[mm]
D1
DurchmesserDurchmesser
[mm]
G
[mm]
H
height
[mm]
H1
height
[mm]
PASSZU
Passend für Bohrung/Innensechskant
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07160-10-02108
07160-10-02108
21
7.9
M10
6.5
1.0
8
0.0020
Yes
84662080
4059495723112
31.12.2099
98% Warenverfügbarkeit. N...
07160-10-02310
07160-10-02310
23
9.9
M12
8.3
1.0
10
0.0030
Yes
84662080
4059495723129
31.12.2099
98% Warenverfügbarkeit. N...
07160-10-02914
07160-10-02914
29
13.9
M16
9.0
1.2
14
0.0070
Yes
84662080
4059495723136
31.12.2099
98% Warenverfügbarkeit. N...
07160-10-03717
07160-10-03717
37
16.9
M20
10.6
1.5
17
0.0130
Yes
84662080
4059495723143
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성