Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07797 - Round sling links grade 8
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Crane hooks
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/lasthaken/07797.prj},{NB=07797-8031500},{B1=40},{B2=25},{L=77},{L1=34},{L2=30},{S=11},{S1=13},{S2=30},{S3=12},{A=23.8},{D1=27.5},{GEW=0.5420},{EAN=4059495350349},{TYP=2.0},{XA=16.00},{XB=23.60},{XC=64.20},{XD=20.00},{XE=10.00},{XF=15.00},{XG=15.00},{XH=8.20},{XI=12.30},{XJ=18.50},{XK=13.00},{XL=13.60},{XM=7.20},{XN=12.40},{XO=8.80},{XP=30.00},{XQ=27.00},{XR=20.00},{XS=1.00},{XT=9.50},{XU=21.000},{XV=18.000},{XW=18.000},{XX=23.600},{XY=30.000},{XZ=27.000},{XA1=35.000},{BEST=07797-803150},{FKETTE=10},{TRAG=4000},{BS=Infotext},{ROHS=Yes},{ZTN=73151900},{FILTER=NORELEM,},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FKETTE
for chain
[mm]
B1
width
[mm]
B2
width
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Distance
[mm]
S
width
[mm]
S1
thickness
[mm]
S2
width
[mm]
S3
width
[mm]
A
Distance
[mm]
D1
width
[mm]
TRAG
Permissible
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07797-802000
07797-802000
7-8
40
19
58
27
20
9
10
24
14
17.8
20.5
1900
0.3046
Yes
73151900
4059495350332
31.12.2099
98% Warenverfügbarkeit. N...
07797-803150
07797-803150
10
40
25
77
34
30
11
13
30
12
23.8
27.5
4000
0.5420
Yes
73151900
4059495350349
31.12.2099
98% Warenverfügbarkeit. N...
07797-805300
07797-805300
13
55
28
96
44
36
16
16
36
16
28.0
33.3
6700
1.1180
Yes
73151900
4059495350356
31.12.2099
98% Warenverfügbarkeit. N...
07797-808000
07797-808000
16
67
36
115
53
40
21
21
44
24
34.3
39.5
10000
2.3370
Yes
73151900
4059495350363
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성