Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07812 - Shaft collars two-piece
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Locking rings, shaft collars
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/klemmringe_stellringe/07812.prj},{NB=07812-05002},{BEST=07812-05002},{MATERIAL=Edelstahl},{SS=-},{B=19},{C=M 8 x 25},{D1=50},{D2=78},{R=87.0},{GEW=0.3921},{BS=Infotext},{ROHS=Yes},{ZTN=73269086},{EAN=4059495180007},{FILTER=NORELEM,KIPP,KIPP_USA},{SW=6.0},{XA=13.0},{XB=8.0},{XC=4.0},{XD=0.800},{XE=25.000},{XF=2.000},{XG=27.000},{XH=32.000},{XI=14.000},{XJ=8.500},{NDM=8.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
SS
Steel code
ⁿ/ₐ
B
width
[mm]
C
diameter
[DIN 912]
D1
diameter
[mm]
D2
diameter
[kg]
R
diameter
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07812-00401
07812-00401
Steel
-
9
M 3 x 8
4
16
20.7
0.0125
Yes
73269086
4059495179698
31.12.2099
98% Warenverfügbarkeit. N...
07812-00501
07812-00501
Steel
-
9
M 3 x 8
5
16
20.7
0.0127
Yes
73269086
4059495179711
31.12.2099
98% Warenverfügbarkeit. N...
07812-00601
07812-00601
Steel
-
9
M 3 x 8
6
16
20.7
0.0103
Yes
73269086
4059495179735
31.12.2099
98% Warenverfügbarkeit. N...
07812-00801
07812-00801
Steel
-
9
M 3 x 8
8
18
22.4
0.0138
Yes
73269086
4059495179759
31.12.2099
98% Warenverfügbarkeit. N...
07812-01001
07812-01001
Steel
-
9
M 3 x 10
10
24
26.0
0.0218
Yes
73269086
4059495179773
31.12.2099
98% Warenverfügbarkeit. N...
07812-01201
07812-01201
Steel
-
11
M 4 x 12
12
28
31.8
0.0368
Yes
73269086
4059495179797
31.12.2099
98% Warenverfügbarkeit. N...
07812-01501
07812-01501
Steel
-
13
M 5 x 16
15
34
39.4
0.0616
Yes
73269086
4059495179810
31.12.2099
98% Warenverfügbarkeit. N...
07812-01601
07812-01601
Steel
-
13
M 5 x 16
16
34
39.4
0.0620
Yes
73269086
4059495179834
31.12.2099
98% Warenverfügbarkeit. N...
07812-01801
07812-01801
Steel
-
13
M 5 x 16
18
36
41.1
0.0657
Yes
73269086
4059495179858
31.12.2099
98% Warenverfügbarkeit. N...
07812-02001
07812-02001
Steel
-
15
M 6 x 18
20
40
46.4
0.0989
Yes
73269086
4059495179872
31.12.2099
98% Warenverfügbarkeit. N...
07812-02201
07812-02201
Steel
-
15
M 6 x 18
22
42
48.1
0.1053
Yes
73269086
4059495179896
31.12.2099
98% Warenverfügbarkeit. N...
07812-02501
07812-02501
Steel
-
15
M 6 x 18
25
45
50.8
0.1141
Yes
73269086
4059495179919
31.12.2099
98% Warenverfügbarkeit. N...
07812-02801
07812-02801
Steel
-
15
M 6 x 18
28
48
53.7
0.1231
Yes
73269086
4059495179933
31.12.2099
98% Warenverfügbarkeit. N...
07812-03001
07812-03001
Steel
-
15
M 6 x 18
30
54
58.6
0.1659
Yes
73269086
4059495179957
31.12.2099
98% Warenverfügbarkeit. N...
07812-04001
07812-04001
Steel
-
15
M 6 x 18
40
60
65.0
0.1656
Yes
73269086
4059495179971
31.12.2099
98% Warenverfügbarkeit. N...
07812-05001
07812-05001
Steel
-
19
M 8 x 25
50
78
87.0
0.3895
Yes
73269086
4059495179995
31.12.2099
98% Warenverfügbarkeit. N...
07812-00402
07812-00402
Stainless steel
-
9
M 3 x 8
4
16
20.7
0.0119
Yes
73269086
4059495179704
31.12.2099
98% Warenverfügbarkeit. N...
07812-00502
07812-00502
Stainless steel
-
9
M 3 x 8
5
16
20.7
0.0114
Yes
73269086
4059495179728
31.12.2099
98% Warenverfügbarkeit. N...
07812-00602
07812-00602
Stainless steel
-
9
M 3 x 8
6
16
20.7
0.0096
Yes
73269086
4059495179742
31.12.2099
98% Warenverfügbarkeit. N...
07812-00802
07812-00802
Stainless steel
-
9
M 3 x 8
8
18
22.4
0.0120
Yes
73269086
4059495179766
31.12.2099
98% Warenverfügbarkeit. N...
07812-01002
07812-01002
Stainless steel
-
9
M 3 x 10
10
24
26.0
0.0219
Yes
73269086
4059495179780
31.12.2099
98% Warenverfügbarkeit. N...
07812-01202
07812-01202
Stainless steel
-
11
M 4 x 12
12
28
31.8
0.0372
Yes
73269086
4059495179803
31.12.2099
98% Warenverfügbarkeit. N...
07812-01502
07812-01502
Stainless steel
-
13
M 5 x 16
15
34
39.4
0.0656
Yes
73269086
4059495179827
31.12.2099
98% Warenverfügbarkeit. N...
07812-01602
07812-01602
Stainless steel
-
13
M 5 x 16
16
34
39.4
0.0635
Yes
73269086
4059495179841
31.12.2099
98% Warenverfügbarkeit. N...
07812-01802
07812-01802
Stainless steel
-
13
M 5 x 16
18
36
41.1
0.0694
Yes
73269086
4059495179865
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성