Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07811 - Shaft collars one-piece, wide, slitted outside
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Locking rings, shaft collars
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/klemmringe_stellringe/07811_1.prj},{NB=07811-105001},{BEST=07811-105001},{FORM=außen geschlitzt},{MATERIAL=Stahl},{B=41},{C=M8X25},{D1=50},{D2=78},{R=87.0},{GEW=0.8417},{BS=Infotext},{ROHS=Yes},{ZTN=73269086},{EAN=4059495417530},{FILTER=NORELEM,KIPP,KIPP_USA,},{NDM=8.0},{XA=13.0},{XB=8.0},{XC=4.0},{XD=0.8},{XE=25.0},{XF=2.0},{XG=27.000},{XH=32.000},{XI=14.000},{XJ=8.500},{XK=5.000},{SW=6.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form-Type
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
B
Width
[mm]
C
C (DIN 912)
[mm]
D1
thread
[mm]
D2
Diameter
[mm]
R
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07811-100801
07811-100801
slitted outside
Steel
20
M3X8
8
18
22.4
0.0271
Yes
73269086
4059495417455
31.12.2099
98% Warenverfügbarkeit. N...
07811-101001
07811-101001
slitted outside
Steel
20
M3X10
10
24
26.0
0.0494
Yes
73269086
4059495417462
31.12.2099
98% Warenverfügbarkeit. N...
07811-101201
07811-101201
slitted outside
Steel
24
M4x12
12
28
31.8
0.0841
Yes
73269086
4059495417479
31.12.2099
98% Warenverfügbarkeit. N...
07811-101601
07811-101601
slitted outside
Steel
29
M5X16
16
34
39.4
0.1433
Yes
73269086
4059495417486
31.12.2099
98% Warenverfügbarkeit. N...
07811-102001
07811-102001
slitted outside
Steel
33
M6X18
20
40
46.4
0.2198
Yes
73269086
4059495417493
31.12.2099
98% Warenverfügbarkeit. N...
07811-102501
07811-102501
slitted outside
Steel
33
M6X18
25
45
50.8
0.2540
Yes
73269086
4059495417509
31.12.2099
98% Warenverfügbarkeit. N...
07811-103001
07811-103001
slitted outside
Steel
33
M6X18
30
54
58.6
0.3728
Yes
73269086
4059495417516
31.12.2099
98% Warenverfügbarkeit. N...
07811-104001
07811-104001
slitted outside
Steel
33
M6X18
40
60
65.0
0.3659
Yes
73269086
4059495417523
31.12.2099
98% Warenverfügbarkeit. N...
07811-105001
07811-105001
slitted outside
Steel
41
M8X25
50
78
87.0
0.8417
Yes
73269086
4059495417530
31.12.2099
98% Warenverfügbarkeit. N...
07811-100802
07811-100802
slitted outside
Stainless steel
20
M3X8
8
18
22.4
0.0274
Yes
73269086
4059495417547
31.12.2099
98% Warenverfügbarkeit. N...
07811-101002
07811-101002
slitted outside
Stainless steel
20
M3X10
10
24
26.0
0.0501
Yes
73269086
4059495417554
31.12.2099
98% Warenverfügbarkeit. N...
07811-101202
07811-101202
slitted outside
Stainless steel
24
M4x12
12
28
31.8
0.0838
Yes
73269086
4059495417561
31.12.2099
98% Warenverfügbarkeit. N...
07811-101602
07811-101602
slitted outside
Stainless steel
29
M5X16
16
34
39.4
0.1446
Yes
73269086
4059495417578
31.12.2099
98% Warenverfügbarkeit. N...
07811-102002
07811-102002
slitted outside
Stainless steel
33
M6X18
20
40
46.4
0.2209
Yes
73269086
4059495417585
31.12.2099
98% Warenverfügbarkeit. N...
07811-102502
07811-102502
slitted outside
Stainless steel
33
M6X18
25
45
50.8
0.2554
Yes
73269086
4059495417592
31.12.2099
98% Warenverfügbarkeit. N...
07811-103002
07811-103002
slitted outside
Stainless steel
33
M6X18
30
54
58.6
0.3750
Yes
73269086
4059495417608
31.12.2099
98% Warenverfügbarkeit. N...
07811-104002
07811-104002
slitted outside
Stainless steel
33
M6X18
40
60
65.0
0.3686
Yes
73269086
4059495417615
31.12.2099
98% Warenverfügbarkeit. N...
07811-105002
07811-105002
slitted outside
Stainless steel
41
M8X25
50
78
87.0
0.8462
Yes
73269086
4059495417622
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성