Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07810 - One-piece shaft collars, slitted outside
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Locking rings, shaft collars
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/klemmringe_stellringe/07810_1_1.prj},{NB=07810-105002},{BEST=07810-105002},{MATERIAL=Edelstahl},{SS=1.4305},{FORM=B},{C=M 8 x 25},{B=19},{D1=50},{D2=78},{R=87.0},{GEW=0.4010},{BS=Infotext},{ROHS=Yes},{ZTN=73269086},{EAN=4059495417943},{FILTER=NORELEM,KIPP,KIPP_USA},{NDM=8.000},{SW=6.0},{XA=13.0},{XB=8.0},{XC=4.0},{XD=0.800},{XE=25.000},{XF=2.000},{XG=27.000},{XH=32.000},{XI=14.000},{XJ=8.500},{XK=5.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
SS
Steel code
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
C
diameter
ⁿ/ₐ
B
width
[mm]
D1
diameter
[mm]
D2
diameter
[kg]
R
diameter
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07810-100401
07810-100401
Steel
-
B
M 3 x 8
9
4
16
20.7
0.0119
Yes
73269086
4059495417639
31.12.2099
98% Warenverfügbarkeit. N...
07810-100501
07810-100501
Steel
-
B
M 3 x 8
9
5
16
20.7
0.0114
Yes
73269086
4059495417646
31.12.2099
98% Warenverfügbarkeit. N...
07810-100601
07810-100601
Steel
-
B
M 3 x 8
9
6
16
20.7
0.0105
Yes
73269086
4059495417653
31.12.2099
98% Warenverfügbarkeit. N...
07810-100801
07810-100801
Steel
-
B
M 3 x 8
9
8
18
22.4
0.0127
Yes
73269086
4059495417660
31.12.2099
98% Warenverfügbarkeit. N...
07810-101001
07810-101001
Steel
-
B
M 3 x 10
9
10
24
26.0
0.0232
Yes
73269086
4059495417677
31.12.2099
98% Warenverfügbarkeit. N...
07810-101201
07810-101201
Steel
-
B
M 4 x 12
11
12
28
31.8
0.0390
Yes
73269086
4059495417684
31.12.2099
98% Warenverfügbarkeit. N...
07810-101501
07810-101501
Steel
-
B
M 5 x 16
13
15
34
39.4
0.0686
Yes
73269086
4059495417691
31.12.2099
98% Warenverfügbarkeit. N...
07810-101601
07810-101601
Steel
-
B
M 5 x 16
13
16
34
39.4
0.0654
Yes
73269086
4059495417707
31.12.2099
98% Warenverfügbarkeit. N...
07810-101801
07810-101801
Steel
-
B
M 5 x 16
13
18
36
41.1
0.0701
Yes
73269086
4059495417714
31.12.2099
98% Warenverfügbarkeit. N...
07810-102001
07810-102001
Steel
-
B
M 6 x 18
15
20
40
46.4
0.1028
Yes
73269086
4059495417721
31.12.2099
98% Warenverfügbarkeit. N...
07810-102201
07810-102201
Steel
-
B
M 6 x 18
15
22
42
48.1
0.1092
Yes
73269086
4059495417738
31.12.2099
98% Warenverfügbarkeit. N...
07810-102501
07810-102501
Steel
-
B
M 6 x 18
15
25
45
50.8
0.1185
Yes
73269086
4059495417745
31.12.2099
98% Warenverfügbarkeit. N...
07810-102801
07810-102801
Steel
-
B
M 6 x 18
15
28
48
53.7
0.1289
Yes
73269086
4059495417752
31.12.2099
98% Warenverfügbarkeit. N...
07810-103001
07810-103001
Steel
-
B
M 6 x 18
15
30
54
58.6
0.1748
Yes
73269086
4059495417769
31.12.2099
98% Warenverfügbarkeit. N...
07810-104001
07810-104001
Steel
-
B
M 6 x 18
15
40
60
65.0
0.1709
Yes
73269086
4059495417776
31.12.2099
98% Warenverfügbarkeit. N...
07810-105001
07810-105001
Steel
-
B
M 8 x 25
19
50
78
87.0
0.3988
Yes
73269086
4059495417783
31.12.2099
98% Warenverfügbarkeit. N...
07810-100402
07810-100402
Stainless steel
1.4305
B
M 3 x 8
9
4
16
20.7
0.0123
Yes
73269086
4059495417790
31.12.2099
98% Warenverfügbarkeit. N...
07810-100502
07810-100502
Stainless steel
1.4305
B
M 3 x 8
9
5
16
20.7
0.0115
Yes
73269086
4059495417806
31.12.2099
98% Warenverfügbarkeit. N...
07810-100602
07810-100602
Stainless steel
1.4305
B
M 3 x 8
9
6
16
20.7
0.0110
Yes
73269086
4059495417813
31.12.2099
98% Warenverfügbarkeit. N...
07810-100802
07810-100802
Stainless steel
1.4305
B
M 3 x 8
9
8
18
22.4
0.0129
Yes
73269086
4059495417820
31.12.2099
98% Warenverfügbarkeit. N...
07810-101002
07810-101002
Stainless steel
1.4305
B
M 3 x 10
9
10
24
26.0
0.0239
Yes
73269086
4059495417837
31.12.2099
98% Warenverfügbarkeit. N...
07810-101202
07810-101202
Stainless steel
1.4305
B
M 4 x 12
11
12
28
31.8
0.0394
Yes
73269086
4059495417844
31.12.2099
98% Warenverfügbarkeit. N...
07810-101502
07810-101502
Stainless steel
1.4305
B
M 5 x 16
13
15
34
39.4
0.0688
Yes
73269086
4059495417851
31.12.2099
98% Warenverfügbarkeit. N...
07810-101602
07810-101602
Stainless steel
1.4305
B
M 5 x 16
13
16
34
39.4
0.0668
Yes
73269086
4059495417868
31.12.2099
98% Warenverfügbarkeit. N...
07810-101802
07810-101802
Stainless steel
1.4305
B
M 5 x 16
13
18
36
41.1
0.0704
Yes
73269086
4059495417875
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성