Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07800 - Shaft collars set screw DIN 705, steel
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Locking rings, shaft collars
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/klemmringe_stellringe/07800.prj},{NB=07800-303501},{BEST=07800-303501},{MATERIAL=Stahl},{AUSF=mit Gewindestift DIN 914 (Innensechskant)},{AUSF1=blank},{FORM=E},{Z=0.000},{B=16},{D1=35},{D2=56},{D3=M 8 x 12},{GEW=0.1829},{BS=Infotext},{ROHS=Yes},{ZTN=73269086},{EAN=4059495178738},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{ZGT=zweiter Gewindestift ab D1 ≥ 75},{NDM=8},{TYP=1},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AUSF1
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
B
width
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
Grub Screw
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
ZGT
Drawing reference
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07800-100301
07800-100301
Steel
with grub screw DIN 553 (...
bright
A
5
3
7
M 2 x 3
0.0012
Yes
73269086
4059495177434
Second grub screw from D1...
31.12.2099
98% Warenverfügbarkeit. N...
07800-100401
07800-100401
Steel
with grub screw DIN 553 (...
bright
A
5
4
8
M 2,5 x 3
0.0014
Yes
73269086
4059495177458
Second grub screw from D1...
31.12.2099
98% Warenverfügbarkeit. N...
07800-100501
07800-100501
Steel
with grub screw DIN 553 (...
bright
A
6
5
10
M 3 x 4
0.0027
Yes
73269086
4059495177472
Second grub screw from D1...
31.12.2099
98% Warenverfügbarkeit. N...
07800-100601
07800-100601
Steel
with grub screw DIN 553 (...
bright
A
8
6
12
M 4 x 5
0.0051
Yes
73269086
4059495177496
Second grub screw from D1...
31.12.2099
98% Warenverfügbarkeit. N...
07800-100701
07800-100701
Steel
with grub screw DIN 553 (...
bright
A
8
7
12
M 4 x 5
0.0046
Yes
73269086
4059495177519
Second grub screw from D1...
31.12.2099
98% Warenverfügbarkeit. N...
07800-100801
07800-100801
Steel
with grub screw DIN 553 (...
bright
A
8
8
16
M 4 x 6
0.0091
Yes
73269086
4059495177533
Second grub screw from D1...
31.12.2099
98% Warenverfügbarkeit. N...
07800-100901
07800-100901
Steel
with grub screw DIN 553 (...
bright
A
10
9
18
M 5 x 8
0.0145
Yes
73269086
4059495177557
Second grub screw from D1...
31.12.2099
98% Warenverfügbarkeit. N...
07800-101001
07800-101001
Steel
with grub screw DIN 553 (...
bright
A
10
10
20
M 5 x 8
0.0179
Yes
73269086
4059495177571
Second grub screw from D1...
31.12.2099
98% Warenverfügbarkeit. N...
07800-101101
07800-101101
Steel
with grub screw DIN 553 (...
bright
A
10
11
20
M 5 x 8
0.0166
Yes
73269086
4059495177595
Second grub screw from D1...
31.12.2099
98% Warenverfügbarkeit. N...
07800-101201
07800-101201
Steel
with grub screw DIN 553 (...
bright
A
12
12
22
M 6 x 8
0.0243
Yes
73269086
4059495177618
Second grub screw from D1...
31.12.2099
98% Warenverfügbarkeit. N...
07800-101401
07800-101401
Steel
with grub screw DIN 553 (...
bright
A
12
14
25
M 6 x 8
0.0307
Yes
73269086
4059495177632
Second grub screw from D1...
31.12.2099
98% Warenverfügbarkeit. N...
07800-101501
07800-101501
Steel
with grub screw DIN 553 (...
bright
A
12
15
25
M 6 x 8
0.0286
Yes
73269086
4059495177656
Second grub screw from D1...
31.12.2099
98% Warenverfügbarkeit. N...
07800-101601
07800-101601
Steel
with grub screw DIN 553 (...
bright
A
12
16
28
M 6 x 8
0.0377
Yes
73269086
4059495177670
Second grub screw from D1...
31.12.2099
98% Warenverfügbarkeit. N...
07800-101801
07800-101801
Steel
with grub screw DIN 553 (...
bright
A
14
18
32
M 6 x 8
0.0583
Yes
73269086
4059495177694
Second grub screw from D1...
31.12.2099
98% Warenverfügbarkeit. N...
07800-102001
07800-102001
Steel
with grub screw DIN 553 (...
bright
A
14
20
32
M 6 x 8
0.0523
Yes
73269086
4059495177717
Second grub screw from D1...
31.12.2099
98% Warenverfügbarkeit. N...
07800-102401
07800-102401
Steel
with grub screw DIN 553 (...
bright
A
16
24
40
M 8 x 12
0.0985
Yes
73269086
4059495177731
Second grub screw from D1...
31.12.2099
98% Warenverfügbarkeit. N...
07800-102501
07800-102501
Steel
with grub screw DIN 553 (...
bright
A
16
25
40
M 8 x 10
0.0934
Yes
73269086
4059495177755
Second grub screw from D1...
31.12.2099
98% Warenverfügbarkeit. N...
07800-102601
07800-102601
Steel
with grub screw DIN 553 (...
bright
A
16
26
40
M 8 x 10
0.0865
Yes
73269086
4059495177779
Second grub screw from D1...
31.12.2099
98% Warenverfügbarkeit. N...
07800-102801
07800-102801
Steel
with grub screw DIN 553 (...
bright
A
16
28
45
M 8 x 12
0.1194
Yes
73269086
4059495177793
Second grub screw from D1...
31.12.2099
98% Warenverfügbarkeit. N...
07800-103001
07800-103001
Steel
with grub screw DIN 553 (...
bright
A
16
30
45
M 8 x 10
0.1077
Yes
73269086
4059495177816
Second grub screw from D1...
31.12.2099
98% Warenverfügbarkeit. N...
07800-103201
07800-103201
Steel
with grub screw DIN 553 (...
bright
A
16
32
50
M 8 x 12
0.1418
Yes
73269086
4059495177830
Second grub screw from D1...
31.12.2099
98% Warenverfügbarkeit. N...
07800-103501
07800-103501
Steel
with grub screw DIN 553 (...
bright
A
16
35
56
M 8 x 12
0.1837
Yes
73269086
4059495177854
Second grub screw from D1...
31.12.2099
98% Warenverfügbarkeit. N...
07800-103601
07800-103601
Steel
with grub screw DIN 553 (...
bright
A
16
36
56
M 8 x 12
0.1771
Yes
73269086
4059495177878
Second grub screw from D1...
31.12.2099
98% Warenverfügbarkeit. N...
07800-103801
07800-103801
Steel
with grub screw DIN 553 (...
bright
A
16
38
56
M 8 x 12
0.1631
Yes
73269086
4059495177892
Second grub screw from D1...
31.12.2099
98% Warenverfügbarkeit. N...
07800-104001
07800-104001
Steel
with grub screw DIN 553 (...
bright
A
18
40
63
M 10 x 16
0.2566
Yes
73269086
4059495177915
Second grub screw from D1...
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성