Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07666 - Repair kit
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Threaded Inserts
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/gewindeeinsaetze/07666.prj},{NB=07666-01},{BEST=07666-01},{EGI=M5/M6/M8/M8X1/M10/M10X1,25/M12/M12X1,25},{EGA=M8/M10X1,25/M12X1,25/M12X1,25/M14X1,5/M14X1,5/M16X1,5/M16X1,5},{L=8/10/12/12/14/14/16/16},{A=8/8/6/6/4/4/3/3},{A1=1/1/1/-/1/-/1/-/},{GEW=0.8414},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059495175126},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BEST
Order No.
ⁿ/ₐ
EGI
Threaded inserts supplied internal thread
[mm]
EGA
Threaded inserts supplied external thread
[mm]
L
length of inserts
[mm]
A
number of inserts
ⁿ/ₐ
A1
number of assembly tool
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07666-01
07666-01
M5/M6/M8/M8X1/M10/M10X1,2...
M8/M10X1,25/M12X1,25/M12X...
8/10/12/12/14/14/16/16
8/8/6/6/4/4/3/3
1/1/1/-/1/-/1/-/
0.8414
Yes
73181900
4059495175126
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성