Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07652 - Assembly tools for self-tapping threaded inserts
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Threaded Inserts
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/gewindeeinsaetze/07652_1.prj},{NB=07652-812},{BEST=07652-812},{AUSF=Handausführung},{D1=M12},{D2=-},{D3=-},{L=92.0},{S=1/4\"},{SW=19},{EDMRW=60},{DRWLM=-},{INFO=Info},{BS=Infotext},{GEW=0.0892},{ROHS=Yes},{ZTN=73181900},{EAN=4059495173825},{FILTER=NORELEM,KIPP,,BLOHM},{XA=MIN},{XB=MIN},{XC=MIN},{XD=MIN},{XE=MIN},{XF=MIN},{XG=MIN},{NDM=MIN},{SW1=MIN},{XH=MIN},{XI=MIN},{XJ=MIN},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
S
square
[mm]
SW
width across flats
[mm]
EDMRW
Insertion torque ref. values Nm
[Nm]
DRWLM
RPM ref. values for light metal
[min-1]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07652-803
07652-803
manual operation
M3
-
-
46.0
1/4"
5,5
2,5
-
0.0073
Yes
73181900
4059495173764
31.12.2099
98% Warenverfügbarkeit. N...
07652-804
07652-804
manual operation
M4
-
-
48.0
1/4"
7
5,5
-
0.0116
Yes
73181900
4059495173771
31.12.2099
98% Warenverfügbarkeit. N...
07652-805
07652-805
manual operation
M5
-
-
57.0
1/4"
8
10
-
0.0124
Yes
73181900
4059495173788
31.12.2099
98% Warenverfügbarkeit. N...
07652-806
07652-806
manual operation
M6
-
-
62.0
1/4"
10
15
-
0.0193
Yes
73181900
4059495173795
31.12.2099
98% Warenverfügbarkeit. N...
07652-808
07652-808
manual operation
M8
-
-
72.0
1/4"
13
28
-
0.0311
Yes
73181900
4059495173801
31.12.2099
98% Warenverfügbarkeit. N...
07652-810
07652-810
manual operation
M10
-
-
82.0
1/4"
17
40
-
0.0587
Yes
73181900
4059495173818
31.12.2099
98% Warenverfügbarkeit. N...
07652-812
07652-812
manual operation
M12
-
-
92.0
1/4"
19
60
-
0.0892
Yes
73181900
4059495173825
31.12.2099
98% Warenverfügbarkeit. N...
07652-903
07652-903
machine type
M3
8
18
80.0
6
-
2,5
650 - 900
0.0698
Yes
73181900
4059495173832
31.12.2099
98% Warenverfügbarkeit. N...
07652-904
07652-904
machine type
M4
8
18
80.0
6
-
5,5
400 - 600
0.0705
Yes
73181900
4059495173849
31.12.2099
98% Warenverfügbarkeit. N...
07652-905
07652-905
machine type
M5
12,5
30
96.5
10
-
10
400 - 600
0.2485
Yes
73181900
4059495173856
31.12.2099
98% Warenverfügbarkeit. N...
07652-906
07652-906
machine type
M6
12,5
30
96.5
10
-
15
280 - 400
0.2471
Yes
73181900
4059495173863
31.12.2099
98% Warenverfügbarkeit. N...
07652-908
07652-908
machine type
M8
12,5
30
96.5
10
-
28
280 - 400
0.2457
Yes
73181900
4059495173870
31.12.2099
98% Warenverfügbarkeit. N...
07652-910
07652-910
machine type
M10
13
40
110.0
10
-
40
200 - 300
0.5739
Yes
73181900
4059495173887
31.12.2099
98% Warenverfügbarkeit. N...
07652-912
07652-912
machine type
M12
13
40
110.0
10
-
60
200 - 300
0.5300
Yes
73181900
4059495173894
31.12.2099
98% Warenverfügbarkeit. N...
07652-916
07652-916
machine type
M16
13
40
110.0
10
-
160
150 - 200
0.5298
Yes
73181900
4059495173900
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성