Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07119 - Thrust screws LONG-LOK secured
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Thrust screws, ball-end thrust screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/druckschrauben_kugeldruckschrauben/07119_2.prj},{NB=07119-304X13},{D1=2.0},{L=13.0},{L1=5.0},{L2=1.7},{SW=2.0},{GEW=0.0006},{EAN=4059495154442},{XA=0.6},{XC=3.0},{XD=45.0},{XE=2.5},{XF=0.5},{XG=2.0},{XH=2.96},{XI=3.26},{XJ=0.70},{XK=2.500},{XL=0.200},{XM=2.100},{XN=5.000},{XO=0.500},{XP=0.550},{XQ=0.450},{XR=8.800},{NDM=4.0},{BEST=07119-304X13},{AUSF=Bolzen POM},{D=M4},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
[mm]
D1
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07119-204X65
07119-204X65
pin brass
M4
2.5
6.5
2.5
1.2
2.0
0.0003
Yes
73181520
4059495154114
31.12.2099
98% Warenverfügbarkeit. N...
07119-204X105
07119-204X105
pin brass
M4
2.5
10.5
3.5
1.2
2.0
0.0006
Yes
73181520
4059495154077
31.12.2099
98% Warenverfügbarkeit. N...
07119-204X165
07119-204X165
pin brass
M4
2.5
16.5
5.0
1.2
2.0
0.0010
Yes
73181520
4059495154084
31.12.2099
98% Warenverfügbarkeit. N...
07119-204X305
07119-204X305
pin brass
M4
2.5
30.5
5.0
1.2
2.0
0.0019
Yes
73181520
4059495154091
31.12.2099
98% Warenverfügbarkeit. N...
07119-204X405
07119-204X405
pin brass
M4
2.5
40.5
5.0
1.2
2.0
0.0027
Yes
73181520
4059495154107
31.12.2099
98% Warenverfügbarkeit. N...
07119-205X85
07119-205X85
pin brass
M5
3.0
8.5
3.5
1.3
2.5
0.0006
Yes
73181520
4059495154169
31.12.2099
98% Warenverfügbarkeit. N...
07119-205X125
07119-205X125
pin brass
M5
3.0
12.5
5.0
1.3
2.5
0.0011
Yes
73181520
4059495154121
31.12.2099
98% Warenverfügbarkeit. N...
07119-205X205
07119-205X205
pin brass
M5
3.0
20.5
6.0
1.3
2.5
0.0021
Yes
73181520
4059495154138
31.12.2099
98% Warenverfügbarkeit. N...
07119-205X305
07119-205X305
pin brass
M5
3.0
30.5
6.0
1.3
2.5
0.0033
Yes
73181520
4059495154145
31.12.2099
98% Warenverfügbarkeit. N...
07119-205X405
07119-205X405
pin brass
M5
3.0
40.5
6.0
1.3
2.5
0.0045
Yes
73181520
4059495154152
31.12.2099
98% Warenverfügbarkeit. N...
07119-206X115
07119-206X115
pin brass
M6
4.0
11.5
3.5
1.9
3.0
0.0014
Yes
73181520
4059495154176
31.12.2099
98% Warenverfügbarkeit. N...
07119-206X175
07119-206X175
pin brass
M6
4.0
17.5
7.0
1.9
3.0
0.0025
Yes
73181520
4059495154183
31.12.2099
98% Warenverfügbarkeit. N...
07119-206X265
07119-206X265
pin brass
M6
4.0
26.5
7.0
1.9
3.0
0.0040
Yes
73181520
4059495154190
31.12.2099
98% Warenverfügbarkeit. N...
07119-206X415
07119-206X415
pin brass
M6
4.0
41.5
7.0
1.9
3.0
0.0064
Yes
73181520
4059495154206
31.12.2099
98% Warenverfügbarkeit. N...
07119-206X515
07119-206X515
pin brass
M6
4.0
51.5
7.0
1.9
3.0
0.0082
Yes
73181520
4059495154213
31.12.2099
98% Warenverfügbarkeit. N...
07119-206X615
07119-206X615
pin brass
M6
4.0
61.5
7.0
1.9
3.0
0.0098
Yes
73181520
4059495154220
31.12.2099
98% Warenverfügbarkeit. N...
07119-208X12
07119-208X12
pin brass
M8
5.5
12.0
3.5
2.4
4.0
0.0028
Yes
73181520
4059495154237
31.12.2099
98% Warenverfügbarkeit. N...
07119-208X22
07119-208X22
pin brass
M8
5.5
22.0
8.0
2.4
4.0
0.0056
Yes
73181520
4059495154244
31.12.2099
98% Warenverfügbarkeit. N...
07119-208X32
07119-208X32
pin brass
M8
5.5
32.0
8.0
2.4
4.0
0.0087
Yes
73181520
4059495154251
31.12.2099
98% Warenverfügbarkeit. N...
07119-208X52
07119-208X52
pin brass
M8
5.5
52.0
8.0
2.4
4.0
0.0148
Yes
73181520
4059495154268
31.12.2099
98% Warenverfügbarkeit. N...
07119-208X62
07119-208X62
pin brass
M8
5.5
62.0
8.0
2.4
4.0
0.0180
Yes
73181520
4059495154275
31.12.2099
98% Warenverfügbarkeit. N...
07119-208X82
07119-208X82
pin brass
M8
5.5
82.0
8.0
2.4
4.0
0.0239
Yes
73181520
4059495154282
31.12.2099
98% Warenverfügbarkeit. N...
07119-210X14
07119-210X14
pin brass
M10
7.0
14.0
5.0
2.6
5.0
0.0054
Yes
73181520
4059495154299
31.12.2099
98% Warenverfügbarkeit. N...
07119-210X18
07119-210X18
pin brass
M10
7.0
18.0
9.0
2.6
5.0
0.0069
Yes
73181520
4059495154305
31.12.2099
98% Warenverfügbarkeit. N...
07119-210X27
07119-210X27
pin brass
M10
7.0
27.0
9.0
2.6
5.0
0.0111
Yes
73181520
4059495154312
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성