Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07105 - Ball-end thrust screws without head with full ball, LONG-LOK secured
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Thrust screws, ball-end thrust screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/druckschrauben_kugeldruckschrauben/07105.prj},{NB=07105-112300},{L3=10.0},{KUGEL=8.5},{SW=6.0},{BELASTUNG=30.0},{GEW=0.0182},{EAN=4059495147185},{NDM=12.0},{XA=9.6},{XB=29.2},{XC=8.0},{XD=1.0},{XE=1.5},{XF=3.9},{XG=7.0},{XH=30.2},{XI=32.0},{XJ=16.700},{XK=4.800},{XL=1.100},{XM=1.300},{XN=6.000},{BEST=07105-11230},{FORM=A},{AUSF=Kugel aus Stahl},{MATERIAL=Stahl},{D1=M12},{D3=-},{L1=32},{L2=-},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
thread
[mm]
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
KUGEL
ball diameter
[mm]
SW
width across flats
[mm]
BELASTUNG
Load capacity max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07105-1046
07105-1046
A
ball in steel
M4
-
6
-
2.5
2.5
2.0
3.5
0.0003
Yes
73181520
4059495146935
31.12.2099
98% Warenverfügbarkeit. N...
07105-10410
07105-10410
A
ball in steel
M4
-
10
-
3.5
2.5
2.0
3.5
0.0005
Yes
73181520
4059495146911
31.12.2099
98% Warenverfügbarkeit. N...
07105-10416
07105-10416
A
ball in steel
M4
-
16
-
5.0
2.5
2.0
3.5
0.0010
Yes
73181520
4059495146928
31.12.2099
98% Warenverfügbarkeit. N...
07105-1058
07105-1058
A
ball in steel
M5
-
8
-
3.5
3.0
2.5
4.5
0.0006
Yes
73181520
4059495146966
31.12.2099
98% Warenverfügbarkeit. N...
07105-10512
07105-10512
A
ball in steel
M5
-
12
-
5.0
3.0
2.5
4.5
0.0011
Yes
73181520
4059495146942
31.12.2099
98% Warenverfügbarkeit. N...
07105-10520
07105-10520
A
ball in steel
M5
-
20
-
6.0
3.0
2.5
4.5
0.0021
Yes
73181520
4059495146959
31.12.2099
98% Warenverfügbarkeit. N...
07105-10610
07105-10610
A
ball in steel
M6
-
10,8
-
3.5
4.0
3.0
9.0
0.0012
Yes
73181520
4059495146973
31.12.2099
98% Warenverfügbarkeit. N...
07105-10616
07105-10616
A
ball in steel
M6
-
16,8
-
7.0
4.0
3.0
9.0
0.0023
Yes
73181520
4059495146980
31.12.2099
98% Warenverfügbarkeit. N...
07105-10620
07105-10620
A
ball in steel
M6
-
20,8
-
7.0
4.0
3.0
9.0
0.0029
Yes
73181520
4059495146997
31.12.2099
98% Warenverfügbarkeit. N...
07105-10625
07105-10625
A
ball in steel
M6
-
25,8
-
7.0
4.0
3.0
9.0
0.0038
Yes
73181520
4059495147000
31.12.2099
98% Warenverfügbarkeit. N...
07105-10650
07105-10650
A
ball in steel
M6
-
50,8
-
7.0
4.0
3.0
9.0
0.0080
Yes
73181520
4059495147017
31.12.2099
98% Warenverfügbarkeit. N...
07105-10660
07105-10660
A
ball in steel
M6
-
60,8
-
7.0
4.0
3.0
9.0
0.0097
Yes
73181520
4059495147024
31.12.2099
98% Warenverfügbarkeit. N...
07105-10810
07105-10810
A
ball in steel
M8
-
11,2
-
3.5
5.5
4.0
10.0
0.0024
Yes
73181520
4059495147031
31.12.2099
98% Warenverfügbarkeit. N...
07105-10812
07105-10812
A
ball in steel
M8
-
13,2
-
5.0
5.5
4.0
10.0
0.0029
Yes
73181520
4059495147048
31.12.2099
98% Warenverfügbarkeit. N...
07105-10820
07105-10820
A
ball in steel
M8
-
21,2
-
8.0
5.5
4.0
15.0
0.0052
Yes
73181520
4059495147055
31.12.2099
98% Warenverfügbarkeit. N...
07105-10825
07105-10825
A
ball in steel
M8
-
26,2
-
8.0
5.5
4.0
15.0
0.0067
Yes
73181520
4059495147062
31.12.2099
98% Warenverfügbarkeit. N...
07105-10830
07105-10830
A
ball in steel
M8
-
31,2
-
8.0
5.5
4.0
15.0
0.0083
Yes
73181520
4059495147079
31.12.2099
98% Warenverfügbarkeit. N...
07105-10850
07105-10850
A
ball in steel
M8
-
51,2
-
8.0
5.5
4.0
15.0
0.0145
Yes
73181520
4059495147086
31.12.2099
98% Warenverfügbarkeit. N...
07105-10860
07105-10860
A
ball in steel
M8
-
61,2
-
8.0
5.5
4.0
15.0
0.0176
Yes
73181520
4059495147093
31.12.2099
98% Warenverfügbarkeit. N...
07105-10880
07105-10880
A
ball in steel
M8
-
81,2
-
8.0
5.5
4.0
15.0
0.0236
Yes
73181520
4059495147109
31.12.2099
98% Warenverfügbarkeit. N...
07105-11012
07105-11012
A
ball in steel
M10
-
13,7
-
5.0
7.0
5.0
20.0
0.0048
Yes
73181520
4059495147116
31.12.2099
98% Warenverfügbarkeit. N...
07105-11016
07105-11016
A
ball in steel
M10
-
17,7
-
9.0
7.0
5.0
20.0
0.0061
Yes
73181520
4059495147123
31.12.2099
98% Warenverfügbarkeit. N...
07105-11020
07105-11020
A
ball in steel
M10
-
21,7
-
9.0
7.0
5.0
20.0
0.0080
Yes
73181520
4059495147130
31.12.2099
98% Warenverfügbarkeit. N...
07105-11025
07105-11025
A
ball in steel
M10
-
26,7
-
9.0
7.0
5.0
20.0
0.0106
Yes
73181520
4059495147147
31.12.2099
98% Warenverfügbarkeit. N...
07105-11035
07105-11035
A
ball in steel
M10
-
36,7
-
9.0
7.0
5.0
20.0
0.0153
Yes
73181520
4059495147154
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성