Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07130 - Torque screws with thrust point
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Torque grips, torque screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/drehmomentgriffe_drehmomentschrauben/07130.prj},{NB=07130-10X40},{BEST=07130-10X40},{D=M 10},{D1=25},{D2=8.2},{L=40},{L1=20},{L2=3},{F1=40},{F2=550},{GEW=0.0903},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495156590},{FILTER=NORELEM},{NDR=10},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
F1
Minimum final pressure
[N]
F2
Maximum final pressure
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07130-06X40
07130-06X40
M 6
25
4.7
40
20
3
40
800
0.0767
Yes
73181520
4059495156545
31.12.2099
98% Warenverfügbarkeit. N...
07130-06X60
07130-06X60
M 6
25
4.7
60
20
3
40
800
0.0800
Yes
73181520
4059495156552
31.12.2099
98% Warenverfügbarkeit. N...
07130-08X40
07130-08X40
M 8
25
6.5
40
20
3
40
650
0.0822
Yes
73181520
4059495156569
31.12.2099
98% Warenverfügbarkeit. N...
07130-08X60
07130-08X60
M 8
25
6.5
60
20
3
40
650
0.0887
Yes
73181520
4059495156576
31.12.2099
98% Warenverfügbarkeit. N...
07130-08X80
07130-08X80
M 8
25
6.5
80
20
3
40
650
0.0946
Yes
73181520
4059495156583
31.12.2099
98% Warenverfügbarkeit. N...
07130-10X40
07130-10X40
M 10
25
8.2
40
20
3
40
550
0.0903
Yes
73181520
4059495156590
31.12.2099
98% Warenverfügbarkeit. N...
07130-10X60
07130-10X60
M 10
25
8.2
60
20
3
40
550
0.1000
Yes
73181520
4059495156606
31.12.2099
98% Warenverfügbarkeit. N...
07130-10X80
07130-10X80
M 10
25
8.2
80
20
3
40
550
0.1100
Yes
73181520
4059495156613
31.12.2099
98% Warenverfügbarkeit. N...
07130-12X40
07130-12X40
M 12
25
10.0
40
20
3
40
450
0.0995
Yes
73181520
4059495156637
31.12.2099
98% Warenverfügbarkeit. N...
07130-12X60
07130-12X60
M 12
25
10.0
60
20
3
40
450
0.1150
Yes
73181520
4059495156644
31.12.2099
98% Warenverfügbarkeit. N...
07130-12X80
07130-12X80
M 12
25
10.0
80
20
3
40
450
0.1250
Yes
73181520
4059495156651
31.12.2099
98% Warenverfügbarkeit. N...
07130-12X100
07130-12X100
M 12
25
10.0
100
20
3
40
450
0.1400
Yes
73181520
4059495156620
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성