Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07126 - Triangular torque grips
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Torque grips, torque screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/drehmomentgriffe_drehmomentschrauben/07126.prj},{NB=07126-180085},{D1=80},{D2=29.2},{H=53.5},{H1=31.0},{T=13},{DREHMOMENT=5},{GEW=0.1784},{EAN=4059495299594},{NDM=8.0},{XA=0.500},{XB=1.000},{XC=23.400},{XD=27.200},{XE=19.900},{XF=3.000},{XG=37.000},{XH=34.700},{XI=3.000},{XJ=1.000},{XK=37.800},{XL=35.800},{XM=41.900},{XN=4.000},{XO=50.000},{XP=7.500},{XQ=95.000},{XR=3.000},{XS=20.600},{XT=97.000},{XU=1.000},{XV=9.000},{XW=5.000},{XX=1.300},{XY=1.000},{BEST=07126-180085},{D=M8},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
T
height
[mm]
DREHMOMENT
max. torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07126-180085
07126-180085
M8
80
29.2
53.5
31.0
13
5
0.1784
Yes
73181600
4059495299594
31.12.2099
98% Warenverfügbarkeit. N...
07126-180105
07126-180105
M10
80
29.2
53.5
31.0
13
5
0.1760
Yes
73181600
4059495299600
31.12.2099
98% Warenverfügbarkeit. N...
07126-180125
07126-180125
M12
80
29.2
53.5
31.0
13
5
0.1750
Yes
73181600
4059495299617
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성