Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07125 - Knurled torque knobs
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Torque grips, torque screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/drehmomentgriffe_drehmomentschrauben/07125.prj},{NB=07125-2057X50},{BEST=07125-2057X50},{FARBE=rapsgelb RAL 1021},{AUSF=mit Aussengewinde},{GR=2},{D=M 5},{D1=26},{D2=18},{D3=23},{D4=16},{H=27.0},{H1=10.5},{T=0},{L=50},{DREHMOMENT=0,1 - 0,3},{GEW=0.0476},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495156156},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{FARBE1=rapsgelb RAL 102},{ZZ=2.000},{NDM=5},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FARBEX=schwarzgrau RAL 7021}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
H
height
[mm]
H1
height
[mm]
T
depth
[mm]
L
Längen
[mm]
DREHMOMENT
approx. adjustable torque Nm min.-max.
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07125-205
07125-205
black grey RAL 7021
with internal thread
2
M 5
26
18
23
16
27.0
10.5
5
0
0,1 - 0,3
0.0407
Yes
73181600
4059495156064
31.12.2099
98% Warenverfügbarkeit. N...
07125-206
07125-206
black grey RAL 7021
with internal thread
2
M 6
26
18
23
16
27.0
10.5
6
0
0,1 - 0,3
0.0398
Yes
73181600
4059495156187
31.12.2099
98% Warenverfügbarkeit. N...
07125-306
07125-306
black grey RAL 7021
with internal thread
3
M 6
34
22
31
20
37.5
14.5
10
0
0,1 - 0,3
0.0753
Yes
73181600
4059495156309
31.12.2099
98% Warenverfügbarkeit. N...
07125-308
07125-308
black grey RAL 7021
with internal thread
3
M 8
34
22
31
20
37.5
14.5
14
0
0,1 - 0,3
0.0725
Yes
73181600
4059495156422
31.12.2099
98% Warenverfügbarkeit. N...
07125-205X30
07125-205X30
black grey RAL 7021
with external thread
2
M 5
26
18
23
16
27.0
10.5
0
30
0,1 - 0,3
0.0455
Yes
73181520
4059495156163
31.12.2099
98% Warenverfügbarkeit. N...
07125-205X50
07125-205X50
black grey RAL 7021
with external thread
2
M 5
26
18
23
16
27.0
10.5
0
50
0,1 - 0,3
0.0480
Yes
73181520
4059495156170
31.12.2099
98% Warenverfügbarkeit. N...
07125-206X30
07125-206X30
black grey RAL 7021
with external thread
2
M 6
26
18
23
16
27.0
10.5
0
30
0,1 - 0,3
0.0472
Yes
73181520
4059495156286
31.12.2099
98% Warenverfügbarkeit. N...
07125-206X50
07125-206X50
black grey RAL 7021
with external thread
2
M 6
26
18
23
16
27.0
10.5
0
50
0,1 - 0,3
0.0503
Yes
73181520
4059495156293
31.12.2099
98% Warenverfügbarkeit. N...
07125-306X40
07125-306X40
black grey RAL 7021
with external thread
3
M 6
34
22
31
20
37.5
14.5
0
40
0,1 - 0,3
0.0837
Yes
73181520
4059495156408
31.12.2099
98% Warenverfügbarkeit. N...
07125-306X60
07125-306X60
black grey RAL 7021
with external thread
3
M 6
34
22
31
20
37.5
14.5
0
60
0,1 - 0,3
0.0872
Yes
73181520
4059495156415
31.12.2099
98% Warenverfügbarkeit. N...
07125-308X40
07125-308X40
black grey RAL 7021
with external thread
3
M 8
34
22
31
20
37.5
14.5
0
40
0,1 - 0,3
0.0888
Yes
73181520
4059495156521
31.12.2099
98% Warenverfügbarkeit. N...
07125-308X60
07125-308X60
black grey RAL 7021
with external thread
3
M 8
34
22
31
20
37.5
14.5
0
60
0,1 - 0,3
0.0952
Yes
73181520
4059495156538
31.12.2099
98% Warenverfügbarkeit. N...
07125-2055
07125-2055
light grey RAL 7035
with internal thread
2
M 5
26
18
23
16
27.0
10.5
5
0
0,1 - 0,3
0.0413
Yes
73181600
4059495156071
31.12.2099
98% Warenverfügbarkeit. N...
07125-2065
07125-2065
light grey RAL 7035
with internal thread
2
M 6
26
18
23
16
27.0
10.5
6
0
0,1 - 0,3
0.0402
Yes
73181600
4059495156194
31.12.2099
98% Warenverfügbarkeit. N...
07125-3065
07125-3065
light grey RAL 7035
with internal thread
3
M 6
34
22
31
20
37.5
14.5
10
0
0,1 - 0,3
0.0755
Yes
73181600
4059495156316
31.12.2099
98% Warenverfügbarkeit. N...
07125-3085
07125-3085
light grey RAL 7035
with internal thread
3
M 8
34
22
31
20
37.5
14.5
14
0
0,1 - 0,3
0.0725
Yes
73181600
4059495156439
31.12.2099
98% Warenverfügbarkeit. N...
07125-2055X30
07125-2055X30
light grey RAL 7035
with external thread
2
M 5
26
18
23
16
27.0
10.5
0
30
0,1 - 0,3
0.0446
Yes
73181520
4059495156088
31.12.2099
98% Warenverfügbarkeit. N...
07125-2055X50
07125-2055X50
light grey RAL 7035
with external thread
2
M 5
26
18
23
16
27.0
10.5
0
50
0,1 - 0,3
0.0079
Yes
73181520
4059495156095
31.12.2099
98% Warenverfügbarkeit. N...
07125-2065X30
07125-2065X30
light grey RAL 7035
with external thread
2
M 6
26
18
23
16
27.0
10.5
0
30
0,1 - 0,3
0.0469
Yes
73181520
4059495156200
31.12.2099
98% Warenverfügbarkeit. N...
07125-2065X50
07125-2065X50
light grey RAL 7035
with external thread
2
M 6
26
18
23
16
27.0
10.5
0
50
0,1 - 0,3
0.0529
Yes
73181520
4059495156217
31.12.2099
98% Warenverfügbarkeit. N...
07125-3065X40
07125-3065X40
light grey RAL 7035
with external thread
3
M 6
34
22
31
20
37.5
14.5
0
40
0,1 - 0,3
0.0836
Yes
73181520
4059495156323
31.12.2099
98% Warenverfügbarkeit. N...
07125-3065X60
07125-3065X60
light grey RAL 7035
with external thread
3
M 6
34
22
31
20
37.5
14.5
0
60
0,1 - 0,3
0.0139
Yes
73181520
4059495156330
31.12.2099
98% Warenverfügbarkeit. N...
07125-3085X40
07125-3085X40
light grey RAL 7035
with external thread
3
M 8
34
22
31
20
37.5
14.5
0
40
0,1 - 0,3
0.0873
Yes
73181520
4059495156446
31.12.2099
98% Warenverfügbarkeit. N...
07125-3085X60
07125-3085X60
light grey RAL 7035
with external thread
3
M 8
34
22
31
20
37.5
14.5
0
60
0,1 - 0,3
0.1016
Yes
73181520
4059495156453
31.12.2099
98% Warenverfügbarkeit. N...
07125-2056
07125-2056
traffic red RAL 3020
with internal thread
2
M 5
26
18
23
16
27.0
10.5
5
0
0,1 - 0,3
0.0412
Yes
73181600
4059495156101
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성