Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07124 - Torque grips precision version
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Torque grips, torque screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/drehmomentgriffe_drehmomentschrauben/07124.prj},{NB=07124-105X40},{BEST=07124-105X40},{AUSF=Außengewinde},{GR=1},{D=M5},{D1=10},{D2=26},{D3=20},{H1=2},{H2=26},{H3=8},{L=40},{MOMENT=0,05 - 0,15},{GEW=0.0509},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495333717},{FILTER=NORELEM},{NDM=5.000},{XA=40.0},{XB=6.5},{XC=7.3},{XD=40.0},{XE=28.5},{XF=12.5},{XG=23.0},{XH=18.0},{XI=2.6},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
ⁿ/ₐ
D2
diameter
[mm]
D3
diameter
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
L
thread length
ⁿ/ₐ
MOMENT
adjustable torque approx. Nm min. - max.
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07124-105
07124-105
Internal thread
M5
10
26
20
2
26
8
-
0,05 - 0,1
0.0442
Yes
73181600
4059495333663
31.12.2099
98% Warenverfügbarkeit. N...
07124-106
07124-106
Internal thread
M6
10
26
20
2
26
8
-
0,1 - 0,25
0.0443
Yes
73181600
4059495333670
31.12.2099
98% Warenverfügbarkeit. N...
07124-208
07124-208
Internal thread
M8
15
30
24
4
30
8
-
0,25 - 0,5
0.0680
Yes
73181600
4059495333687
31.12.2099
98% Warenverfügbarkeit. N...
07124-210
07124-210
Internal thread
M10
15
30
24
4
30
8
-
0,5 - 1
0.0660
Yes
73181600
4059495333694
31.12.2099
98% Warenverfügbarkeit. N...
07124-105X30
07124-105X30
Male thread
M5
10
26
20
2
26
8
30
0,05 - 0,15
0.0506
Yes
73181520
4059495333700
31.12.2099
98% Warenverfügbarkeit. N...
07124-105X40
07124-105X40
Male thread
M5
10
26
20
2
26
8
40
0,05 - 0,15
0.0509
Yes
73181520
4059495333717
31.12.2099
98% Warenverfügbarkeit. N...
07124-106X30
07124-106X30
Male thread
M6
10
26
20
2
26
8
30
0,1 - 0,25
0.0506
Yes
73181520
4059495333724
31.12.2099
98% Warenverfügbarkeit. N...
07124-106X40
07124-106X40
Male thread
M6
10
26
20
2
26
8
40
0,1 - 0,25
0.0511
Yes
73181520
4059495333731
31.12.2099
98% Warenverfügbarkeit. N...
07124-208X40
07124-208X40
Male thread
M8
15
30
24
4
30
8
40
0,25 - 0,5
0.0849
Yes
73181520
4059495333748
31.12.2099
98% Warenverfügbarkeit. N...
07124-208X50
07124-208X50
Male thread
M8
15
30
24
4
30
8
50
0,25 - 0,5
0.0876
Yes
73181520
4059495333755
31.12.2099
98% Warenverfügbarkeit. N...
07124-210X40
07124-210X40
Male thread
M10
15
30
24
4
30
8
40
0,5 - 1
0.0935
Yes
73181520
4059495333762
31.12.2099
98% Warenverfügbarkeit. N...
07124-210X50
07124-210X50
Male thread
M10
15
30
24
4
30
8
50
0,5 - 1
0.0983
Yes
73181520
4059495333779
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성