Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07770 - Hoist ring
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Slinging point
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/anschlagepunkte/07770.prj},{NB=07770-20 (0)},{TYP=2},{B=96.8},{B1=70},{D1=25.4},{D2=22},{D3=63.5},{H=38.5},{H1=0.8},{H2=22.6},{L=30.2},{L1=88.9},{L2=23.1},{R1=0.0},{S=12.7},{MTF=2000},{EADM=80},{L3=28.6},{L4=16.5},{SW=32},{GEW=1.4000},{EAN=4059495176864},{NDM=20},{SW1N=9.525},{FORM=2.000},{BEST=07770-20},{WERK=Stahl},{D=M 20},{BESTMONT=07770-201},{SW1=3/8\"},{PASS=07770-20, 07770-120},{BS=Infotext},{ROHS=Yes},{ZTN=73181300},{FILTER=NORELEM},{ZGT=Bohrung für Montageschlüssel},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
WERK
Material
ⁿ/ₐ
B
Width
[mm]
B1
Width
[mm]
D
Thread diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
R1
Radius
[mm]
S
Thickness
[mm]
MTF
max. load-carrying capacity
[kg]
BESTMONT
Order No. of assembly key
ⁿ/ₐ
EADM
recommended tightening torque
[Nm]
L3
Length
[mm]
L4
Length
[mm]
SW
Width across flats
[mm]
SW1
Width across flats
[mm]
PASS
suitable for lifting ring
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07770-10
07770-10
Steel
66.7
0
M 10
19.1
13
44.5
27.8
1.2
17.9
14.6
50.8
16.3
12.7
7.9
500
07770-101
10
17.5
14.0
24
1/4"
07770-10, 07770-110
0.4160
Yes
73181300
4059495176789
31.12.2099
98% Warenverfügbarkeit. N...
07770-12
07770-12
Steel
66.7
0
M 12
19.1
16
44.5
27.8
1.2
17.9
19.1
50.8
16.3
12.7
7.9
700
07770-101
25
17.5
14.0
24
1/4"
07770-12, 07770-112
0.3931
Yes
73181300
4059495176833
31.12.2099
98% Warenverfügbarkeit. N...
07770-16
07770-16
Steel
96.8
70
M 16
22.2
19
63.5
38.5
0.8
22.6
23.8
88.9
23.1
0.0
12.7
1500
07770-201
50
28.6
16.5
32
3/8"
07770-16, 07770-116
1.3670
Yes
73181300
4059495176857
31.12.2099
98% Warenverfügbarkeit. N...
07770-20
07770-20
Steel
96.8
70
M 20
25.4
22
63.5
38.5
0.8
22.6
30.2
88.9
23.1
0.0
12.7
2000
07770-201
80
28.6
16.5
32
3/8"
07770-20, 07770-120
1.4000
Yes
73181300
4059495176864
31.12.2099
98% Warenverfügbarkeit. N...
07770-110
07770-110
Stainless steel
66.7
0
M 10
19.1
13
44.5
27.8
1.2
17.9
14.6
50.8
16.3
12.7
7.9
250
07770-101
10
17.5
14.0
24
1/4"
07770-10, 07770-110
0.3750
Yes
73181300
4059495176802
31.12.2099
98% Warenverfügbarkeit. N...
07770-112
07770-112
Stainless steel
66.7
0
M 12
19.1
16
44.5
27.8
1.2
17.9
19.1
50.8
16.3
12.7
7.9
350
07770-101
25
17.5
14.0
24
1/4"
07770-12, 07770-112
0.3978
Yes
73181300
4059495176819
31.12.2099
98% Warenverfügbarkeit. N...
07770-116
07770-116
Stainless steel
96.8
70
M 16
22.2
19
63.5
38.5
0.8
22.6
23.8
88.9
23.1
0.0
12.7
750
07770-201
50
28.6
16.5
32
3/8"
07770-16, 07770-116
1.2780
Yes
73181300
4059495176826
31.12.2099
98% Warenverfügbarkeit. N...
07770-120
07770-120
Stainless steel
96.8
70
M 20
25.4
22
63.5
38.5
0.8
22.6
30.2
88.9
23.1
0.0
12.7
1000
07770-201
80
28.6
16.5
32
3/8"
07770-20, 07770-120
1.4000
Yes
73181300
4059495176840
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성