Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07752 - Swivel bale with axial ring
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Slinging point
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/anschlagepunkte/07752.prj},{NB=07752-10_0},{TYP1=1},{A=12.7},{A1=12.7},{B=25.4},{B1=44.5},{D1=15.8},{H=19.8},{H1=23.8},{H2=1.6},{H3=7.2},{L=75.4},{L1=52.4},{R=25.4},{S=7.9},{SW=6},{DREHMOMENT=6.0},{TK=500},{GEW=0.2778},{EAN=4059495176741},{W=180},{TYP=1},{NDM=10.0},{XA=40.5},{XB=6},{XC=21.0},{XD=25.4},{XE=17.0},{XF=5.6},{XG=9.0},{XH=4.0},{BEST=07752-10},{D=M 10},{BS=Infotext},{ROHS=Yes},{ZTN=73181300},{FILTER=NORELEM},{XROT=0,[-$W.:$W.]},{EOL=31.12.2099},{ROT=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
B
width
[mm]
B1
width
[mm]
D
thread
[mm]
D1
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
L
Length
[mm]
L1
Length
[mm]
R
Radius
[mm]
S
thickness
[mm]
SW
width across flats
[mm]
DREHMOMENT
tightening torque MA
[Nm]
TK
max. load-carrying capacity en
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07752-08
07752-08
12.7
12.7
25.4
44.5
M 8
15.8
15.8
23.8
1.6
7.2
75.4
52.4
25.4
7.9
6
4.2
325
0.2436
Yes
73181300
4059495176734
31.12.2099
98% Warenverfügbarkeit. N...
07752-10
07752-10
12.7
12.7
25.4
44.5
M 10
15.8
19.8
23.8
1.6
7.2
75.4
52.4
25.4
7.9
6
6.0
500
0.2778
Yes
73181300
4059495176741
31.12.2099
98% Warenverfügbarkeit. N...
07752-12
07752-12
19.8
23.8
41.3
50.8
M 12
25.4
23.8
40.1
2.0
11.1
120.7
82.6
38.1
12.7
10
20.0
725
1.1150
Yes
73181300
4059495176758
31.12.2099
98% Warenverfügbarkeit. N...
07752-16
07752-16
19.8
23.8
41.3
50.8
M 16
25.4
31.8
40.1
2.0
11.1
120.7
82.6
38.1
12.7
10
40.0
1400
1.1760
Yes
73181300
4059495176765
31.12.2099
98% Warenverfügbarkeit. N...
07752-20
07752-20
19.8
23.8
41.3
50.8
M 20
25.4
39.7
40.1
2.0
11.1
120.7
82.6
38.1
12.7
10
70.0
2290
1.1190
Yes
73181300
4059495176772
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성