Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07679-01 - Hoist pins VDI 3366
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Slinging point
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/anschlagepunkte/07679-01.prj},{NB=07679-01-25},{BEST=07679-01-25},{A=12},{A1=38},{B=35},{B1=-},{D1=25},{D2=14.0},{D3=20.0},{G=M12X40},{L=100},{L2=8},{L3=30},{T=13.0},{T1=10},{TRAG=1250},{GEW=1.2500},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{EAN=4059495934211},{FILTER=KIPP,KIPP_USA,NORELEM,},{XA=16.70},{XB=10.00},{XC=15.00},{XD=8.00},{XE=0.000},{XF=20.000},{XG=1},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
B
width
[mm]
B1
distance
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
G
für Zylinderschraube
[mm]
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
T
distance
[mm]
T1
distance
[mm]
TRAG
Tragfähigkeit
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07679-01-16
07679-01-16
10
34
20
-
16
9.5
14.5
M8X25
80
6
20
9.0
6
320
0.1900
Yes
73182900
4059495934198
31.12.2099
98% Warenverfügbarkeit. N...
07679-01-20
07679-01-20
10
37
25
-
20
11.5
17.5
M10X30
90
8
25
11.0
8
630
0.3300
Yes
73182900
4059495934204
31.12.2099
98% Warenverfügbarkeit. N...
07679-01-25
07679-01-25
12
38
35
-
25
14.0
20.0
M12X40
100
8
30
13.0
10
1250
1.2500
Yes
73182900
4059495934211
31.12.2099
98% Warenverfügbarkeit. N...
07679-01-32
07679-01-32
16
46
40
-
32
18.0
26.0
M16X45
120
10
32
17.5
10
2000
1.1100
Yes
73182900
4059495934228
31.12.2099
98% Warenverfügbarkeit. N...
07679-01-40
07679-01-40
18
54
50
-
40
23.0
33.0
M20X60
140
10
40
21.5
12
3200
1.9700
Yes
73182900
4059495934235
31.12.2099
98% Warenverfügbarkeit. N...
07679-01-50
07679-01-50
22
59
60
-
50
27.0
39.0
M24X70
160
12
45
25.0
14
5000
3.2300
Yes
73182900
4059495934242
31.12.2099
98% Warenverfügbarkeit. N...
07679-01-63
07679-01-63
20
78
80
40
63
23.0
33.0
M20X100
200
12
50
21.5
16
8000
7.6300
Yes
73182900
4059495934259
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성