Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06652 - Wing grips “Miniwing”
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
T-grips, wing grips
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/t-griffe_fluegelgriffe/06652_2.prj},{NB=06652-806X30},{A=40},{B=16},{D2=14.6},{H=21},{H1=19.0},{H2=4.0},{T=0.0},{L=30},{GEW=0.0180},{EAN=4059495927213},{TYP=1},{ZZ=2.000},{NDM=6},{NDM1=0.0000},{TYP1=1},{XA=15.000},{XB=7.000},{XC=11.000},{XD=0.550},{XE=1.000},{XF=10.000},{XG=5.000},{XH=1.500},{XI=70.000},{XJ=16.000},{XK=13.500},{XL=2.500},{XM=5.000},{XN=13.250},{XO=1.520},{BEST=06652-806X30},{AUSF=mit Aussengewinde},{MATERIAL=Bolzen Stahl},{FORM=L},{D=M6},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Component
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
D
thread
ⁿ/ₐ
D2
Diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
T
depth
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06652-004
06652-004
with internal thread
bush in brass
K
28
13
M 4
12.0
15
13.4
2.4
6.0
0
0.0067
Yes
74152900
4059495132709
31.12.2099
98% Warenverfügbarkeit. N...
06652-005
06652-005
with internal thread
bush in brass
K
28
13
M 5
12.0
15
13.4
2.4
8.0
0
0.0058
Yes
74152900
4059495132723
31.12.2099
98% Warenverfügbarkeit. N...
06652-006
06652-006
with internal thread
bush in brass
K
28
13
M 6
12.0
15
13.4
2.4
8.0
0
0.0051
Yes
74152900
4059495132761
31.12.2099
98% Warenverfügbarkeit. N...
06652-806
06652-806
with internal thread
bush in brass
K
40
16
M6
14.6
21
19.0
4.0
8.0
0
0.0170
Yes
73181600
4059495927138
31.12.2099
98% Warenverfügbarkeit. N...
06652-808
06652-808
with internal thread
bush in brass
K
40
16
M8
14.6
21
19.0
4.0
12.0
0
0.0150
Yes
73181600
4059495927145
31.12.2099
98% Warenverfügbarkeit. N...
06652-0004
06652-0004
with internal thread
bush in stainless steel
K
28
13
M 4
12.0
15
13.4
2.4
6.0
0
0.0066
Yes
73181600
4059495132549
31.12.2099
98% Warenverfügbarkeit. N...
06652-0005
06652-0005
with internal thread
bush in stainless steel
K
28
13
M 5
12.0
15
13.4
2.4
8.0
0
0.0057
Yes
73181600
4059495132563
31.12.2099
98% Warenverfügbarkeit. N...
06652-0006
06652-0006
with internal thread
bush in stainless steel
K
28
13
M 6
12.0
15
13.4
2.4
8.0
0
0.0050
Yes
73181600
4059495132600
31.12.2099
98% Warenverfügbarkeit. N...
06652-0806
06652-0806
with internal thread
bush in stainless steel
K
40
16
M6
14.6
21
19.0
4.0
8.0
0
0.0170
Yes
73181600
4059495927152
31.12.2099
98% Warenverfügbarkeit. N...
06652-0808
06652-0808
with internal thread
bush in stainless steel
K
40
16
M8
14.6
21
19.0
4.0
12.0
0
0.0150
Yes
73181600
4059495927169
31.12.2099
98% Warenverfügbarkeit. N...
06652-004X8
06652-004X8
with external thread
bolt in steel
L
28
13
M 4
12.0
15
13.4
2.4
0.0
8
0.0046
Yes
73181520
4059495132716
31.12.2099
98% Warenverfügbarkeit. N...
06652-005X10
06652-005X10
with external thread
bolt in steel
L
28
13
M 5
12.0
15
13.4
2.4
0.0
10
0.0057
Yes
73181520
4059495132730
31.12.2099
98% Warenverfügbarkeit. N...
06652-005X15
06652-005X15
with external thread
bolt in steel
L
28
13
M 5
12.0
15
13.4
2.4
0.0
15
0.0065
Yes
73181520
4059495132747
31.12.2099
98% Warenverfügbarkeit. N...
06652-005X20
06652-005X20
with external thread
bolt in steel
L
28
13
M 5
12.0
15
13.4
2.4
0.0
20
0.0069
Yes
73181520
4059495132754
31.12.2099
98% Warenverfügbarkeit. N...
06652-006X10
06652-006X10
with external thread
bolt in steel
L
28
13
M 6
12.0
15
13.4
2.4
0.0
10
0.0071
Yes
73181520
4059495132778
31.12.2099
98% Warenverfügbarkeit. N...
06652-006X15
06652-006X15
with external thread
bolt in steel
L
28
13
M 6
12.0
15
13.4
2.4
0.0
15
0.0079
Yes
73181520
4059495132785
31.12.2099
98% Warenverfügbarkeit. N...
06652-006X20
06652-006X20
with external thread
bolt in steel
L
28
13
M 6
12.0
15
13.4
2.4
0.0
20
0.0087
Yes
73181520
4059495132792
31.12.2099
98% Warenverfügbarkeit. N...
06652-006X25
06652-006X25
with external thread
bolt in steel
L
28
13
M 6
12.0
15
13.4
2.4
0.0
25
0.0097
Yes
73181520
4059495132808
31.12.2099
98% Warenverfügbarkeit. N...
06652-006X30
06652-006X30
with external thread
bolt in steel
L
28
13
M 6
12.0
15
13.4
2.4
0.0
30
0.0105
Yes
73181520
4059495132815
31.12.2099
98% Warenverfügbarkeit. N...
06652-008X20
06652-008X20
with external thread
bolt in steel
L
28
13
M 8
12.0
15
13.4
2.4
0.0
20
0.0137
Yes
73181520
4059495132822
31.12.2099
98% Warenverfügbarkeit. N...
06652-008X25
06652-008X25
with external thread
bolt in steel
L
28
13
M 8
12.0
15
13.4
2.4
0.0
25
0.0151
Yes
73181520
4059495132839
31.12.2099
98% Warenverfügbarkeit. N...
06652-008X30
06652-008X30
with external thread
bolt in steel
L
28
13
M 8
12.0
15
13.4
2.4
0.0
30
0.0168
Yes
73181520
4059495132846
31.12.2099
98% Warenverfügbarkeit. N...
06652-008X40
06652-008X40
with external thread
bolt in steel
L
28
13
M 8
12.0
15
13.4
2.4
0.0
40
0.0197
Yes
73181520
4059495132853
31.12.2099
98% Warenverfügbarkeit. N...
06652-806X10
06652-806X10
with external thread
bolt in steel
L
40
16
M6
14.6
21
19.0
4.0
0.0
10
0.0140
Yes
73181520
4059495927176
31.12.2099
98% Warenverfügbarkeit. N...
06652-806X15
06652-806X15
with external thread
bolt in steel
L
40
16
M6
14.6
21
19.0
4.0
0.0
15
0.0150
Yes
73181520
4059495927183
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성