Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06381 - Tension levers external thread, stainless steel
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Tension lever
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/spannhebel/06381.prj},{NB=06381-4202X90},{BEST=06381-4202X90},{GRAD=0},{GR=4},{X=M 20},{H1=7.5},{L=90},{D=30},{D1=41},{D2=32},{D3=13},{H=68.5},{H2=56.5},{H3=0.0},{H4=76.5},{A=134.5},{A1=134.5},{A2=0},{ZZ=36},{GEW=0.9200},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495094434},{FILTER=KIPP,NORELEM,KIPP_USA,NOVONOX,,BLOHM},{NDM=20.000},{NDM1=0.0000},{TYP=1},{TAB=1},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GRAD
degree
[°]
GR
size
ⁿ/ₐ
X
External thread
ⁿ/ₐ
H1
height
[mm]
L
Length
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A2
Length
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06381-1082X15
06381-1082X15
0
1
M 8
4.5
15
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.1927
Yes
73181520
4059495093338
31.12.2099
98% Warenverfügbarkeit. N...
06381-1082X20
06381-1082X20
0
1
M 8
4.5
20
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.1955
Yes
73181520
4059495093345
31.12.2099
98% Warenverfügbarkeit. N...
06381-1082X25
06381-1082X25
0
1
M 8
4.5
25
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2570
Yes
73181520
4059495093352
31.12.2099
98% Warenverfügbarkeit. N...
06381-1082X30
06381-1082X30
0
1
M 8
4.5
30
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2013
Yes
73181520
4059495093369
31.12.2099
98% Warenverfügbarkeit. N...
06381-1082X40
06381-1082X40
0
1
M 8
4.5
40
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2053
Yes
73181520
4059495093376
31.12.2099
98% Warenverfügbarkeit. N...
06381-1082X50
06381-1082X50
0
1
M 8
4.5
50
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2074
Yes
73181520
4059495093383
31.12.2099
98% Warenverfügbarkeit. N...
06381-1082X60
06381-1082X60
0
1
M 8
4.5
60
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2094
Yes
73181520
4059495093390
31.12.2099
98% Warenverfügbarkeit. N...
06381-1102X15
06381-1102X15
0
1
M 10
4.5
15
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2400
Yes
73181520
4059495093475
31.12.2099
98% Warenverfügbarkeit. N...
06381-1102X20
06381-1102X20
0
1
M 10
4.5
20
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2017
Yes
73181520
4059495093482
31.12.2099
98% Warenverfügbarkeit. N...
06381-1102X25
06381-1102X25
0
1
M 10
4.5
25
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2012
Yes
73181520
4059495093499
31.12.2099
98% Warenverfügbarkeit. N...
06381-1102X30
06381-1102X30
0
1
M 10
4.5
30
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2031
Yes
73181520
4059495093505
31.12.2099
98% Warenverfügbarkeit. N...
06381-1102X40
06381-1102X40
0
1
M 10
4.5
40
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2075
Yes
73181520
4059495093512
31.12.2099
98% Warenverfügbarkeit. N...
06381-1102X50
06381-1102X50
0
1
M 10
4.5
50
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2166
Yes
73181520
4059495093529
31.12.2099
98% Warenverfügbarkeit. N...
06381-1102X60
06381-1102X60
0
1
M 10
4.5
60
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2212
Yes
73181520
4059495093536
31.12.2099
98% Warenverfügbarkeit. N...
06381-1122X15
06381-1122X15
0
1
M 12
4.5
15
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2050
Yes
73181520
4059495093611
31.12.2099
98% Warenverfügbarkeit. N...
06381-1122X20
06381-1122X20
0
1
M 12
4.5
20
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2037
Yes
73181520
4059495093628
31.12.2099
98% Warenverfügbarkeit. N...
06381-1122X25
06381-1122X25
0
1
M 12
4.5
25
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2614
Yes
73181520
4059495093635
31.12.2099
98% Warenverfügbarkeit. N...
06381-1122X30
06381-1122X30
0
1
M 12
4.5
30
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.0210
Yes
73181520
4059495093642
31.12.2099
98% Warenverfügbarkeit. N...
06381-1122X40
06381-1122X40
0
1
M 12
4.5
40
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2271
Yes
73181520
4059495093659
31.12.2099
98% Warenverfügbarkeit. N...
06381-1122X50
06381-1122X50
0
1
M 12
4.5
50
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.1950
Yes
73181520
4059495093666
31.12.2099
98% Warenverfügbarkeit. N...
06381-1122X60
06381-1122X60
0
1
M 12
4.5
60
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2349
Yes
73181520
4059495093673
31.12.2099
98% Warenverfügbarkeit. N...
06381-2122X20
06381-2122X20
0
2
M 12
5.5
20
19
28
32
12
51.5
42.0
0.0
57.5
111.0
0
24
0.2825
Yes
73181520
4059495093741
31.12.2099
98% Warenverfügbarkeit. N...
06381-2122X25
06381-2122X25
0
2
M 12
5.5
25
19
28
32
12
51.5
42.0
0.0
57.5
111.0
0
24
0.2835
Yes
73181520
4059495093758
31.12.2099
98% Warenverfügbarkeit. N...
06381-2122X30
06381-2122X30
0
2
M 12
5.5
30
19
28
32
12
51.5
42.0
0.0
57.5
111.0
0
24
0.3388
Yes
73181520
4059495093765
31.12.2099
98% Warenverfügbarkeit. N...
06381-2122X40
06381-2122X40
0
2
M 12
5.5
40
19
28
32
12
51.5
42.0
0.0
57.5
111.0
0
24
0.3414
Yes
73181520
4059495093772
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성