Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06380 - Tension levers external thread
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Tension lever
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/spannhebel/06380.prj},{NB=06380-4242X90},{BEST=06380-4242X90},{GRAD=0},{GR=4},{X=M 24},{H1=7.5},{L=90},{D=30},{D1=41},{D2=32},{D3=13},{H=68.5},{H2=56.5},{H3=0.0},{H4=76.5},{A=134.5},{A1=134.5},{A2=0},{ZZ=36},{GEW=1.0380},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495093253},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=24},{NDM1=0.0000},{TYP1=1},{TYP=1},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GRAD
degree
[°]
GR
size
ⁿ/ₐ
X
External thread
ⁿ/ₐ
H1
height
[mm]
L
Length
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A2
Length
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06380-1082X15
06380-1082X15
0
1
M 8
4.5
15
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.1990
Yes
73181520
4059495092010
31.12.2099
98% Warenverfügbarkeit. N...
06380-1082X20
06380-1082X20
0
1
M 8
4.5
20
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.1957
Yes
73181520
4059495092027
31.12.2099
98% Warenverfügbarkeit. N...
06380-1082X25
06380-1082X25
0
1
M 8
4.5
25
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.1974
Yes
73181520
4059495092034
31.12.2099
98% Warenverfügbarkeit. N...
06380-1082X30
06380-1082X30
0
1
M 8
4.5
30
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2024
Yes
73181520
4059495092041
31.12.2099
98% Warenverfügbarkeit. N...
06380-1082X40
06380-1082X40
0
1
M 8
4.5
40
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2024
Yes
73181520
4059495092058
31.12.2099
98% Warenverfügbarkeit. N...
06380-1082X50
06380-1082X50
0
1
M 8
4.5
50
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2054
Yes
73181520
4059495092065
31.12.2099
98% Warenverfügbarkeit. N...
06380-1082X60
06380-1082X60
0
1
M 8
4.5
60
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2060
Yes
73181520
4059495092072
31.12.2099
98% Warenverfügbarkeit. N...
06380-1102X15
06380-1102X15
0
1
M 10
4.5
15
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.1968
Yes
73181520
4059495092157
31.12.2099
98% Warenverfügbarkeit. N...
06380-1102X20
06380-1102X20
0
1
M 10
4.5
20
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.1970
Yes
73181520
4059495092164
31.12.2099
98% Warenverfügbarkeit. N...
06380-1102X25
06380-1102X25
0
1
M 10
4.5
25
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2118
Yes
73181520
4059495092171
31.12.2099
98% Warenverfügbarkeit. N...
06380-1102X30
06380-1102X30
0
1
M 10
4.5
30
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2078
Yes
73181520
4059495092188
31.12.2099
98% Warenverfügbarkeit. N...
06380-1102X40
06380-1102X40
0
1
M 10
4.5
40
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2089
Yes
73181520
4059495092195
31.12.2099
98% Warenverfügbarkeit. N...
06380-1102X50
06380-1102X50
0
1
M 10
4.5
50
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2183
Yes
73181520
4059495092201
31.12.2099
98% Warenverfügbarkeit. N...
06380-1102X60
06380-1102X60
0
1
M 10
4.5
60
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2232
Yes
73181520
4059495092218
31.12.2099
98% Warenverfügbarkeit. N...
06380-1122X15
06380-1122X15
0
1
M 12
4.5
15
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.1980
Yes
73181520
4059495092294
31.12.2099
98% Warenverfügbarkeit. N...
06380-1122X20
06380-1122X20
0
1
M 12
4.5
20
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2010
Yes
73181520
4059495092300
31.12.2099
98% Warenverfügbarkeit. N...
06380-1122X25
06380-1122X25
0
1
M 12
4.5
25
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2040
Yes
73181520
4059495092317
31.12.2099
98% Warenverfügbarkeit. N...
06380-1122X30
06380-1122X30
0
1
M 12
4.5
30
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2116
Yes
73181520
4059495092324
31.12.2099
98% Warenverfügbarkeit. N...
06380-1122X40
06380-1122X40
0
1
M 12
4.5
40
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2177
Yes
73181520
4059495092331
31.12.2099
98% Warenverfügbarkeit. N...
06380-1122X50
06380-1122X50
0
1
M 12
4.5
50
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2276
Yes
73181520
4059495092348
31.12.2099
98% Warenverfügbarkeit. N...
06380-1122X60
06380-1122X60
0
1
M 12
4.5
60
16
24
25
10
44.5
37.0
0.0
49.5
92.0
0
22
0.2362
Yes
73181520
4059495092355
31.12.2099
98% Warenverfügbarkeit. N...
06380-2122X20
06380-2122X20
0
2
M 12
5.5
20
19
28
32
12
51.5
42.0
0.0
57.5
111.0
0
24
0.3299
Yes
73181520
4059495092423
31.12.2099
98% Warenverfügbarkeit. N...
06380-2122X25
06380-2122X25
0
2
M 12
5.5
25
19
28
32
12
51.5
42.0
0.0
57.5
111.0
0
24
0.3403
Yes
73181520
4059495092430
31.12.2099
98% Warenverfügbarkeit. N...
06380-2122X30
06380-2122X30
0
2
M 12
5.5
30
19
28
32
12
51.5
42.0
0.0
57.5
111.0
0
24
0.3130
Yes
73181520
4059495092447
31.12.2099
98% Warenverfügbarkeit. N...
06380-2122X40
06380-2122X40
0
2
M 12
5.5
40
19
28
32
12
51.5
42.0
0.0
57.5
111.0
0
24
0.3432
Yes
73181520
4059495092454
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성