Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06371 - Tension levers internal thread, stainless steel
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Tension lever
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/spannhebel/06371.prj},{NB=06371-4202},{BEST=06371-4202},{MATERIAL=Edelstahl},{GRAD=0},{GR=4},{X=M 20},{T=27},{D=30},{D1=41},{D2=32},{D3=13},{H=68.5},{H1=7.5},{H2=56.5},{H3=0.0},{H4=76.5},{A=134.0},{A1=134.0},{A2=0},{ZZ=36},{GEW=0.6863},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{EAN=4059495091938},{FILTER=KIPP,NORELEM,KIPP_USA,NOVONOX,BLOHM},{NDM=20.000},{NDM1=0.0000},{TYP=1},{TYP1=1},{TAB=1},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
GRAD
degree
[°]
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
T
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A2
Length
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06371-1082
06371-1082
stainless steel
0
1
M 8
14
16
24
25
10
44.5
4.5
37.0
0.0
49.5
92.0
0
22
0.1862
Yes
73181600
4059495091792
31.12.2099
98% Warenverfügbarkeit. N...
06371-1102
06371-1102
stainless steel
0
1
M 10
14
16
24
25
10
44.5
4.5
37.0
0.0
49.5
92.0
0
22
0.1785
Yes
73181600
4059495091815
31.12.2099
98% Warenverfügbarkeit. N...
06371-2102
06371-2102
stainless steel
0
2
M 10
17
19
28
32
12
51.5
5.5
42.0
0.0
57.5
111.0
0
24
0.3009
Yes
73181600
4059495091839
31.12.2099
98% Warenverfügbarkeit. N...
06371-2122
06371-2122
stainless steel
0
2
M 12
17
19
28
32
12
51.5
5.5
42.0
0.0
57.5
111.0
0
24
0.3019
Yes
73181600
4059495091853
31.12.2099
98% Warenverfügbarkeit. N...
06371-3122
06371-3122
stainless steel
0
3
M 12
23
23
33
32
13
58.0
6.0
47.0
0.0
65.0
134.5
0
26
0.3602
Yes
73181600
4059495091877
31.12.2099
98% Warenverfügbarkeit. N...
06371-3162
06371-3162
stainless steel
0
3
M 16
23
23
33
32
13
58.0
6.0
47.0
0.0
65.0
134.5
0
26
0.4311
Yes
73181600
4059495091891
31.12.2099
98% Warenverfügbarkeit. N...
06371-4162
06371-4162
stainless steel
0
4
M 16
27
30
41
32
13
68.5
7.5
56.5
0.0
76.5
134.0
0
36
0.7146
Yes
73181600
4059495091914
31.12.2099
98% Warenverfügbarkeit. N...
06371-4202
06371-4202
stainless steel
0
4
M 20
27
30
41
32
13
68.5
7.5
56.5
0.0
76.5
134.0
0
36
0.6863
Yes
73181600
4059495091938
31.12.2099
98% Warenverfügbarkeit. N...
06371-1081
06371-1081
stainless steel
20
1
M 8
14
16
24
25
10
44.5
4.5
37.0
58.5
49.5
88.0
15
22
0.1829
Yes
73181600
4059495091785
31.12.2099
98% Warenverfügbarkeit. N...
06371-1101
06371-1101
stainless steel
20
1
M 10
14
16
24
25
10
44.5
4.5
37.0
58.5
49.5
88.0
15
22
0.1788
Yes
73181600
4059495091808
31.12.2099
98% Warenverfügbarkeit. N...
06371-2101
06371-2101
stainless steel
20
2
M 10
17
19
28
32
12
51.5
5.5
42.0
68.5
57.5
106.0
15
24
0.3082
Yes
73181600
4059495091822
31.12.2099
98% Warenverfügbarkeit. N...
06371-2121
06371-2121
stainless steel
20
2
M 12
17
19
28
32
12
51.5
5.5
42.0
68.5
57.5
106.0
15
24
0.3019
Yes
73181600
4059495091846
31.12.2099
98% Warenverfügbarkeit. N...
06371-3121
06371-3121
stainless steel
20
3
M 12
23
23
33
32
13
58.0
6.0
47.0
81.0
65.0
128.5
15
26
0.4574
Yes
73181600
4059495091860
31.12.2099
98% Warenverfügbarkeit. N...
06371-3161
06371-3161
stainless steel
20
3
M 16
23
23
33
32
13
58.0
6.0
47.0
81.0
65.0
128.5
15
26
0.4363
Yes
73181600
4059495091884
31.12.2099
98% Warenverfügbarkeit. N...
06371-4161
06371-4161
stainless steel
20
4
M 16
27
30
41
32
13
68.5
7.5
56.5
89.5
76.5
128.5
15
36
0.7135
Yes
73181600
4059495091907
31.12.2099
98% Warenverfügbarkeit. N...
06371-4201
06371-4201
stainless steel
20
4
M 20
27
30
41
32
13
68.5
7.5
56.5
89.5
76.5
128.5
15
36
0.6798
Yes
73181600
4059495091921
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성