Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06110 - Knurled nuts high steel and stainless steel DIN 466
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/raendelmuttter_schrauben_knoepfe_raeder/06110.prj},{NB=06110-12},{BEST=06110-12},{MATERIAL=Stahl},{D=M 12},{D1=36},{D3=20},{H=23.0},{K=8.0},{GEW=0.0791},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{EAN=4059495057880},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=12},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D3
diameter
[mm]
H
width
[mm]
K
width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06110-04
06110-04
Steel
M 4
16
8
9.5
3.5
0.0062
Yes
73181600
4059495057781
31.12.2099
98% Warenverfügbarkeit. N...
06110-05
06110-05
Steel
M 5
20
10
11.5
4.0
0.0119
Yes
73181600
4059495057804
31.12.2099
98% Warenverfügbarkeit. N...
06110-06
06110-06
Steel
M 6
24
12
15.0
5.0
0.0225
Yes
73181600
4059495057828
31.12.2099
98% Warenverfügbarkeit. N...
06110-08
06110-08
Steel
M 8
30
16
18.0
6.0
0.0434
Yes
73181600
4059495057842
31.12.2099
98% Warenverfügbarkeit. N...
06110-10
06110-10
Steel
M 10
36
20
23.0
8.0
0.0846
Yes
73181600
4059495057866
31.12.2099
98% Warenverfügbarkeit. N...
06110-12
06110-12
Steel
M 12
36
20
23.0
8.0
0.0791
Yes
73181600
4059495057880
31.12.2099
98% Warenverfügbarkeit. N...
06110-042
06110-042
Stainless steel
M 4
16
8
9.5
3.5
0.0065
Yes
73181600
4059495057798
31.12.2099
98% Warenverfügbarkeit. N...
06110-052
06110-052
Stainless steel
M 5
20
10
11.5
4.0
0.0121
Yes
73181600
4059495057811
31.12.2099
98% Warenverfügbarkeit. N...
06110-062
06110-062
Stainless steel
M 6
24
12
15.0
5.0
0.0224
Yes
73181600
4059495057835
31.12.2099
98% Warenverfügbarkeit. N...
06110-082
06110-082
Stainless steel
M 8
30
16
18.0
6.0
0.0437
Yes
73181600
4059495057859
31.12.2099
98% Warenverfügbarkeit. N...
06110-102
06110-102
Stainless steel
M 10
36
20
23.0
8.0
0.0854
Yes
73181600
4059495057873
31.12.2099
98% Warenverfügbarkeit. N...
06110-122
06110-122
Stainless steel
M 12
36
20
23.0
8.0
0.0793
Yes
73181600
4059495057897
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성