Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06097 - Knurled knobs
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/raendelmuttter_schrauben_knoepfe_raeder/06097.prj},{NB=06097-302206X10},{BEST=06097-302206X10},{MATERIAL=Stahl},{FORM=L},{D=M6},{D1=22},{D2=12},{H=13},{H1=6},{T=0},{L=10},{GEW=0.0076},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495413792},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=6.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
T
depth
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06097-102206
06097-102206
plastic
C
M6
22
12
13
6
8
0
0.0038
Yes
39269025
4059495413907
31.12.2099
98% Warenverfügbarkeit. N...
06097-102606
06097-102606
plastic
C
M6
26
17
20
14
9
0
0.0077
Yes
39269025
4059495413921
31.12.2099
98% Warenverfügbarkeit. N...
06097-212205
06097-212205
Brass
E
M5
22
12
13
6
6
0
0.0067
Yes
73181600
4059495413914
31.12.2099
98% Warenverfügbarkeit. N...
06097-202606
06097-202606
Steel
E
M6
26
17
20
14
10
0
0.0122
Yes
74152900
4059495413938
31.12.2099
98% Warenverfügbarkeit. N...
06097-202608
06097-202608
Steel
E
M8
26
17
20
14
12
0
0.0141
Yes
74152900
4059495413945
31.12.2099
98% Warenverfügbarkeit. N...
06097-302205X10
06097-302205X10
Steel
L
M5
22
12
13
6
0
10
0.0064
Yes
73181520
4059495413761
31.12.2099
98% Warenverfügbarkeit. N...
06097-302205X15
06097-302205X15
Steel
L
M5
22
12
13
6
0
15
0.0069
Yes
73181520
4059495413778
31.12.2099
98% Warenverfügbarkeit. N...
06097-302205X20
06097-302205X20
Steel
L
M5
22
12
13
6
0
20
0.0076
Yes
73181520
4059495413785
31.12.2099
98% Warenverfügbarkeit. N...
06097-302206X10
06097-302206X10
Steel
L
M6
22
12
13
6
0
10
0.0076
Yes
73181520
4059495413792
31.12.2099
98% Warenverfügbarkeit. N...
06097-302206X15
06097-302206X15
Steel
L
M6
22
12
13
6
0
15
0.0084
Yes
73181520
4059495413808
31.12.2099
98% Warenverfügbarkeit. N...
06097-302206X20
06097-302206X20
Steel
L
M6
22
12
13
6
0
20
0.0091
Yes
73181520
4059495413815
31.12.2099
98% Warenverfügbarkeit. N...
06097-302206X30
06097-302206X30
Steel
L
M6
22
12
13
6
0
30
0.0109
Yes
73181520
4059495413822
31.12.2099
98% Warenverfügbarkeit. N...
06097-302606X10
06097-302606X10
Steel
L
M6
26
15
13
6
0
10
0.0093
Yes
73181520
4059495413839
31.12.2099
98% Warenverfügbarkeit. N...
06097-302606X15
06097-302606X15
Steel
L
M6
26
15
13
6
0
15
0.0098
Yes
73181520
4059495413846
31.12.2099
98% Warenverfügbarkeit. N...
06097-302606X20
06097-302606X20
Steel
L
M6
26
15
13
6
0
20
0.0109
Yes
73181520
4059495413853
31.12.2099
98% Warenverfügbarkeit. N...
06097-302606X30
06097-302606X30
Steel
L
M6
26
15
13
6
0
30
0.0127
Yes
73181520
4059495413860
31.12.2099
98% Warenverfügbarkeit. N...
06097-302608X15
06097-302608X15
Steel
L
M8
26
15
13
6
0
15
0.0145
Yes
73181520
4059495413877
31.12.2099
98% Warenverfügbarkeit. N...
06097-302608X20
06097-302608X20
Steel
L
M8
26
15
13
6
0
20
0.0160
Yes
73181520
4059495413884
31.12.2099
98% Warenverfügbarkeit. N...
06097-302608X30
06097-302608X30
Steel
L
M8
26
15
13
6
0
30
0.0190
Yes
73181520
4059495413891
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성