Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06938 - Tubular handles
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Pull handles
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/buegelgriffe/06938.prj},{NB=06938-3502},{BEST=06938-3502},{FORM=B},{AUSF=Verbindungsrohr mit geriffeltem Kunststoffüberzug},{A=350},{B=44},{B1=30x1,5},{D=M10x45},{H=80},{L=394},{TRAG=1000},{GEW=0.4736},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{EAN=4059495140377},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=10},{MV=8.000},{SV=17.000},{LV=53.000},{EV=18.720},{TYP=1},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
diameter
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06938-2501
06938-2501
A
connecting tube ground an...
250
44
30x1,5
M10x45
80
294
1000
0.4061
Yes
76169951
4059495140308
31.12.2099
98% Warenverfügbarkeit. N...
06938-3001
06938-3001
A
connecting tube ground an...
300
44
30x1,5
M10x45
80
344
1000
0.4198
Yes
76169951
4059495140339
31.12.2099
98% Warenverfügbarkeit. N...
06938-3501
06938-3501
A
connecting tube ground an...
350
44
30x1,5
M10x45
80
394
1000
0.4372
Yes
76169951
4059495140360
31.12.2099
98% Warenverfügbarkeit. N...
06938-4001
06938-4001
A
connecting tube ground an...
400
44
30x1,5
M10x45
80
444
1000
0.4565
Yes
76169951
4059495140391
31.12.2099
98% Warenverfügbarkeit. N...
06938-5001
06938-5001
A
connecting tube ground an...
500
44
30x1,5
M10x45
80
544
1000
0.4933
Yes
76169951
4059495140421
31.12.2099
98% Warenverfügbarkeit. N...
06938-6001
06938-6001
A
connecting tube ground an...
600
44
30x1,5
M10x45
80
644
1000
0.5209
Yes
76169951
4059495140452
31.12.2099
98% Warenverfügbarkeit. N...
06938-2502
06938-2502
B
connecting tube with serr...
250
44
30x1,5
M10x45
80
294
1000
0.4218
Yes
76169951
4059495140315
31.12.2099
98% Warenverfügbarkeit. N...
06938-3002
06938-3002
B
connecting tube with serr...
300
44
30x1,5
M10x45
80
344
1000
0.4496
Yes
76169951
4059495140346
31.12.2099
98% Warenverfügbarkeit. N...
06938-3502
06938-3502
B
connecting tube with serr...
350
44
30x1,5
M10x45
80
394
1000
0.4736
Yes
76169951
4059495140377
31.12.2099
98% Warenverfügbarkeit. N...
06938-4002
06938-4002
B
connecting tube with serr...
400
44
30x1,5
M10x45
80
444
1000
0.5044
Yes
76169951
4059495140407
31.12.2099
98% Warenverfügbarkeit. N...
06938-5002
06938-5002
B
connecting tube with serr...
500
44
30x1,5
M10x45
80
544
1000
0.5462
Yes
76169951
4059495140438
31.12.2099
98% Warenverfügbarkeit. N...
06938-6002
06938-6002
B
connecting tube with serr...
600
44
30x1,5
M10x45
80
644
1000
0.5998
Yes
76169951
4059495140469
31.12.2099
98% Warenverfügbarkeit. N...
06938-2503
06938-2503
C
connecting tube in stainl...
250
44
30x1,5
M10x45
80
294
1000
0.5052
Yes
76169951
4059495140322
31.12.2099
98% Warenverfügbarkeit. N...
06938-3003
06938-3003
C
connecting tube in stainl...
300
44
30x1,5
M10x45
80
344
1000
0.5657
Yes
76169951
4059495140353
31.12.2099
98% Warenverfügbarkeit. N...
06938-3503
06938-3503
C
connecting tube in stainl...
350
44
30x1,5
M10x45
80
394
1000
0.6223
Yes
76169951
4059495140384
31.12.2099
98% Warenverfügbarkeit. N...
06938-4003
06938-4003
C
connecting tube in stainl...
400
44
30x1,5
M10x45
80
444
1000
0.6646
Yes
76169951
4059495140414
31.12.2099
98% Warenverfügbarkeit. N...
06938-5003
06938-5003
C
connecting tube in stainl...
500
44
30x1,5
M10x45
80
544
1000
0.7961
Yes
76169951
4059495140445
31.12.2099
98% Warenverfügbarkeit. N...
06938-6003
06938-6003
C
connecting tube in stainl...
600
44
30x1,5
M10x45
80
644
1000
0.8970
Yes
76169951
4059495140476
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성