Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06924 - Pull handles stainless steel
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Pull handles
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/buegelgriffe/06924_asmtab.prj},{NB=06924-235050},{BEST=06924-23505},{MATERIAL=Edelstahl},{POS=0.0},{A=235},{B=12.0},{B1=8},{D=M 5 x 10},{H=40},{L=243},{R=22},{T=10},{TRAG=1000},{GEW=0.2080},{BS=Infotext},{ROHS=Yes},{ZTN=73269086},{EAN=4059495926131},{FILTER=KIPP,NORELEM,KIPP_USA,NOVONOX,BLOHM},{NDM=5},{MV=4.000},{SV=8.000},{LV=10.000},{EV=5.300},{PPATH=06924_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
width
[mm]
D
thread
ⁿ/ₐ
H
height
[mm]
L
Length
[mm]
R
Radius
[mm]
T
depth
[mm]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06924-05505
06924-05505
Edelstahl
55
12.0
8
M 5 x 10
40
63
22
10
1000
0.0810
Yes
73269086
4059495926100
31.12.2099
98% Warenverfügbarkeit. N...
06924-08805
06924-08805
Edelstahl
88
12.0
8
M 5 x 10
40
96
22
10
1000
0.1030
Yes
73269086
4059495926117
31.12.2099
98% Warenverfügbarkeit. N...
06924-10005
06924-10005
Edelstahl
100
12.0
8
M 5 x 10
40
108
22
10
1000
0.1119
Yes
73269086
4059495138640
31.12.2099
98% Warenverfügbarkeit. N...
06924-12005
06924-12005
Edelstahl
120
12.0
8
M 5 x 10
40
128
22
10
1000
0.1226
Yes
73269086
4059495138664
31.12.2099
98% Warenverfügbarkeit. N...
06924-15005
06924-15005
Edelstahl
150
12.0
8
M 5 x 10
40
158
22
10
1000
0.1432
Yes
73269086
4059495138688
31.12.2099
98% Warenverfügbarkeit. N...
06924-18005
06924-18005
Edelstahl
180
12.0
8
M 5 x 10
40
188
22
10
1000
0.1659
Yes
73269086
4059495138701
31.12.2099
98% Warenverfügbarkeit. N...
06924-20005
06924-20005
Edelstahl
200
12.0
8
M 5 x 10
40
208
22
10
1000
0.1840
Yes
73269086
4059495926124
31.12.2099
98% Warenverfügbarkeit. N...
06924-23505
06924-23505
Edelstahl
235
12.0
8
M 5 x 10
40
243
22
10
1000
0.2080
Yes
73269086
4059495926131
31.12.2099
98% Warenverfügbarkeit. N...
06924-25005
06924-25005
Edelstahl
250
12.0
8
M 5 x 10
40
258
22
10
1000
0.2122
Yes
73269086
4059495138725
31.12.2099
98% Warenverfügbarkeit. N...
06924-10006
06924-10006
Edelstahl
100
19.5
10
M 6 x 12
45
110
24
12
1000
0.2344
Yes
73269086
4059495138657
31.12.2099
98% Warenverfügbarkeit. N...
06924-12006
06924-12006
Edelstahl
120
19.5
10
M 6 x 12
45
130
24
12
1000
0.2610
Yes
73269086
4059495138671
31.12.2099
98% Warenverfügbarkeit. N...
06924-15006
06924-15006
Edelstahl
150
19.5
10
M 6 x 12
45
160
24
12
1000
0.3040
Yes
73269086
4059495138695
31.12.2099
98% Warenverfügbarkeit. N...
06924-18006
06924-18006
Edelstahl
180
19.5
10
M 6 x 12
45
190
24
12
1000
0.3452
Yes
73269086
4059495138718
31.12.2099
98% Warenverfügbarkeit. N...
06924-25006
06924-25006
Edelstahl
250
19.5
10
M 6 x 12
45
260
24
12
1000
0.4434
Yes
73269086
4059495138732
31.12.2099
98% Warenverfügbarkeit. N...
06924-20006
06924-20006
Edelstahl
200
19.5
10
M 6 x 12
45
210
24
12
1000
0.4030
Yes
73269086
4059495926148
31.12.2099
98% Warenverfügbarkeit. N...
06924-23506
06924-23506
Edelstahl
235
19.5
10
M 6 x 12
45
245
24
12
1000
0.4540
Yes
73269086
4059495926155
31.12.2099
98% Warenverfügbarkeit. N...
06924-35006
06924-35006
Edelstahl
350
19.5
10
M 6 x 12
45
360
24
12
1000
0.6230
Yes
73269086
4059495926162
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성