Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06922-11 - End washer stainless steel
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Pull handles
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/buegelgriffe/06922-11.prj},{NB=06922-11-0422},{BEST=06922-11-0422},{AUSF=matt gestrahlt},{MATERIAL=Edelstahl 1.4404},{D2=8.1},{D3=4.2},{D4=12.5},{H=1},{H1=2},{FBG=M8},{GEW=0.0013},{BS=Infotext},{ROHS=Yes},{ZTN=73182200},{EAN=4059495714271},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
H
height
[mm]
H1
height
[mm]
FBG
für Bügelgriff
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06922-11-0321
06922-11-0321
smooth polished
Edelstahl 1.4404
5.1
3.2
8.0
1
2
M3
0.0004
Yes
73182200
4059495714226
31.12.2099
98% Warenverfügbarkeit. N...
06922-11-0421
06922-11-0421
smooth polished
Edelstahl 1.4404
8.1
4.2
12.5
1
2
M4
0.0013
Yes
73182200
4059495714233
31.12.2099
98% Warenverfügbarkeit. N...
06922-11-0521
06922-11-0521
smooth polished
Edelstahl 1.4404
10.1
5.2
15.0
1
2
M5
0.0022
Yes
73182200
4059495714240
31.12.2099
98% Warenverfügbarkeit. N...
06922-11-0621
06922-11-0621
smooth polished
Edelstahl 1.4404
12.1
6.2
17.0
1
2
M6
0.0020
Yes
73182200
4059495714257
31.12.2099
98% Warenverfügbarkeit. N...
06922-11-0322
06922-11-0322
matt blasted
Edelstahl 1.4404
5.1
3.2
8.0
1
2
M7
0.0004
Yes
73182200
4059495714264
31.12.2099
98% Warenverfügbarkeit. N...
06922-11-0422
06922-11-0422
matt blasted
Edelstahl 1.4404
8.1
4.2
12.5
1
2
M8
0.0013
Yes
73182200
4059495714271
31.12.2099
98% Warenverfügbarkeit. N...
06922-11-0522
06922-11-0522
matt blasted
Edelstahl 1.4404
10.1
5.2
15.0
1
2
M9
0.0022
Yes
73182200
4059495714288
31.12.2099
98% Warenverfügbarkeit. N...
06922-11-0622
06922-11-0622
matt blasted
Edelstahl 1.4404
12.1
6.2
17.0
1
2
M10
0.0020
Yes
73182200
4059495714295
31.12.2099
98% Warenverfügbarkeit. N...
06922-11-0310
06922-11-0310
bright
Edelstahl 1.4305
5.1
3.2
8.0
1
2
M11
0.0004
Yes
73182200
4059495717982
31.12.2099
98% Warenverfügbarkeit. N...
06922-11-0410
06922-11-0410
bright
Edelstahl 1.4305
8.1
4.2
12.5
1
2
M12
0.0013
Yes
73182200
4059495717999
31.12.2099
98% Warenverfügbarkeit. N...
06922-11-0510
06922-11-0510
bright
Edelstahl 1.4305
10.1
5.2
15.0
1
2
M13
0.0017
Yes
73182200
4059495718002
31.12.2099
98% Warenverfügbarkeit. N...
06922-11-0610
06922-11-0610
bright
Edelstahl 1.4305
12.1
6.2
17.0
1
2
M14
0.0020
Yes
73182200
4059495718019
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성