Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06321 - Cylindrical grips revolving with hexagon socket
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Machine handles, taper grips
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/ballengriffe_konusgriffe/06321.prj},{NB=06321-10250720},{BEST=06321-10250720},{D=M10},{D1=25},{D2=19},{D3=10},{L=15},{L1=71},{SW=4},{GEW=0.0677},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495089591},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=40.0},{XB=1.5},{XC=3.0},{XD=35.0},{XE=12.0},{XF=1.0},{XG=4.5},{NDM=10.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06321-06200520
06321-06200520
M6
20
15
10
12
51
3
0.0365
Yes
73181520
4059495089546
31.12.2099
98% Warenverfügbarkeit. N...
06321-06230620
06321-06230620
M6
23
18
10
12
62
3
0.0541
Yes
73181520
4059495089553
31.12.2099
98% Warenverfügbarkeit. N...
06321-08230620
06321-08230620
M8
23
18
10
15
62
4
0.0563
Yes
73181520
4059495089560
31.12.2099
98% Warenverfügbarkeit. N...
06321-08250720
06321-08250720
M8
25
19
10
15
71
4
0.0654
Yes
73181520
4059495089577
31.12.2099
98% Warenverfügbarkeit. N...
06321-10250720
06321-10250720
M10
25
19
10
15
71
4
0.0677
Yes
73181520
4059495089591
31.12.2099
98% Warenverfügbarkeit. N...
06321-08250810
06321-08250810
M8
26
22
14
15
81
4
0.1080
Yes
73181520
4059495089584
31.12.2099
98% Warenverfügbarkeit. N...
06321-10250810
06321-10250810
M10
26
22
14
15
81
5
0.1102
Yes
73181520
4059495089607
31.12.2099
98% Warenverfügbarkeit. N...
06321-12260820
06321-12260820
M12
26
22
14
15
81
5
0.1088
Yes
73181520
4059495089621
31.12.2099
98% Warenverfügbarkeit. N...
06321-10270930
06321-10270930
M10
27
22
14
15
92
5
0.1238
Yes
73181520
4059495089614
31.12.2099
98% Warenverfügbarkeit. N...
06321-12270930
06321-12270930
M12
27
22
14
15
92
5
0.1273
Yes
73181520
4059495089638
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성