Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05170 - Toggle clamps with push rod push-pull operation, bracket mounting
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Push-pull toggle clamps, manual clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schubstangenspanner_handstangenspanner/05170_2_asmtab.prj},{NB=05170-010_10100},{L=26},{L1=52},{L2=42},{L3=34},{L4=13},{L5=15},{L6=130},{L7=18},{L8=20},{H=101},{H1=20},{H2=20},{D1=10},{S=26},{S1=6},{F=1.0},{GEW=0.1933},{EAN=4059495051994},{NDM=6.0},{NDM1=16.0},{ST=1.5},{XA=5.0},{XB=30.0},{WHEO=180.000},{LXMIN=10.000},{LXMAX=30.000},{BEST=05170-010},{M=M 6 x 30},{D2=M 16 x 1,5},{REF=05200-205},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=NORELEM},{PPATH=05170_2_schb.prj},{EOL=31.12.2099},{POS=0},{LX=10},{LX1=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BEST
Order No.
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Abstand Rotationspunkt
[mm]
L4
Abstand Rotationspunkt 2
[mm]
L6
Length
[mm]
L7
distance
[mm]
L8
depth of threaded hole
[mm]
H
max. height
[mm]
H1
height
[mm]
H2
Abstand zum Boden
[mm]
M
clamping spindle
ⁿ/ₐ
D1
diameter
[mm]
D2
Nenndurchmesser Gewindestueck
ⁿ/ₐ
S
stroke
[mm]
F
Clamping force
[kN]
REF
suitable plastic handle
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
LX11
distance
[mm]
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05170-010
05170-010
26
52
42
34
13
130
18
20
101
20
20
M 6 x 30
10
M 16 x 1,5
26
1.0
05200-205
0.1933
Yes
82057000
4059495051994
9.000
31.12.2099
98% Warenverfügbarkeit. N...
05170-012
05170-012
32
75
60
50
20
170
30
30
139
25
28
M 8 x 40
12
M 20 x 1,5
40
1.5
05200-120
0.4399
Yes
82057000
4059495052007
10.000
31.12.2099
98% Warenverfügbarkeit. N...
05170-016
05170-016
40
105
92
78
35
213
60
35
155
32
44
M 10 x 50
16
M 27 x 1,5
70
3.5
05200-135
0.9460
Yes
82057000
4059495052014
12.000
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성