Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05775-03 - Toggle clamps horizontal with flat foot and adjustable clamping spindle
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/k1241_asmtab.prj},{NB=05775-03-034000},{LOCHBILD=1},{OH=90},{OG=72},{A=26.0},{A1=42},{B=31.0},{B1=47},{B2=15.0},{B3=9.0},{B4=26},{B5=3.0},{C=34},{C1=17.5},{D=6.6},{H=66.5},{L=225},{L1=79},{L2=48.6},{GEW=0.4548},{EAN=4059495772592},{XA=162.92986},{XB=36.40882},{XC=8.000},{XD=13.800},{XE=8.000},{XF=2.000},{XG=60.000},{XH=2.000},{XI=33.700},{XJ=6},{XL=7},{TYP1=3},{XK=1},{TYP=2.000},{TYP2=2},{TYP3=2},{TYP4=5},{TYP5=6},{TYP6=27},{TYP7=0},{TYP8=3},{BEST=05775-03-03400},{MATERIAL=Stahl},{FORM=B},{M=M8x60},{HANDKRAFT=200},{HALTEKRAFTF1=1400},{HALTEKRAFTF2=3400},{SPANNKRAFTF3=800},{SPANNKRAFTF4=1900},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1241_schb.prj},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
LOCHBILD
Hole arrangement 1
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
OH
opening angle of holding arm
[°]
OG
opening angle of handle
[°]
A
distance
[mm]
A1
width
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
B4
width
[mm]
B5
distance
[mm]
C
height
[mm]
C1
height
[mm]
D
width
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
M
thread
[mm]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF1
Holding force F1
[N]
HALTEKRAFTF2
Holding force F2
[N]
SPANNKRAFTF3
Clamping force F3
[N]
SPANNKRAFTF4
Clamping force F4
[N]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05775-03-01000
05775-03-01000
Steel
2
B
96
78
13.5
25
16.8
27
9.3
5.3
0
2.0
19
9.5
5.2
38.5
112
37
22.8
M5x40
80
500
1000
250
500
0.0910
Info
Yes
82057000
4059495776200
31.12.2099
98% Warenverfügbarkeit. N...
05775-03-02500
05775-03-02500
Steel
1
A
93
76
26.0
38
28.0
40
11.2
6.2
22
2.5
25
14.0
5.5
52.1
173
61
37.5
M6x50
150
1200
2500
400
1000
0.2466
Info
Yes
82057000
4059495772578
31.12.2099
98% Warenverfügbarkeit. N...
05775-03-03400
05775-03-03400
Steel
1
B
90
72
26.0
42
31.0
47
15.0
9.0
26
3.0
34
17.5
6.6
66.5
225
79
48.6
M8x60
200
1400
3400
800
1900
0.4548
Info
Yes
82057000
4059495772592
31.12.2099
98% Warenverfügbarkeit. N...
05775-03-05000
05775-03-05000
Steel
1
C
90
72
41.2
59
43.0
59
19.4
11.4
39
4.0
45
23.0
8.7
90.1
277
108
72.9
M10x80
250
2200
5000
1100
3000
0.9482
Info
Yes
82057000
4059495772608
31.12.2099
98% Warenverfügbarkeit. N...
05775-03-06000
05775-03-06000
Steel
2
D
94
80
41.2
66
41.0
67
23.2
13.2
0
5.0
59
26.0
8.7
110.4
308
128
87.2
M12x100
250
3000
6000
1200
3200
1.4580
Info
Yes
82057000
4059495772615
31.12.2099
98% Warenverfügbarkeit. N...
05775-03-11000
05775-03-11000
stainless steel
2
B
96
78
13.5
25
16.8
27
9.3
5.3
0
2.0
19
9.5
5.2
38.5
112
37
22.8
M5x40
80
500
1000
250
500
0.0910
Info
Yes
82057000
4059495776163
31.12.2099
98% Warenverfügbarkeit. N...
05775-03-12500
05775-03-12500
stainless steel
1
A
93
76
26.0
38
28.0
40
11.2
6.2
22
2.5
25
14.0
5.5
52.1
173
61
37.5
M6x50
150
1200
2500
400
1000
0.2482
Info
Yes
82057000
4059495772585
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성