Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05020 - Toggle clamps vertical with horizontal foot, large version
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/05020_asmtab.prj},{NB=05020-145000},{L=10},{L1MIN=50},{L1MAX=165},{L2=73},{L3=60},{L4=10},{B=52},{H=35},{H1=62.5},{H2=25},{H3=75},{H4=21},{A=40},{D1=8.5},{R1=225},{R2=230},{S=25},{S1=4.0},{S3=34},{F=4.6},{GEW=1.3100},{EAN=4059495051642},{NDM=14},{ST=2.00},{KH=8.500},{SW=22.000},{DNLEN=90.000},{WHO=60.368},{WLO=45.105},{XA=90.000},{BEST=05020-14},{M=M 14 x 90},{REF=05200-135},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=NORELEM},{XPOS='0','Haltearm geschlossen','1','Haltearm offen'},{VERS=05020_kon.prj},{ZGT=Kunststoffgriff 05200 },{PPATH=05020_schb.prj},{EOL=31.12.2099},{POS=0},{L1=50},{Y=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BEST
Order No.
ⁿ/ₐ
L
distance of horizontal rotation axis
[mm]
L2
width of foot
[mm]
L3
length of foot
[mm]
L4
distance of foot hole
[mm]
B
Bohrungsabstand Fuss
[mm]
H
height of rotation point 2
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height of rotation point 1
[mm]
H4
height
[mm]
A
borehole distance of foot min.
[mm]
M
clamping spindle
[mm]
D1
borehole diameter of foot
[mm]
R1
Radius
[mm]
R2
Radius
[mm]
S
width
[mm]
S1
Material thickness of foot
[mm]
S3
width of clamping arm
[mm]
F
Clamping force
[kN]
REF
matching plastic handles
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05020-14
05020-14
10
73
60
10
52
35
62.5
25
75
21
40
M 14 x 90
8.5
225
230
25
4.0
34
4.6
05200-135
1.3100
Yes
82057000
4059495051642
31.12.2099
98% Warenverfügbarkeit. N...
05020-16
05020-16
15
100
90
20
70
58
101.0
30
116
27
50
M 16 x 140
12.5
300
305
30
5.0
44
6.0
05200-140
3.1350
Yes
82057000
4059495051659
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성