Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04421 - Floating clamps with separate workpiece clamp and interlock
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Swing clamps, floating clamp
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/schwenkspanner/04421_asmtab.prj},{NB=04421-100812mit0},{TRAG=8000},{SPANANKRAFT=8000},{GEW=2.1000},{EAN=4059495276984},{NDM=12.000},{TYP=1},{BEST=04421-100812},{SB=12},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=NORELEM,KIPP,WERKSTUECK_SPANNSYSTEME_FRENCH},{ZGT=Spannbacken austauschbar},{ZGT1=3x SW 2,5 Einstellung von Höhenanschlag und Schwenkbereich},{ZGT2=SW 18 - Werkstückklemmung Anziehdrehmoment max. 15 Nm},{ZGT3=SW 10 - Verblockung Anziehdrehmoment max. 10 Nm},{ZGT4=Zylinderschraube M8, ISO 4762},{ZGT5=Gewindestift M12x30 DIN 913 (austauschbar)},{ZGT6=Mutter für T-Nuten M12x14 DIN 508},{XAUSF='mit','mit T-Nutenstein','ohne','ohne T-Nutenstein'},{ZGT7=-},{IMPERIAL=MM},{PPATH=04421_schb.prj},{AUSF=mit},{SPHM=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BEST
Order No.
ⁿ/ₐ
SB
Clamping stroke
[mm]
TRAG
load-bearing capacity
[N]
SPANANKRAFT
Clamping force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04421-100812
04421-100812
12
8000
8000
2.1000
Yes
84662080
4059495276984
31.12.2099
98% Warenverfügbarkeit. N...
04421-080812
04421-080812
12
8000
8000
1.6500
Yes
84662080
4059495493916
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성