Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03197-15 - Locating bushes, stainless steel with status sensor
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Accessories for indexing plungers, cam-action indexing plungers and ball lock pins
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/zubehoer_f_arretierbolzen_sperriegel_kugelsperrb/03197-15_asmtab.prj},{NB=03197-15-11163001},{D=16},{D1=0},{D2=20.0},{D3=24},{D4=3},{H=35},{H1=8},{H2=11},{H3=6.0},{H4=24.2},{H5=4},{L=27},{N=2.5},{T=3.0},{SW=5},{GEW=0.1460},{EAN=4059495752495},{TYP=6.000},{NDM=30.0},{BEST=03197-15-11163001},{MATERIAL=Edelstahl},{FORM=A},{FORMT=Gewinde durchgehend},{M=M30},{BS=Infotext},{MONTAGE=Montageanleitung},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,KIPP_USA},{ZGT=Sensor},{PPATH=03197-15_schb.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORMT
Form-Type
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
H
height
[mm]
H1
Distance
[mm]
H2
Distance
[mm]
H3
Distance
[mm]
H4
Distance
[mm]
H5
Distance
[mm]
L
Length
[mm]
M
thread
[mm]
N
width
[mm]
T
height
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03197-15-11051201
03197-15-11051201
Stainless steel
A
full thread
5
0
6.0
9
3
25
4
10
1.5
16.2
4
27
M12
1.5
1.5
5
0.0330
Yes
84662080
4059495752440
98% Warenverfügbarkeit. N...
31.12.2099
03197-15-11061601
03197-15-11061601
Stainless steel
A
full thread
6
0
7.5
12
3
25
5
10
2.0
17.1
4
27
M16
2.0
2.0
5
0.0470
Yes
84662080
4059495752457
98% Warenverfügbarkeit. N...
31.12.2099
03197-15-11081601
03197-15-11081601
Stainless steel
A
full thread
8
0
10.0
12
3
25
5
10
3.1
18.1
4
27
M16
2.0
2.0
5
0.0430
Yes
84662080
4059495752464
98% Warenverfügbarkeit. N...
31.12.2099
03197-15-11102401
03197-15-11102401
Stainless steel
A
full thread
10
0
13.0
18
3
30
6
8
4.0
17.2
4
27
M24
2.5
3.0
5
0.0960
Yes
84662080
4059495752471
98% Warenverfügbarkeit. N...
31.12.2099
03197-15-11122401
03197-15-11122401
Stainless steel
A
full thread
12
0
15.0
18
3
30
6
8
4.8
18.2
4
27
M24
2.5
3.0
5
0.0900
Yes
84662080
4059495752488
98% Warenverfügbarkeit. N...
31.12.2099
03197-15-11163001
03197-15-11163001
Stainless steel
A
full thread
16
0
20.0
24
3
35
8
11
6.0
24.2
4
27
M30
2.5
3.0
5
0.1460
Yes
84662080
4059495752495
98% Warenverfügbarkeit. N...
31.12.2099
03197-15-12051201
03197-15-12051201
Stainless steel
B
with thread and collar
5
20
6.0
0
3
20
3
5
1.5
11.2
4
27
M12
2.0
2.0
5
0.0350
Yes
84662080
4059495752501
98% Warenverfügbarkeit. N...
31.12.2099
03197-15-12061601
03197-15-12061601
Stainless steel
B
with thread and collar
6
24
7.5
0
3
20
3
5
2.0
12.1
4
27
M16
2.5
2.0
5
0.0480
Yes
84662080
4059495752518
98% Warenverfügbarkeit. N...
31.12.2099
03197-15-12081601
03197-15-12081601
Stainless steel
B
with thread and collar
8
24
10.0
0
3
20
3
5
3.1
13.1
4
27
M16
2.5
2.0
5
0.0450
Yes
84662080
4059495752525
98% Warenverfügbarkeit. N...
31.12.2099
03197-15-12102401
03197-15-12102401
Stainless steel
B
with thread and collar
10
34
13.0
0
3
25
5
10
4.0
19.2
4
27
M24
2.5
3.0
5
0.1010
Yes
84662080
4059495752532
98% Warenverfügbarkeit. N...
31.12.2099
03197-15-12122401
03197-15-12122401
Stainless steel
B
with thread and collar
12
34
15.0
0
3
25
5
10
4.8
20.2
4
27
M24
2.5
3.0
5
0.0950
Yes
84662080
4059495752549
98% Warenverfügbarkeit. N...
31.12.2099
03197-15-12163001
03197-15-12163001
Stainless steel
B
with thread and collar
16
40
20.0
0
3
30
5
10
6.0
23.2
4
27
M30
2.5
3.0
5
0.1490
Yes
84662080
4059495752556
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성