Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03099-61 - Positioning bushes, steel or stainless steel for status sensor
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Accessories for indexing plungers, cam-action indexing plungers and ball lock pins
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/zubehoer_f_arretierbolzen_sperriegel_kugelsperrb/03099-61_asmtab.prj},{NB=03099-61-410179},{BEST=03099-61-410179},{FORM=B},{FORMT=mit Gewinde und Bund},{MATERIAL=Edelstahl},{D=5},{D1=M12x1,5},{D2=0},{D3=3},{H=15},{H1=12.0},{H2=10.5},{H3=4},{L=27},{T=11.0},{T1=0},{SW1=13},{SW2=5},{GEW=0.0200},{BS=Infotext},{MONTAGE=Montageanleitung},{ROHS=Yes},{ZTN=84662080},{EAN=4059495752167},{FILTER=KIPP,NORELEM,KIPP_USA},{TYP=27.000},{TYP1=1},{PPATH=03099-61_schb.prj},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORMT
Form-Type
ⁿ/ₐ
MATERIAL
Material base
ⁿ/ₐ
D
diameter
ⁿ/ₐ
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
T
Distance
[mm]
T1
Distance
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03099-61-103101
03099-61-103101
A
full thread
Steel
3
M10x1
0
3
12
0.0
0.0
4
7.0
4
3
5
0.0060
Yes
84662080
4059495751900
98% Warenverfügbarkeit. N...
31.12.2099
03099-61-104101
03099-61-104101
A
full thread
Steel
4
M10x1
0
3
12
0.0
0.0
4
7.0
4
4
5
0.0060
Yes
84662080
4059495751917
98% Warenverfügbarkeit. N...
31.12.2099
03099-61-105121
03099-61-105121
A
full thread
Steel
5
M12x1,5
0
3
15
0.0
0.0
4
11.0
4
5
5
0.0090
Yes
84662080
4059495751924
98% Warenverfügbarkeit. N...
31.12.2099
03099-61-106121
03099-61-106121
A
full thread
Steel
6
M12x1,5
0
3
15
0.0
0.0
4
11.0
4
6
5
0.0090
Yes
84662080
4059495751931
98% Warenverfügbarkeit. N...
31.12.2099
03099-61-108161
03099-61-108161
A
full thread
Steel
8
M16x1,5
0
3
20
0.0
0.0
4
15.5
6
8
5
0.0190
Yes
84662080
4059495751948
98% Warenverfügbarkeit. N...
31.12.2099
03099-61-110161
03099-61-110161
A
full thread
Steel
10
M16x1,5
0
3
20
0.0
0.0
4
15.5
6
10
5
0.0170
Yes
84662080
4059495751955
98% Warenverfügbarkeit. N...
31.12.2099
03099-61-112201
03099-61-112201
A
full thread
Steel
12
M20x1,5
0
3
25
0.0
0.0
4
19.0
6
12
5
0.0350
Yes
84662080
4059495751962
98% Warenverfügbarkeit. N...
31.12.2099
03099-61-116241
03099-61-116241
A
full thread
Steel
16
M24x2
0
3
32
0.0
0.0
4
25.0
8
16
5
0.0700
Yes
84662080
4059495751979
98% Warenverfügbarkeit. N...
31.12.2099
03099-61-203101
03099-61-203101
A
full thread
stainless steel
3
M10x1
0
3
12
0.0
0.0
4
7.0
4
3
5
0.0080
Yes
84662080
4059495751986
98% Warenverfügbarkeit. N...
31.12.2099
03099-61-204101
03099-61-204101
A
full thread
stainless steel
4
M10x1
0
3
12
0.0
0.0
4
7.0
4
4
5
0.0080
Yes
84662080
4059495751993
98% Warenverfügbarkeit. N...
31.12.2099
03099-61-205121
03099-61-205121
A
full thread
stainless steel
5
M12x1,5
0
3
15
0.0
0.0
4
11.0
4
5
5
0.0100
Yes
84662080
4059495752006
98% Warenverfügbarkeit. N...
31.12.2099
03099-61-206121
03099-61-206121
A
full thread
stainless steel
6
M12x1,5
0
3
15
0.0
0.0
4
11.0
4
6
5
0.0100
Yes
84662080
4059495752013
98% Warenverfügbarkeit. N...
31.12.2099
03099-61-208161
03099-61-208161
A
full thread
stainless steel
8
M16x1,5
0
3
20
0.0
0.0
4
15.0
6
8
5
0.0220
Yes
84662080
4059495752020
98% Warenverfügbarkeit. N...
31.12.2099
03099-61-210161
03099-61-210161
A
full thread
stainless steel
10
M16x1,5
0
3
20
0.0
0.0
4
15.0
6
10
5
0.0200
Yes
84662080
4059495752037
98% Warenverfügbarkeit. N...
31.12.2099
03099-61-212201
03099-61-212201
A
full thread
stainless steel
12
M20x1,5
0
3
25
0.0
0.0
4
19.0
6
12
5
0.0420
Yes
84662080
4059495752044
98% Warenverfügbarkeit. N...
31.12.2099
03099-61-216241
03099-61-216241
A
full thread
stainless steel
16
M24x2
0
3
32
0.0
0.0
4
25.0
8
16
5
0.0810
Yes
84662080
4059495752051
98% Warenverfügbarkeit. N...
31.12.2099
03099-61-304121
03099-61-304121
B
with thread and collar
Steel
3
M10x1
0
3
15
12.0
10.5
4
7.0
0
11
5
0.0140
Yes
84662080
4059495752068
98% Warenverfügbarkeit. N...
31.12.2099
03099-61-305121
03099-61-305121
B
with thread and collar
Steel
4
M10x1
0
3
15
12.0
10.5
4
7.0
0
11
5
0.0130
Yes
84662080
4059495752075
98% Warenverfügbarkeit. N...
31.12.2099
03099-61-306121
03099-61-306121
B
with thread and collar
Steel
5
M12x1,5
0
3
15
12.0
10.5
4
11.0
0
13
5
0.0120
Yes
84662080
4059495752082
98% Warenverfügbarkeit. N...
31.12.2099
03099-61-308161
03099-61-308161
B
with thread and collar
Steel
6
M12x1,5
0
3
15
12.0
10.5
4
11.0
0
13
5
0.0240
Yes
84662080
4059495752099
98% Warenverfügbarkeit. N...
31.12.2099
03099-61-310161
03099-61-310161
B
with thread and collar
Steel
8
M16x1,5
0
3
20
15.0
13.5
4
15.5
0
17
5
0.0230
Yes
84662080
4059495752105
98% Warenverfügbarkeit. N...
31.12.2099
03099-61-403089
03099-61-403089
B
with thread and collar
Steel
10
M16x1,5
0
3
20
15.0
13.5
4
15.5
0
17
5
0.0060
Yes
84662080
4059495752112
98% Warenverfügbarkeit. N...
31.12.2099
03099-61-404089
03099-61-404089
B
with thread and collar
Steel
12
M20x1,5
0
3
25
20.0
18.5
4
19.0
0
22
5
0.0050
Yes
84662080
4059495752129
98% Warenverfügbarkeit. N...
31.12.2099
03099-61-405089
03099-61-405089
B
with thread and collar
Steel
16
M24x2
0
3
32
27.0
25.5
4
25.0
0
27
5
0.0040
Yes
84662080
4059495752136
98% Warenverfügbarkeit. N...
31.12.2099
03099-61-406109
03099-61-406109
B
with thread and collar
stainless steel
3
M10x1
0
3
15
12.0
10.5
4
7.0
0
11
5
0.0060
Yes
84662080
4059495752143
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성