Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03102-05 - Barrel locks with return spring steel or brass bevel up or down
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Cam action indexing plungers, barrel slide bolts
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/sperrriegel_verschlussriegel/03102-05.prj},{NB=03102-05-1737000},{B=70},{B1=45},{B2=16},{C=2.0},{D=7.0},{D1=0},{D2=0},{H=38.0},{H1=16},{L=73.0},{L1=22},{L2=28.0},{L3=0},{L4=0},{S=17},{GEW=0.1630},{EAN=4059495705033},{XA=39.0},{XB=68.0},{XC=18.0},{XD=9.0},{XE=1.8},{XF=15.2},{XG=19.0},{XH=34.2},{XI=14.4},{XJ=1.6},{BEST=03102-05-173700},{FORM=B},{FORMT=Riegel nach unten},{MATERIAL=Stahl},{OBER=verzinkt},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORMT
Form-Type
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBER
Surface finish body
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
C
height
[mm]
D
diameter
[mm]
H
Length
[mm]
H1
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03102-05-036350
03102-05-036350
A
bevel up
steel
passivated
35
23
8
1.2
3.5
19.0
8
36.5
11
13.5
0.0200
Yes
73181900
4059495704982
98% Warenverfügbarkeit. N...
31.12.2099
03102-05-056500
03102-05-056500
A
bevel up
steel
passivated
50
34
12
1.5
4.8
29.5
12
56.0
16
19.0
0.0710
Yes
73181900
4059495704999
98% Warenverfügbarkeit. N...
31.12.2099
03102-05-073700
03102-05-073700
A
bevel up
steel
passivated
70
45
16
2.0
7.0
38.0
16
73.0
22
28.0
0.1290
Yes
73181900
4059495705002
98% Warenverfügbarkeit. N...
31.12.2099
03102-05-136350
03102-05-136350
B
bevel down
steel
passivated
35
23
8
1.2
3.5
19.0
8
36.5
11
13.5
0.0240
Yes
73181900
4059495705019
98% Warenverfügbarkeit. N...
31.12.2099
03102-05-156500
03102-05-156500
B
bevel down
steel
passivated
50
34
12
1.5
4.8
29.5
12
56.0
16
19.0
0.0750
Yes
73181900
4059495705026
98% Warenverfügbarkeit. N...
31.12.2099
03102-05-173700
03102-05-173700
B
bevel down
steel
passivated
70
45
16
2.0
7.0
38.0
16
73.0
22
28.0
0.1630
Yes
73181900
4059495705033
98% Warenverfügbarkeit. N...
31.12.2099
03102-05-036351
03102-05-036351
A
bevel up
brass
chromed
35
23
8
1.2
3.5
19.0
8
36.5
11
13.5
0.0200
Yes
73181900
4059495705040
98% Warenverfügbarkeit. N...
31.12.2099
03102-05-056501
03102-05-056501
A
bevel up
brass
chromed
50
34
12
1.5
4.8
29.5
12
56.0
16
19.0
0.0710
Yes
73181900
4059495705057
98% Warenverfügbarkeit. N...
31.12.2099
03102-05-073701
03102-05-073701
A
bevel up
brass
chromed
70
45
16
2.0
7.0
38.0
16
73.0
22
28.0
0.1290
Yes
73181900
4059495705064
98% Warenverfügbarkeit. N...
31.12.2099
03102-05-136351
03102-05-136351
B
bevel down
brass
chromed
35
23
8
1.2
3.5
19.0
8
36.5
11
13.5
0.0240
Yes
73181900
4059495705071
98% Warenverfügbarkeit. N...
31.12.2099
03102-05-156501
03102-05-156501
B
bevel down
brass
chromed
50
34
12
1.5
4.8
29.5
12
56.0
16
19.0
0.0750
Yes
73181900
4059495705088
98% Warenverfügbarkeit. N...
31.12.2099
03102-05-173701
03102-05-173701
B
bevel down
brass
chromed
70
45
16
2.0
7.0
38.0
16
73.0
22
28.0
0.1630
Yes
73181900
4059495705095
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성