Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03099 - Cam-action indexing plungers stainless steel
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Cam action indexing plungers, barrel slide bolts
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/sperrriegel_verschlussriegel/03099_3_asmtab.prj},{NB=03099-10412201},{BEST=03099-10412201},{AUSF=Griff unbeschichtet ohne Mutter},{FORM=A},{D=12},{D1=M 20 x 1,5},{D2=20},{L=70.0},{L1=50},{L3=35},{B=18.0},{B1=6.0},{H=12},{SW=30},{F=3.0},{F1=20},{F2=60},{GEW=0.1420},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059495029580},{FILTER=KIPP,NORELEM,KIPP_USA,NOVONOX},{TAB=1},{TAB1=2},{TAB2=1},{TAB3=1},{TYP=0},{IMPERIAL=MM},{PPATH=03099_3_schb.prj},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
SW
width across flats
ⁿ/ₐ
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03099-1040410
03099-1040410
grip uncoated without nut
A
4
M 10
10
38.0
25
20
9.0
3.0
6
17
1.0
8
14
0.0173
Yes
73181900
4059495029351
98% Warenverfügbarkeit. N...
31.12.2099
03099-1040510
03099-1040510
grip uncoated without nut
A
5
M 10
10
38.0
25
20
9.0
3.0
6
17
1.3
8
14
0.0176
Yes
73181900
4059495029375
98% Warenverfügbarkeit. N...
31.12.2099
03099-1040610
03099-1040610
grip uncoated without nut
A
6
M 10
10
38.0
25
20
9.0
3.0
6
17
1.8
8
14
0.0180
Yes
73181900
4059495029412
98% Warenverfügbarkeit. N...
31.12.2099
03099-10404101
03099-10404101
grip uncoated without nut
A
4
M 10 x 1
10
38.0
25
20
9.0
3.0
6
17
1.0
8
14
0.0181
Yes
73181900
4059495029368
98% Warenverfügbarkeit. N...
31.12.2099
03099-10405101
03099-10405101
grip uncoated without nut
A
5
M 10 x 1
10
38.0
25
20
9.0
3.0
6
17
1.3
8
14
0.0186
Yes
73181900
4059495029382
98% Warenverfügbarkeit. N...
31.12.2099
03099-10406101
03099-10406101
grip uncoated without nut
A
6
M 10 x 1
10
38.0
25
20
9.0
3.0
6
17
1.8
8
14
0.0188
Yes
73181900
4059495029429
98% Warenverfügbarkeit. N...
31.12.2099
03099-1040512
03099-1040512
grip uncoated without nut
A
5
M 12
12
46.8
30
25
10.8
3.6
8
19
1.3
8
15
0.0290
Yes
73181900
4059495029399
98% Warenverfügbarkeit. N...
31.12.2099
03099-1040612
03099-1040612
grip uncoated without nut
A
6
M 12
12
46.8
30
25
10.8
3.6
8
19
1.8
8
15
0.0296
Yes
73181900
4059495029436
98% Warenverfügbarkeit. N...
31.12.2099
03099-1040812
03099-1040812
grip uncoated without nut
A
8
M 12
12
46.8
30
25
10.8
3.6
8
19
2.3
8
15
0.0302
Yes
73181900
4059495029474
98% Warenverfügbarkeit. N...
31.12.2099
03099-10405121
03099-10405121
grip uncoated without nut
A
5
M 12 x 1,5
12
46.8
30
25
10.8
3.6
8
19
1.3
8
15
0.0295
Yes
73181900
4059495029405
98% Warenverfügbarkeit. N...
31.12.2099
03099-10406121
03099-10406121
grip uncoated without nut
A
6
M 12 x 1,5
12
46.8
30
25
10.8
3.6
8
19
1.8
8
15
0.0301
Yes
73181900
4059495029443
98% Warenverfügbarkeit. N...
31.12.2099
03099-10408121
03099-10408121
grip uncoated without nut
A
8
M 12 x 1,5
12
46.8
30
25
10.8
3.6
8
19
2.3
8
15
0.0313
Yes
73181900
4059495029481
98% Warenverfügbarkeit. N...
31.12.2099
03099-1040616
03099-1040616
grip uncoated without nut
A
6
M 16
16
60.4
40
32
14.4
4.8
10
24
1.8
15
35
0.0705
Yes
73181900
4059495029450
98% Warenverfügbarkeit. N...
31.12.2099
03099-1040816
03099-1040816
grip uncoated without nut
A
8
M 16
16
60.4
40
32
14.4
4.8
10
24
2.3
15
35
0.0718
Yes
73181900
4059495029498
98% Warenverfügbarkeit. N...
31.12.2099
03099-1041016
03099-1041016
grip uncoated without nut
A
10
M 16
16
60.4
40
32
14.4
4.8
10
24
2.8
15
35
0.0727
Yes
73181900
4059495029535
98% Warenverfügbarkeit. N...
31.12.2099
03099-10406161
03099-10406161
grip uncoated without nut
A
6
M 16 x 1,5
16
60.4
40
32
14.4
4.8
10
24
1.8
15
35
0.0712
Yes
73181900
4059495029467
98% Warenverfügbarkeit. N...
31.12.2099
03099-10408161
03099-10408161
grip uncoated without nut
A
8
M 16 x 1,5
16
60.4
40
32
14.4
4.8
10
24
2.3
15
35
0.0729
Yes
73181900
4059495029504
98% Warenverfügbarkeit. N...
31.12.2099
03099-10410161
03099-10410161
grip uncoated without nut
A
10
M 16 x 1,5
16
60.4
40
32
14.4
4.8
10
24
2.8
15
35
0.0751
Yes
73181900
4059495029542
98% Warenverfügbarkeit. N...
31.12.2099
03099-1040820
03099-1040820
grip uncoated without nut
A
8
M 20
20
70.0
50
35
18.0
6.0
12
30
2.3
20
60
0.1299
Yes
73181900
4059495029511
98% Warenverfügbarkeit. N...
31.12.2099
03099-1041020
03099-1041020
grip uncoated without nut
A
10
M 20
20
70.0
50
35
18.0
6.0
12
30
2.8
20
60
0.1344
Yes
73181900
4059495029559
98% Warenverfügbarkeit. N...
31.12.2099
03099-1041220
03099-1041220
grip uncoated without nut
A
12
M 20
20
70.0
50
35
18.0
6.0
12
30
3.0
20
60
0.1379
Yes
73181900
4059495029573
98% Warenverfügbarkeit. N...
31.12.2099
03099-10408201
03099-10408201
grip uncoated without nut
A
8
M 20 x 1,5
20
70.0
50
35
18.0
6.0
12
30
2.3
20
60
0.1359
Yes
73181900
4059495029528
98% Warenverfügbarkeit. N...
31.12.2099
03099-10410201
03099-10410201
grip uncoated without nut
A
10
M 20 x 1,5
20
70.0
50
35
18.0
6.0
12
30
2.8
20
60
0.1402
Yes
73181900
4059495029566
98% Warenverfügbarkeit. N...
31.12.2099
03099-10412201
03099-10412201
grip uncoated without nut
A
12
M 20 x 1,5
20
70.0
50
35
18.0
6.0
12
30
3.0
20
60
0.1420
Yes
73181900
4059495029580
98% Warenverfügbarkeit. N...
31.12.2099
03099-1050410
03099-1050410
grip uncoated with nut
B
4
M 10
10
38.0
25
20
9.0
3.0
6
17
1.0
8
14
0.0236
Yes
73181900
4059495029597
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성