Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03099-35 1 - Cam-action indexing plungers, stainless steel with internal guide
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Cam action indexing plungers, barrel slide bolts
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/sperrriegel_verschlussriegel/03099-35_1_asmtab.prj},{NB=03099-35-10710201161},{B=21.5},{B1=9.5},{D=10},{D2=24.8},{F=2.8},{H=12},{L=82.3},{L1=51.0},{L3=30},{F2=60},{SW1=22},{SW2=30},{GEW=0.2580},{TYP1=1},{NDM=20},{ST=1.50},{TYP=1},{TYP4=96},{TYP3=1},{XA=80.500},{BEST=03099-35-1071020116},{MATERIAL=Edelstahl},{FORM=D},{FARBE=rapsgelb RAL 1021},{FARBE1=rapsgelb RAL 1021},{AUSF=rapsgelb RAL 1021},{D1=M20X1,5},{F1=20},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059495703329},{FILTER=KIPP,NORELEM,KIPP_USA,},{XPOS='1','entspannte Position','2','gespannte Position'},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
height
[mm]
B1
width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
F
chamfer x 30°
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
SW1
Key-wide
[mm]
SW2
Key-wide
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03099-35-10405101
03099-35-10405101
stainless steel
A
-
without grip cap or lockn...
9.0
3.0
5
M10X1
16.0
1.3
6
45.8
25.0
15
8
14
13
0
0.4150
Yes
73181900
4059495702452
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-10406121
03099-35-10406121
stainless steel
A
-
without grip cap or lockn...
10.2
3.6
6
M12X1,5
17.4
1.8
8
55.4
30.0
19
8
15
14
0
0.6100
Yes
73181900
4059495702469
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-10408161
03099-35-10408161
stainless steel
A
-
without grip cap or lockn...
14.4
4.8
8
M16X1,5
21.6
2.3
10
71.0
40.0
26
15
35
19
0
0.1350
Yes
73181900
4059495702476
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-10410201
03099-35-10410201
stainless steel
A
-
without grip cap or lockn...
17.0
6.0
10
M20X1,5
24.8
2.8
12
80.5
50.0
30
20
60
22
0
0.2230
Yes
73181900
4059495702483
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-10505101
03099-35-10505101
stainless steel
B
-
without grip cap, with lo...
9.0
3.0
5
M10X1
16.0
1.3
6
45.8
25.0
15
8
14
13
17
0.0470
Yes
73181900
4059495702490
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-10506121
03099-35-10506121
stainless steel
B
-
without grip cap, with lo...
10.2
3.6
6
M12X1,5
17.4
1.8
8
55.4
30.0
19
8
15
14
19
0.0700
Yes
73181900
4059495702506
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-10508161
03099-35-10508161
stainless steel
B
-
without grip cap, with lo...
14.4
4.8
8
M16X1,5
21.6
2.3
10
71.0
40.0
26
15
35
19
24
0.1520
Yes
73181900
4059495702513
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-10510201
03099-35-10510201
stainless steel
B
-
without grip cap, with lo...
17.0
6.0
10
M20X1,5
24.8
2.8
12
80.5
26.3
30
20
60
22
30
0.2560
Yes
73181900
4059495702520
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-10605101
03099-35-10605101
stainless steel
C
anthracite grey RAL 7021
anthracite grey RAL 7021
10.9
4.9
5
M10X1
16.0
1.3
6
46.7
31.5
15
8
14
13
0
0.0415
Yes
73181900
4059495703091
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-10606121
03099-35-10606121
stainless steel
C
anthracite grey RAL 7021
anthracite grey RAL 7021
13.0
5.8
6
M12X1,5
17.4
1.8
8
56.5
42.0
19
8
15
14
0
0.0614
Yes
73181900
4059495703107
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-10608161
03099-35-10608161
stainless steel
C
anthracite grey RAL 7021
anthracite grey RAL 7021
17.7
8.1
8
M16X1,5
21.6
2.3
10
72.6
51.6
26
15
35
19
0
0.1350
Yes
73181900
4059495703114
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-10610201
03099-35-10610201
stainless steel
C
anthracite grey RAL 7021
anthracite grey RAL 7021
21.5
9.5
10
M20X1,5
24.8
2.8
12
82.3
51.0
30
20
60
22
0
0.2230
Yes
73181900
4059495703121
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-10705101
03099-35-10705101
stainless steel
D
anthracite grey RAL 7021
anthracite grey RAL 7021
10.9
4.9
5
M10X1
16.0
1.3
6
46.7
31.5
15
8
14
13
17
0.0480
Yes
73181900
4059495703138
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-10706121
03099-35-10706121
stainless steel
D
anthracite grey RAL 7021
anthracite grey RAL 7021
13.0
5.8
6
M12X1,5
17.4
1.8
8
56.5
42.0
19
8
15
14
19
0.0700
Yes
73181900
4059495703145
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-10708161
03099-35-10708161
stainless steel
D
anthracite grey RAL 7021
anthracite grey RAL 7021
17.7
8.1
8
M16X1,5
21.6
2.3
10
72.6
51.6
26
15
35
19
24
0.1520
Yes
73181900
4059495703152
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-10710201
03099-35-10710201
stainless steel
D
anthracite grey RAL 7021
anthracite grey RAL 7021
21.5
9.5
10
M20X1,5
24.8
2.8
12
82.3
51.0
30
20
60
22
30
0.2560
Yes
73181900
4059495703169
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-106051012
03099-35-106051012
stainless steel
C
orange RAL 2004
orange RAL 2004
10.9
4.9
5
M10X1
16.0
1.3
6
46.7
31.5
15
8
14
13
0
0.4150
Yes
73181900
4059495703176
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-106061212
03099-35-106061212
stainless steel
C
orange RAL 2004
orange RAL 2004
13.0
5.8
6
M12X1,5
17.4
1.8
8
56.5
42.0
19
8
15
14
0
0.6100
Yes
73181900
4059495703183
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-106081612
03099-35-106081612
stainless steel
C
orange RAL 2004
orange RAL 2004
17.7
8.1
8
M16X1,5
21.6
2.3
10
72.6
51.6
26
15
35
19
0
0.1350
Yes
73181900
4059495703190
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-106102012
03099-35-106102012
stainless steel
C
orange RAL 2004
orange RAL 2004
21.5
9.5
10
M20X1,5
24.8
2.8
12
82.3
51.0
30
20
60
22
0
0.2230
Yes
73181900
4059495703206
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-107051012
03099-35-107051012
stainless steel
D
orange RAL 2004
orange RAL 2004
10.9
4.9
5
M10X1
16.0
1.3
6
46.7
31.5
15
8
14
13
17
0.0470
Yes
73181900
4059495703213
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-107061212
03099-35-107061212
stainless steel
D
orange RAL 2004
orange RAL 2004
13.0
5.8
6
M12X1,5
17.4
1.8
8
56.5
42.0
19
8
15
14
19
0.0700
Yes
73181900
4059495703220
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-107081612
03099-35-107081612
stainless steel
D
orange RAL 2004
orange RAL 2004
17.7
8.1
8
M16X1,5
21.6
2.3
10
72.6
51.6
26
15
35
19
24
0.1520
Yes
73181900
4059495703237
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-107102012
03099-35-107102012
stainless steel
D
orange RAL 2004
orange RAL 2004
21.5
9.5
10
M20X1,5
24.8
2.8
12
82.3
51.0
30
20
60
22
30
0.2560
Yes
73181900
4059495703244
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-1060510116
03099-35-1060510116
stainless steel
C
bright yellow RAL 1021
bright yellow RAL 1021
10.9
4.9
5
M10X1
16.0
1.3
6
46.7
31.5
15
8
14
13
0
0.4100
Yes
73181900
4059495703251
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성