Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03099-12 - Cam-action indexing plunger, with hexagon
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Cam action indexing plungers, barrel slide bolts
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/sperrriegel_verschlussriegel/03099-12_asmtab.prj},{NB=03099-12-0612201871},{D=12},{D2=20},{B=21.5},{B1=9.5},{H=12},{L=72.8},{L1=51.6},{L3=30},{SW1=20},{F=3.0},{F2=60},{GEW=0.1730},{EAN=4059495670003},{TYP2=0},{TYP=24},{ST=1.500},{TYP3=1},{TYP4=192},{BEST=03099-12-061220187},{FORM=C},{FARBE=verkehrsblau RAL 5017},{AUSF=mit Riegelkappe, ohne Kontermutter},{D1=M20X1,5},{SW2=-},{F1=20},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{XPOS='1','entspannte Position','2','gespannte Position'},{PPATH=03099-12_schb.prj},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
B
height
[mm]
B1
width
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
F
chamfer x 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03099-12-040410
03099-12-040410
A
-
without grip cap or lockn...
4
M10
10
9.0
3.0
6
38.5
25.0
15
10
-
1.0
8
14
0.0230
Yes
73181900
4059495667614
98% Warenverfügbarkeit. N...
31.12.2099
03099-12-040510
03099-12-040510
A
-
without grip cap or lockn...
5
M10
10
9.0
3.0
6
38.5
25.0
15
10
-
1.3
8
14
0.0189
Yes
73181900
4059495667621
98% Warenverfügbarkeit. N...
31.12.2099
03099-12-040610
03099-12-040610
A
-
without grip cap or lockn...
6
M10
10
9.0
3.0
6
38.5
25.0
15
10
-
1.8
8
14
0.0236
Yes
73181900
4059495667638
98% Warenverfügbarkeit. N...
31.12.2099
03099-12-0404101
03099-12-0404101
A
-
without grip cap or lockn...
4
M10X1
10
9.0
3.0
6
38.5
25.0
15
10
-
1.0
8
14
0.0230
Yes
73181900
4059495667645
98% Warenverfügbarkeit. N...
31.12.2099
03099-12-0405101
03099-12-0405101
A
-
without grip cap or lockn...
5
M10X1
10
9.0
3.0
6
38.5
25.0
15
10
-
1.3
8
14
0.0233
Yes
73181900
4059495667652
98% Warenverfügbarkeit. N...
31.12.2099
03099-12-0406101
03099-12-0406101
A
-
without grip cap or lockn...
6
M10X1
10
9.0
3.0
6
38.5
25.0
15
10
-
1.8
8
14
0.0236
Yes
73181900
4059495667669
98% Warenverfügbarkeit. N...
31.12.2099
03099-12-040512
03099-12-040512
A
-
without grip cap or lockn...
5
M12
12
10.8
3.6
8
47.4
30.0
19
12
-
1.3
8
15
0.0383
Yes
73181900
4059495667676
98% Warenverfügbarkeit. N...
31.12.2099
03099-12-040612
03099-12-040612
A
-
without grip cap or lockn...
6
M12
12
10.8
3.6
8
47.4
30.0
19
12
-
1.8
8
15
0.0387
Yes
73181900
4059495667683
98% Warenverfügbarkeit. N...
31.12.2099
03099-12-040812
03099-12-040812
A
-
without grip cap or lockn...
8
M12
12
10.8
3.6
8
47.4
30.0
19
12
-
2.3
8
15
0.0398
Yes
73181900
4059495667690
98% Warenverfügbarkeit. N...
31.12.2099
03099-12-0405121
03099-12-0405121
A
-
without grip cap or lockn...
5
M12X1,5
12
10.8
3.6
8
47.4
30.0
19
12
-
1.3
8
15
0.0383
Yes
73181900
4059495667706
98% Warenverfügbarkeit. N...
31.12.2099
03099-12-0406121
03099-12-0406121
A
-
without grip cap or lockn...
6
M12X1,5
12
10.8
3.6
8
47.4
30.0
19
12
-
1.8
8
15
0.0387
Yes
73181900
4059495667713
98% Warenverfügbarkeit. N...
31.12.2099
03099-12-0408121
03099-12-0408121
A
-
without grip cap or lockn...
8
M12X1,5
12
10.8
3.6
8
47.4
30.0
19
12
-
2.3
8
15
0.0398
Yes
73181900
4059495667720
98% Warenverfügbarkeit. N...
31.12.2099
03099-12-040616
03099-12-040616
A
-
without grip cap or lockn...
6
M16
16
14.4
4.8
10
61.2
40.0
26
16
-
1.8
15
35
0.0917
Yes
73181900
4059495667737
98% Warenverfügbarkeit. N...
31.12.2099
03099-12-040816
03099-12-040816
A
-
without grip cap or lockn...
8
M16
16
14.4
4.8
10
61.2
40.0
26
16
-
2.3
15
35
0.0937
Yes
73181900
4059495667744
98% Warenverfügbarkeit. N...
31.12.2099
03099-12-041016
03099-12-041016
A
-
without grip cap or lockn...
10
M16
16
14.4
4.8
10
61.2
40.0
26
16
-
2.8
15
35
0.0950
Yes
73181900
4059495667751
98% Warenverfügbarkeit. N...
31.12.2099
03099-12-0406161
03099-12-0406161
A
-
without grip cap or lockn...
6
M16X1,5
16
14.4
4.8
10
61.2
40.0
26
16
-
1.8
15
35
0.0917
Yes
73181900
4059495667768
98% Warenverfügbarkeit. N...
31.12.2099
03099-12-0408161
03099-12-0408161
A
-
without grip cap or lockn...
8
M16X1,5
16
14.4
4.8
10
61.2
40.0
26
16
-
2.3
15
35
0.0937
Yes
73181900
4059495667775
98% Warenverfügbarkeit. N...
31.12.2099
03099-12-0410161
03099-12-0410161
A
-
without grip cap or lockn...
10
M16X1,5
16
14.4
4.8
10
61.2
40.0
26
16
-
2.8
15
35
0.0950
Yes
73181900
4059495667782
98% Warenverfügbarkeit. N...
31.12.2099
03099-12-040820
03099-12-040820
A
-
without grip cap or lockn...
8
M20
20
18.0
6.0
12
71.0
50.0
30
20
-
2.3
20
60
0.1657
Yes
73181900
4059495667799
98% Warenverfügbarkeit. N...
31.12.2099
03099-12-041020
03099-12-041020
A
-
without grip cap or lockn...
10
M20
20
18.0
6.0
12
71.0
50.0
30
20
-
2.8
20
60
0.1690
Yes
73181900
4059495667805
98% Warenverfügbarkeit. N...
31.12.2099
03099-12-041220
03099-12-041220
A
-
without grip cap or lockn...
12
M20
20
18.0
6.0
12
71.0
50.0
30
20
-
3.0
20
60
0.1708
Yes
73181900
4059495667812
98% Warenverfügbarkeit. N...
31.12.2099
03099-12-0408201
03099-12-0408201
A
-
without grip cap or lockn...
8
M20X1,5
20
18.0
6.0
12
71.0
50.0
30
20
-
2.3
20
60
0.1657
Yes
73181900
4059495667829
98% Warenverfügbarkeit. N...
31.12.2099
03099-12-0410201
03099-12-0410201
A
-
without grip cap or lockn...
10
M20X1,5
20
18.0
6.0
12
71.0
50.0
30
20
-
2.8
20
60
0.1690
Yes
73181900
4059495667836
98% Warenverfügbarkeit. N...
31.12.2099
03099-12-0412201
03099-12-0412201
A
-
without grip cap or lockn...
12
M20X1,5
20
18.0
6.0
12
71.0
50.0
30
20
-
3.0
20
60
0.1708
Yes
73181900
4059495667843
98% Warenverfügbarkeit. N...
31.12.2099
03099-12-050410
03099-12-050410
B
-
without grip cap, with lo...
4
M10
10
9.0
3.0
6
38.5
25.0
15
10
17
1.0
8
14
0.0294
Yes
73181900
4059495667850
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성