Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03099-11 - Cam-action indexing plungers
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Cam action indexing plungers, barrel slide bolts
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/sperrriegel_verschlussriegel/03099-11_asmtab.prj},{NB=03099-11-0612201871},{D=12},{D2=20},{B=21.5},{B1=9.5},{H=12},{L=72.8},{L1=51.6},{L3=35},{F=3.0},{F2=60},{GEW=0.1730},{EAN=4059495677200},{NDM=20},{ST=1.500},{TYP2=0},{TYP=24},{TYP3=1},{TYP4=192},{NDM1=0.0000},{TYP5=1.000},{BEST=03099-11-061220187},{FORM=C},{FARBE=verkehrsblau RAL 5017},{AUSF=mit Riegelkappe, ohne Kontermutter},{D1=M20x1,5},{SW=-},{F1=20},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{XPOS='1','entspannte Position','2','gespannte Position'},{PPATH=03099-11_schb.prj},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FARBE
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
B
height
[mm]
B1
width
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
SW
Width across flats
[mm]
F
chamfer x 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03099-11-040410
03099-11-040410
A
-
without grip cap or lockn...
4
M10
10
9.0
3.0
6
38.5
25.0
20
-
1.0
8
14
0.0170
Yes
73181900
4059495675299
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-0404101
03099-11-0404101
A
-
without grip cap or lockn...
4
M10x1
10
9.0
3.0
6
38.5
25.0
20
-
1.0
8
14
0.0170
Yes
73181900
4059495675305
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-040510
03099-11-040510
A
-
without grip cap or lockn...
5
M10
10
9.0
3.0
6
38.5
25.0
20
-
1.3
8
14
0.0170
Yes
73181900
4059495675312
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-0405101
03099-11-0405101
A
-
without grip cap or lockn...
5
M10x1
10
9.0
3.0
6
38.5
25.0
20
-
1.3
8
14
0.0170
Yes
73181900
4059495675329
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-040610
03099-11-040610
A
-
without grip cap or lockn...
6
M10
10
9.0
3.0
6
38.5
25.0
20
-
1.8
8
14
0.0290
Yes
73181900
4059495675350
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-0406101
03099-11-0406101
A
-
without grip cap or lockn...
6
M10x1
10
9.0
3.0
6
38.5
25.0
20
-
1.8
8
14
0.0290
Yes
73181900
4059495675367
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-040512
03099-11-040512
A
-
without grip cap or lockn...
5
M12
12
10.8
3.6
8
47.4
30.0
25
-
1.3
8
15
0.0180
Yes
73181900
4059495675336
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-0405121
03099-11-0405121
A
-
without grip cap or lockn...
5
M12x1,5
12
10.8
3.6
8
47.4
30.0
25
-
1.3
8
15
0.0180
Yes
73181900
4059495675343
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-040612
03099-11-040612
A
-
without grip cap or lockn...
6
M12
12
10.8
3.6
8
47.4
30.0
25
-
1.8
8
15
0.0290
Yes
73181900
4059495675374
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-0406121
03099-11-0406121
A
-
without grip cap or lockn...
6
M12x1,5
12
10.8
3.6
8
47.4
30.0
25
-
1.8
8
15
0.0290
Yes
73181900
4059495675381
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-040812
03099-11-040812
A
-
without grip cap or lockn...
8
M12
12
10.8
3.6
8
47.4
30.0
25
-
2.3
8
15
0.0700
Yes
73181900
4059495675411
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-0408121
03099-11-0408121
A
-
without grip cap or lockn...
8
M12x1,5
12
10.8
3.6
8
47.4
30.0
25
-
2.3
8
15
0.0700
Yes
73181900
4059495675428
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-040616
03099-11-040616
A
-
without grip cap or lockn...
6
M16
16
14.4
4.8
10
61.2
40.0
32
-
1.8
15
35
0.0680
Yes
73181900
4059495675398
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-0406161
03099-11-0406161
A
-
without grip cap or lockn...
6
M16x1,5
16
14.4
4.8
10
61.2
40.0
32
-
1.8
15
35
0.0680
Yes
73181900
4059495675404
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-040816
03099-11-040816
A
-
without grip cap or lockn...
8
M16
16
14.4
4.8
10
61.2
40.0
32
-
2.3
15
35
0.0730
Yes
73181900
4059495675435
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-0408161
03099-11-0408161
A
-
without grip cap or lockn...
8
M16x1,5
16
14.4
4.8
10
61.2
40.0
32
-
2.3
15
35
0.0730
Yes
73181900
4059495675442
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-041016
03099-11-041016
A
-
without grip cap or lockn...
10
M16
16
14.4
4.8
10
61.2
40.0
32
-
2.8
15
35
0.0730
Yes
73181900
4059495675473
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-0410161
03099-11-0410161
A
-
without grip cap or lockn...
10
M16x1,5
16
14.4
4.8
10
61.2
40.0
32
-
2.8
15
35
0.0730
Yes
73181900
4059495675480
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-040820
03099-11-040820
A
-
without grip cap or lockn...
8
M20
20
18.0
6.0
12
71.0
50.0
35
-
2.3
20
60
0.1320
Yes
73181900
4059495675459
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-0408201
03099-11-0408201
A
-
without grip cap or lockn...
8
M20x1,5
20
18.0
6.0
12
71.0
50.0
35
-
2.3
20
60
0.1320
Yes
73181900
4059495675466
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-041020
03099-11-041020
A
-
without grip cap or lockn...
10
M20
20
18.0
6.0
12
71.0
50.0
35
-
2.8
20
60
0.1350
Yes
73181900
4059495675497
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-0410201
03099-11-0410201
A
-
without grip cap or lockn...
10
M20x1,5
20
18.0
6.0
12
71.0
50.0
35
-
2.8
20
60
0.1350
Yes
73181900
4059495675503
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-041220
03099-11-041220
A
-
without grip cap or lockn...
12
M20
20
18.0
6.0
12
71.0
50.0
35
-
3.0
20
60
0.1370
Yes
73181900
4059495675510
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-0412201
03099-11-0412201
A
-
without grip cap or lockn...
12
M20x1,5
20
18.0
6.0
12
71.0
50.0
35
-
3.0
20
60
0.1370
Yes
73181900
4059495675527
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-050410
03099-11-050410
B
-
without grip cap, with lo...
4
M10
10
9.0
3.0
6
38.5
25.0
20
17
1.0
8
14
0.0230
Yes
73181900
4059495675534
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성