Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03161-03 - Locating bushes for pneumatic locating cylinder
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Locating elements / systems
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/positionierelemente_u_systeme/03161-03.prj},{NB=03161-03-21660},{D=16},{D1=60},{D2=28},{D3=27.5},{D4=38},{D6=50},{D8=28},{D9=28},{H=8},{H1=15},{H2=10},{H3=2.5},{H4=16},{H5=12},{GEW=0.1590},{EAN=4059495492377},{XA=5.0},{XB=1.5},{XC=27.0},{XD=5.5},{XE=9.5},{XF=22.0},{XG=8.2},{XH=2.1},{XI=20.0},{XJ=12.5},{XK=12.7},{XL=10.5},{XM=13.6},{XN=1.5},{XO=0.5},{NDM=5.000},{BEST=03161-03-21660},{FORM=B},{D5=M5},{D7=M5},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,WERKSTUECK_SPANNSYSTEME,FRENCH,NORELEM},{ZGT=D7 - Durchgangsbohrung für Zylinderschraube DIN 912},{IMPERIAL=MM}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
[mm]
FORM
Form
ⁿ/ₐ
D
version
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
D5
diameter
[mm]
D6
diameter
[mm]
D7
diameter
[mm]
D8
diameter
[mm]
D9
diameter
[mm]
H
diameter
[mm]
H1
diameter
[mm]
H2
thread
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
[mm]
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03161-03-11660
03161-03-11660
A
16
60
28
27.5
38
M5
50
M5
28
28
8
15
10
2.5
16
12
0.1600
Yes
84662080
4059495492360
98% Warenverfügbarkeit. N...
31.12.2099
03161-03-12075
03161-03-12075
A
20
75
36
35.5
48
M6
62
M6
36
36
10
19
14
3.5
20
16
0.3249
Yes
84662080
4059495492391
98% Warenverfügbarkeit. N...
31.12.2099
03161-03-21660
03161-03-21660
B
16
60
28
27.5
38
M5
50
M5
28
28
8
15
10
2.5
16
12
0.1590
Yes
84662080
4059495492377
98% Warenverfügbarkeit. N...
31.12.2099
03161-03-22075
03161-03-22075
B
20
75
36
35.5
48
M6
62
M6
36
36
10
19
14
3.5
20
16
0.3237
Yes
84662080
4059495492407
98% Warenverfügbarkeit. N...
31.12.2099
03161-03-31660
03161-03-31660
C
16
60
28
27.5
38
M5
50
M5
28
28
8
15
10
2.5
16
12
0.1661
Yes
84662080
4059495492384
98% Warenverfügbarkeit. N...
31.12.2099
03161-03-32075
03161-03-32075
C
20
75
36
35.5
48
M6
62
M6
36
36
10
19
14
3.5
20
16
0.3320
Yes
84662080
4059495492414
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성