Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03153 - Locating cylinders with quick clamping system
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Locating elements / systems
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/positionierelemente_u_systeme/03153_1.prj},{NB=03153-1160201},{D=16},{D1=32},{D2=20},{L=36.5},{L1=15},{SW=6},{HALTEKRAFT=8},{ANZDRM=2},{GEW=0.1403},{EAN=4059495349589},{XA=2.50},{XB=6.50},{XC=6.00},{XD=3.50},{XE=10.10},{XF=1.80},{XG=6.80},{XH=15.00},{XI=0.50},{XJ=7.90},{XK=9.00},{XL=9.80},{XM=1.100},{XN=28.600},{BEST=03153-116020},{EP=20},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{FILTER=NORELEM,KIPP,WERKSTUECK_SPANNSYSTEME_FRENCH,BLOHM,KIPP_USA},{IMPERIAL=MM},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
EP
Grid plate thickness ±0,05
[mm]
D
diameter
[Durchmesser]
D1
diameter
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
HALTEKRAFT
Holding force F kN
[mm]
ANZDRM
Tightening torque max. Nm
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03153-113013
03153-113013
13
13
25
16
27.6
12
4
4
1
0.0739
Yes
73182900
4059495349565
98% Warenverfügbarkeit. N...
31.12.2099
03153-113020
03153-113020
20
13
25
16
34.6
12
4
4
1
0.0732
Yes
73182900
4059495349572
98% Warenverfügbarkeit. N...
31.12.2099
03153-116020
03153-116020
20
16
32
20
36.5
15
6
8
2
0.1403
Yes
73182900
4059495349589
98% Warenverfügbarkeit. N...
31.12.2099
03153-116025
03153-116025
25
16
32
20
41.5
15
6
8
2
0.1474
Yes
73182900
4059495349596
98% Warenverfügbarkeit. N...
31.12.2099
03153-120020
03153-120020
20
20
40
25
39.5
15
6
8
2
0.2203
Yes
73182900
4059495349602
98% Warenverfügbarkeit. N...
31.12.2099
03153-120025
03153-120025
25
20
40
25
44.5
15
6
8
2
0.2240
Yes
73182900
4059495349619
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성