Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03422 - Ball lock pins with L-grip
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Ball lock pins
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/kugelsperrbolzen/03422_1.prj},{NB=03422-1035100250},{B=23.0},{D=52.2},{D1=10},{D2=12.00},{D3=17.3},{D4=35.4},{L=25},{L1=8.9},{L2=33.0},{L3=24.2},{AUFNAHME=10},{FESTIGKEIT=60},{GEW=0.1027},{EAN=4059495340128},{XA=4.0},{XB=7.0},{XC=4.0},{XD=8.0},{XE=0.5},{XF=8.5},{XG=4.5},{XH=5.0},{XI=1.50},{XJ=0.50},{XK=34.8},{XL=34.8},{XM=28.5},{XN=32.4},{XO=0.6},{XP=17.1},{XQ=8.7},{XR=1.4},{XS=45.0},{XT=4.6},{XU=17.0},{XV=18.6},{XW=42.2},{XX=4.0},{XY=32.4},{XZ=3.2},{XA1=27.5},{XB1=5.5},{XC1=32.9},{XD1=2.8},{XE1=15.5},{XF1=5.40000},{XG1=94.00000},{XH1=16.800},{XI1=35.400},{XJ1=4.700},{XK1=4.200},{XL1=31.300},{XM1=222.000},{XN1=29.400},{XO1=14.800},{XP1=26.100},{XQ1=14.000},{XR1=30.200},{XS1=11.000},{XT1=12.600},{XU1=16.400},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
B
width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
distance
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L5
Length
[mm]
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03422-102605010
03422-102605010
17.6
39.3
5
5.50
13.2
26.0
10
5.9
25.0
19.2
15,9
5
15
0.0371
Yes
73182900
4059495339900
98% Warenverfügbarkeit. N...
31.12.2099
03422-102605015
03422-102605015
17.6
39.3
5
5.50
13.2
26.0
15
5.9
25.0
19.2
20,9
5
15
0.0367
Yes
73182900
4059495339917
98% Warenverfügbarkeit. N...
31.12.2099
03422-102605020
03422-102605020
17.6
39.3
5
5.50
13.2
26.0
20
5.9
25.0
19.2
25,9
5
15
0.0382
Yes
73182900
4059495339924
98% Warenverfügbarkeit. N...
31.12.2099
03422-102605025
03422-102605025
17.6
39.3
5
5.50
13.2
26.0
25
5.9
25.0
19.2
30,9
5
15
0.0391
Yes
73182900
4059495339931
98% Warenverfügbarkeit. N...
31.12.2099
03422-102605030
03422-102605030
17.6
39.3
5
5.50
13.2
26.0
30
5.9
25.0
19.2
35,9
5
15
0.0421
Yes
73182900
4059495339948
98% Warenverfügbarkeit. N...
31.12.2099
03422-102606010
03422-102606010
17.6
39.3
6
6.85
13.2
26.0
10
6.8
25.0
19.2
16,8
6
22
0.0372
Yes
73182900
4059495339955
98% Warenverfügbarkeit. N...
31.12.2099
03422-102606015
03422-102606015
17.6
39.3
6
6.85
13.2
26.0
15
6.8
25.0
19.2
21,8
6
22
0.0393
Yes
73182900
4059495339962
98% Warenverfügbarkeit. N...
31.12.2099
03422-102606020
03422-102606020
17.6
39.3
6
6.85
13.2
26.0
20
6.8
25.0
19.2
28,8
6
22
0.0403
Yes
73182900
4059495339979
98% Warenverfügbarkeit. N...
31.12.2099
03422-102606025
03422-102606025
17.6
39.3
6
6.85
13.2
26.0
25
6.8
25.0
19.2
31,8
6
22
0.0412
Yes
73182900
4059495339986
98% Warenverfügbarkeit. N...
31.12.2099
03422-102606030
03422-102606030
17.6
39.3
6
6.85
13.2
26.0
30
6.8
25.0
19.2
36,8
6
22
0.0395
Yes
73182900
4059495339993
98% Warenverfügbarkeit. N...
31.12.2099
03422-102606035
03422-102606035
17.6
39.3
6
6.85
13.2
26.0
35
6.8
25.0
19.2
41,8
6
22
0.0434
Yes
73182900
4059495340005
98% Warenverfügbarkeit. N...
31.12.2099
03422-102606040
03422-102606040
17.6
39.3
6
6.85
13.2
26.0
40
6.8
25.0
19.2
46,8
6
22
0.0436
Yes
73182900
4059495340012
98% Warenverfügbarkeit. N...
31.12.2099
03422-102606045
03422-102606045
17.6
39.3
6
6.85
13.2
26.0
45
6.8
25.0
19.2
51,8
6
22
0.0447
Yes
73182900
4059495340029
98% Warenverfügbarkeit. N...
31.12.2099
03422-102606050
03422-102606050
17.6
39.3
6
6.85
13.2
26.0
50
6.8
25.0
19.2
56,8
6
22
0.0459
Yes
73182900
4059495340036
98% Warenverfügbarkeit. N...
31.12.2099
03422-103508020
03422-103508020
23.0
52.2
8
9.50
17.3
35.4
20
7.8
33.0
24.2
27,8
8
38
0.0932
Yes
73182900
4059495340043
98% Warenverfügbarkeit. N...
31.12.2099
03422-103508025
03422-103508025
23.0
52.2
8
9.50
17.3
35.4
25
7.8
33.0
24.2
32,8
8
38
0.0948
Yes
73182900
4059495340050
98% Warenverfügbarkeit. N...
31.12.2099
03422-103508030
03422-103508030
23.0
52.2
8
9.50
17.3
35.4
30
7.8
33.0
24.2
37,8
8
38
0.0275
Yes
73182900
4059495340067
98% Warenverfügbarkeit. N...
31.12.2099
03422-103508035
03422-103508035
23.0
52.2
8
9.50
17.3
35.4
35
7.8
33.0
24.2
42,8
8
38
0.0986
Yes
73182900
4059495340074
98% Warenverfügbarkeit. N...
31.12.2099
03422-103508040
03422-103508040
23.0
52.2
8
9.50
17.3
35.4
40
7.8
33.0
24.2
47,8
8
38
0.1003
Yes
73182900
4059495340081
98% Warenverfügbarkeit. N...
31.12.2099
03422-103508045
03422-103508045
23.0
52.2
8
9.50
17.3
35.4
45
7.8
33.0
24.2
52,8
8
38
0.0287
Yes
73182900
4059495340098
98% Warenverfügbarkeit. N...
31.12.2099
03422-103508050
03422-103508050
23.0
52.2
8
9.50
17.3
35.4
50
7.8
33.0
24.2
57,8
8
38
0.0291
Yes
73182900
4059495340104
98% Warenverfügbarkeit. N...
31.12.2099
03422-103510020
03422-103510020
23.0
52.2
10
12.00
17.3
35.4
20
8.9
33.0
24.2
28,9
10
60
0.0996
Yes
73182900
4059495340111
98% Warenverfügbarkeit. N...
31.12.2099
03422-103510025
03422-103510025
23.0
52.2
10
12.00
17.3
35.4
25
8.9
33.0
24.2
33,9
10
60
0.1027
Yes
73182900
4059495340128
98% Warenverfügbarkeit. N...
31.12.2099
03422-103510030
03422-103510030
23.0
52.2
10
12.00
17.3
35.4
30
8.9
33.0
24.2
38,9
10
60
0.1056
Yes
73182900
4059495340135
98% Warenverfügbarkeit. N...
31.12.2099
03422-103510035
03422-103510035
23.0
52.2
10
12.00
17.3
35.4
35
8.9
33.0
24.2
43,9
10
60
0.1088
Yes
73182900
4059495340142
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성