Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03412 - Locking pins with magnetic axial lock
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Ball lock pins
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/kugelsperrbolzen/03412.prj},{NB=03412-3308070},{GR=2},{B=23},{D=33.2},{D1X=8.000},{D2=17.3},{L2=33.0},{L3=26.1},{L5X=70.00},{FESTIGKEIT=38},{GEW=0.0498},{EAN=4059495414409},{TYP=1},{XA=1.5},{XB=1.4},{XC=4.6},{XD=26.7},{XE=16.7},{XF=1.9},{XG=1.8},{XH=0.5},{XI=16.7},{XJ=18.7},{XK=14.6},{XL=4.2},{XM=10.9},{XN=11.9},{XO=5.5},{XP=7.2},{XQ=27.5},{XR=10.9},{XS=16.0},{XT=0.6},{XV=150.0},{XW=40.0},{XX=15.6},{XM1=2.800},{XN1=43.000},{XO1=4.700},{XP1=13.600},{BEST=03412-3308070},{D1=8},{L5=70},{AUFNAHME=8},{HALTEKRAFT=43},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
B
Width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
L2
Length
[mm]
L3
Length
[mm]
L5
Length
[mm]
AUFNAHME
Receiving
[mm]
FESTIGKEIT
Shearing force double shear max. kN
[kN]
HALTEKRAFT
Holding force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03412-3306015
03412-3306015
23
33.2
6
17.3
33.0
26.1
15
6
22
43
0.0226
Yes
73182900
4059495414287
98% Warenverfügbarkeit. N...
31.12.2099
03412-3306030
03412-3306030
23
33.2
6
17.3
33.0
26.1
30
6
22
43
0.0290
Yes
73182900
4059495414294
98% Warenverfügbarkeit. N...
31.12.2099
03412-3306040
03412-3306040
23
33.2
6
17.3
33.0
26.1
40
6
22
43
0.0311
Yes
73182900
4059495414300
98% Warenverfügbarkeit. N...
31.12.2099
03412-3306050
03412-3306050
23
33.2
6
17.3
33.0
26.1
50
6
22
43
0.0333
Yes
73182900
4059495414317
98% Warenverfügbarkeit. N...
31.12.2099
03412-3306060
03412-3306060
23
33.2
6
17.3
33.0
26.1
60
6
22
43
0.0356
Yes
73182900
4059495414324
98% Warenverfügbarkeit. N...
31.12.2099
03412-3306070
03412-3306070
23
33.2
6
17.3
33.0
26.1
70
6
22
43
0.0378
Yes
73182900
4059495414331
98% Warenverfügbarkeit. N...
31.12.2099
03412-3306080
03412-3306080
23
33.2
6
17.3
33.0
26.1
80
6
22
43
0.0370
Yes
73182900
4059495414348
98% Warenverfügbarkeit. N...
31.12.2099
03412-3308015
03412-3308015
23
33.2
8
17.3
33.0
26.1
15
8
38
43
0.0284
Yes
73182900
4059495414355
98% Warenverfügbarkeit. N...
31.12.2099
03412-3308030
03412-3308030
23
33.2
8
17.3
33.0
26.1
30
8
38
43
0.0342
Yes
73182900
4059495414362
98% Warenverfügbarkeit. N...
31.12.2099
03412-3308040
03412-3308040
23
33.2
8
17.3
33.0
26.1
40
8
38
43
0.0380
Yes
73182900
4059495414379
98% Warenverfügbarkeit. N...
31.12.2099
03412-3308050
03412-3308050
23
33.2
8
17.3
33.0
26.1
50
8
38
43
0.0418
Yes
73182900
4059495414386
98% Warenverfügbarkeit. N...
31.12.2099
03412-3308060
03412-3308060
23
33.2
8
17.3
33.0
26.1
60
8
38
43
0.0458
Yes
73182900
4059495414393
98% Warenverfügbarkeit. N...
31.12.2099
03412-3308070
03412-3308070
23
33.2
8
17.3
33.0
26.1
70
8
38
43
0.0498
Yes
73182900
4059495414409
98% Warenverfügbarkeit. N...
31.12.2099
03412-3308080
03412-3308080
23
33.2
8
17.3
33.0
26.1
80
8
38
43
0.0560
Yes
73182900
4059495414416
98% Warenverfügbarkeit. N...
31.12.2099
03412-4610015
03412-4610015
33
45.9
10
26.3
39.5
31.3
15
10
60
74
0.0520
Yes
73182900
4059495414423
98% Warenverfügbarkeit. N...
31.12.2099
03412-4610030
03412-4610030
33
45.9
10
26.3
39.5
31.3
30
10
60
74
0.0679
Yes
73182900
4059495414430
98% Warenverfügbarkeit. N...
31.12.2099
03412-4610040
03412-4610040
33
45.9
10
26.3
39.5
31.3
40
10
60
74
0.0670
Yes
73182900
4059495414447
98% Warenverfügbarkeit. N...
31.12.2099
03412-4610050
03412-4610050
33
45.9
10
26.3
39.5
31.3
50
10
60
74
0.0730
Yes
73182900
4059495414454
98% Warenverfügbarkeit. N...
31.12.2099
03412-4610060
03412-4610060
33
45.9
10
26.3
39.5
31.3
60
10
60
74
0.0800
Yes
73182900
4059495414461
98% Warenverfügbarkeit. N...
31.12.2099
03412-4610070
03412-4610070
33
45.9
10
26.3
39.5
31.3
70
10
60
74
0.0860
Yes
73182900
4059495414478
98% Warenverfügbarkeit. N...
31.12.2099
03412-4610080
03412-4610080
33
45.9
10
26.3
39.5
31.3
80
10
60
74
0.0983
Yes
73182900
4059495414485
98% Warenverfügbarkeit. N...
31.12.2099
03412-4612030
03412-4612030
33
45.9
12
26.3
39.5
31.3
30
12
86
74
0.0690
Yes
73182900
4059495414492
98% Warenverfügbarkeit. N...
31.12.2099
03412-4612040
03412-4612040
33
45.9
12
26.3
39.5
31.3
40
12
86
74
0.0780
Yes
73182900
4059495414508
98% Warenverfügbarkeit. N...
31.12.2099
03412-4612050
03412-4612050
33
45.9
12
26.3
39.5
31.3
50
12
86
74
0.0870
Yes
73182900
4059495414515
98% Warenverfügbarkeit. N...
31.12.2099
03412-4612060
03412-4612060
33
45.9
12
26.3
39.5
31.3
60
12
86
74
0.0960
Yes
73182900
4059495414522
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성