Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03334 - Lateral spring plungers with threaded sleeve
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Lateral spring plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/federnde_seitendruckstuecke/03334.prj},{NB=03334-1300X43_ (0)},{BEST=03334-1300X43},{AUSF=ohne Abdichtung},{MATERIAL=Stahl},{POS=0},{L=45.0},{L1=16.7},{D=M 18 x 1.5},{D1=10},{S=1.6},{F=200},{X=3.2},{SW=16},{K=2,5},{BESTMW=03334-10},{GEW=0.0398},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495041643},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{DN=18.000},{NDM=18},{ST=1.50},{XA=16.10},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
D
thread
ⁿ/ₐ
D1
diameter
[mm]
F
Force approx.
[N]
X
[mm]
SW
width across flats
[mm]
K
chamfer 60°
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03334-1020X12
03334-1020X12
without seal
Steel
11.5
6.7
M 12
5
20
1.6
10
2
0.0040
Yes
73181520
4059495041384
98% Warenverfügbarkeit. N...
31.12.2099
03334-1020X20
03334-1020X20
without seal
Steel
19.0
6.7
M 12
5
20
1.6
10
2
0.0057
Yes
73181520
4059495041391
98% Warenverfügbarkeit. N...
31.12.2099
03334-1020X27
03334-1020X27
without seal
Steel
26.5
6.7
M 12
5
20
1.6
10
2
0.0073
Yes
73181520
4059495041407
98% Warenverfügbarkeit. N...
31.12.2099
03334-1050X12
03334-1050X12
without seal
Steel
11.5
6.7
M 12
5
50
1.6
10
2
0.0042
Yes
73181520
4059495041445
98% Warenverfügbarkeit. N...
31.12.2099
03334-1050X20
03334-1050X20
without seal
Steel
19.0
6.7
M 12
5
50
1.6
10
2
0.0063
Yes
73181520
4059495041452
98% Warenverfügbarkeit. N...
31.12.2099
03334-1050X27
03334-1050X27
without seal
Steel
26.5
6.7
M 12
5
50
1.6
10
2
0.0084
Yes
73181520
4059495041469
98% Warenverfügbarkeit. N...
31.12.2099
03334-1100X12
03334-1100X12
without seal
Steel
11.5
6.7
M 12
5
100
1.6
10
2
0.0043
Yes
73181520
4059495041506
98% Warenverfügbarkeit. N...
31.12.2099
03334-1100X20
03334-1100X20
without seal
Steel
19.0
6.7
M 12
5
100
1.6
10
2
0.0066
Yes
73181520
4059495041520
98% Warenverfügbarkeit. N...
31.12.2099
03334-1100X27
03334-1100X27
without seal
Steel
26.5
6.7
M 12
5
100
1.6
10
2
0.0086
Yes
73181520
4059495041537
98% Warenverfügbarkeit. N...
31.12.2099
03334-1040X12
03334-1040X12
without seal
Steel
11.5
10.7
M 12
6
40
1.8
10
2
0.0047
Yes
73181520
4059495041414
98% Warenverfügbarkeit. N...
31.12.2099
03334-1040X20
03334-1040X20
without seal
Steel
19.0
10.7
M 12
6
40
1.8
10
2
0.0068
Yes
73181520
4059495041421
98% Warenverfügbarkeit. N...
31.12.2099
03334-1040X27
03334-1040X27
without seal
Steel
26.5
10.7
M 12
6
40
1.8
10
2
0.0086
Yes
73181520
4059495041438
98% Warenverfügbarkeit. N...
31.12.2099
03334-1075X12
03334-1075X12
without seal
Steel
11.5
10.7
M 12
6
75
1.8
10
2
0.0051
Yes
73181520
4059495041476
98% Warenverfügbarkeit. N...
31.12.2099
03334-1075X20
03334-1075X20
without seal
Steel
19.0
10.7
M 12
6
75
1.8
10
2
0.0071
Yes
73181520
4059495041483
98% Warenverfügbarkeit. N...
31.12.2099
03334-1075X27
03334-1075X27
without seal
Steel
26.5
10.7
M 12
6
75
1.8
10
2
0.0095
Yes
73181520
4059495041490
98% Warenverfügbarkeit. N...
31.12.2099
03334-1150X12
03334-1150X12
without seal
Steel
11.5
10.7
M 12
6
100
1.8
10
2
0.0055
Yes
73181520
4059495041568
98% Warenverfügbarkeit. N...
31.12.2099
03334-1150X20
03334-1150X20
without seal
Steel
19.0
10.7
M 12
6
100
1.8
10
2
0.0079
Yes
73181520
4059495041575
98% Warenverfügbarkeit. N...
31.12.2099
03334-1150X27
03334-1150X27
without seal
Steel
26.5
10.7
M 12
6
100
1.8
10
2
0.0103
Yes
73181520
4059495041582
98% Warenverfügbarkeit. N...
31.12.2099
03334-1100X16
03334-1100X16
without seal
Steel
18.0
16.7
M 18 x 1.5
10
100
3.2
16
2,5
0.0200
Yes
73181520
4059495041513
98% Warenverfügbarkeit. N...
31.12.2099
03334-1100X29
03334-1100X29
without seal
Steel
31.5
16.7
M 18 x 1.5
10
100
3.2
16
2,5
0.0289
Yes
73181520
4059495041544
98% Warenverfügbarkeit. N...
31.12.2099
03334-1100X43
03334-1100X43
without seal
Steel
45.0
16.7
M 18 x 1.5
10
100
3.2
16
2,5
0.0380
Yes
73181520
4059495041551
98% Warenverfügbarkeit. N...
31.12.2099
03334-1200X16
03334-1200X16
without seal
Steel
18.0
16.7
M 18 x 1.5
10
200
3.2
16
2,5
0.0197
Yes
73181520
4059495041599
98% Warenverfügbarkeit. N...
31.12.2099
03334-1200X29
03334-1200X29
without seal
Steel
31.5
16.7
M 18 x 1.5
10
200
3.2
16
2,5
0.0281
Yes
73181520
4059495041605
98% Warenverfügbarkeit. N...
31.12.2099
03334-1200X43
03334-1200X43
without seal
Steel
45.0
16.7
M 18 x 1.5
10
200
3.2
16
2,5
0.0374
Yes
73181520
4059495041612
98% Warenverfügbarkeit. N...
31.12.2099
03334-1300X16
03334-1300X16
without seal
Steel
18.0
16.7
M 18 x 1.5
10
200
3.2
16
2,5
0.0209
Yes
73181520
4059495041629
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성