Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03332 - Lateral spring plungers without thrust pin
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Lateral spring plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/federnde_seitendruckstuecke/03332.prj},{NB=03332-31108},{BEST=03332-31108},{FORM=A},{AUSF=ohne Abdichtung},{D=16},{D1=M 6},{D2=16},{L=18},{L1=11.5},{S=3.2},{F=200},{GEW=0.0100},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495041261},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{Z=0.000},{NDM=6.000},{ST=1.00},{XA=4.90},{ZGT=ohne Abdichtung},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
[mm]
D
diameter
[mm]
D1
diameter
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
S
stroke
[mm]
F
Force approx.
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03332-31054
03332-31054
A
without seal
10
M 4
10
12
4.0
1.6
20
0.0019
Yes
73181520
4059495041186
98% Warenverfügbarkeit. N...
31.12.2099
03332-31056
03332-31056
A
without seal
10
M 4
10
12
4.0
1.6
50
0.0021
Yes
73181520
4059495041193
98% Warenverfügbarkeit. N...
31.12.2099
03332-31058
03332-31058
A
without seal
10
M 4
10
12
4.0
1.6
100
0.0022
Yes
73181520
4059495041209
98% Warenverfügbarkeit. N...
31.12.2099
03332-31064
03332-31064
A
without seal
10
M 4
10
12
7.5
2.0
40
0.0020
Yes
73181520
4059495041216
98% Warenverfügbarkeit. N...
31.12.2099
03332-31066
03332-31066
A
without seal
10
M 4
10
12
7.5
2.0
75
0.0022
Yes
73181520
4059495041223
98% Warenverfügbarkeit. N...
31.12.2099
03332-31068
03332-31068
A
without seal
10
M 4
10
12
7.5
2.0
100
0.0026
Yes
73181520
4059495041230
98% Warenverfügbarkeit. N...
31.12.2099
03332-31104
03332-31104
A
without seal
16
M 6
16
18
11.5
3.2
100
0.0086
Yes
73181520
4059495041247
98% Warenverfügbarkeit. N...
31.12.2099
03332-31106
03332-31106
A
without seal
16
M 6
16
18
11.5
3.2
150
0.0090
Yes
73181520
4059495041254
98% Warenverfügbarkeit. N...
31.12.2099
03332-31108
03332-31108
A
without seal
16
M 6
16
18
11.5
3.2
200
0.0100
Yes
73181520
4059495041261
98% Warenverfügbarkeit. N...
31.12.2099
03332-32054
03332-32054
B
with seal
10
M 4
10
12
4.0
1.6
20
0.0019
Yes
73181520
4059495041278
98% Warenverfügbarkeit. N...
31.12.2099
03332-32056
03332-32056
B
with seal
10
M 4
10
12
4.0
1.6
50
0.0021
Yes
73181520
4059495041285
98% Warenverfügbarkeit. N...
31.12.2099
03332-32058
03332-32058
B
with seal
10
M 4
10
12
4.0
1.6
100
0.0024
Yes
73181520
4059495041292
98% Warenverfügbarkeit. N...
31.12.2099
03332-32064
03332-32064
B
with seal
10
M 4
10
12
7.5
2.0
40
0.0020
Yes
73181520
4059495041308
98% Warenverfügbarkeit. N...
31.12.2099
03332-32066
03332-32066
B
with seal
10
M 4
10
12
7.5
2.0
75
0.0022
Yes
73181520
4059495041315
98% Warenverfügbarkeit. N...
31.12.2099
03332-32068
03332-32068
B
with seal
10
M 4
10
12
7.5
2.0
100
0.0025
Yes
73181520
4059495041322
98% Warenverfügbarkeit. N...
31.12.2099
03332-32104
03332-32104
B
with seal
16
M 6
16
18
11.5
3.2
100
0.0094
Yes
73181520
4059495041339
98% Warenverfügbarkeit. N...
31.12.2099
03332-32106
03332-32106
B
with seal
16
M 6
16
18
11.5
3.2
150
0.0089
Yes
73181520
4059495041346
98% Warenverfügbarkeit. N...
31.12.2099
03332-32108
03332-32108
B
with seal
16
M 6
16
18
11.5
3.2
200
0.0100
Yes
73181520
4059495041353
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성