Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03330 - Lateral spring plungers
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Lateral spring plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/federnde_seitendruckstuecke/03330.prj},{NB=03330-22056_0},{BEST=03330-22056},{AUSF=mit Abdichtung},{MATERIAL=Stahl},{POS=0},{D=10},{D1=5},{L=12},{L1=6.0},{D2=10},{S=0.8},{F=50},{X1=0.0},{X2=1.5},{X3=1.7},{X4=1.7},{X6=1.7},{X8=1.7},{BESTMW=03330-05},{GEW=0.0028},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495040967},{FILTER=KIPP,NORELEM,KIPP_USA,,BLOHM},{XPOS=0,[-$S.:+$S.]},{L11=12},{XA=10.00000},{XB=10},{TAB=1.000},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
D2
diameter
[mm]
S
S+/-
[mm]
F
Force approx.
[N]
X1
X at Y = 1
[mm]
X2
X at Y = 2
[mm]
X3
X at Y = 3
[mm]
X4
X bei Y = 4
[mm]
X6
X at Y = 6
[mm]
X8
X at Y = 8
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03330-21034
03330-21034
without seal
Steel
6
3
7
4.0
6
0.5
10
0.8
1.0
1.0
1.0
1.0
1.0
0.0006
Yes
73181520
4059495040776
98% Warenverfügbarkeit. N...
31.12.2099
03330-21036
03330-21036
without seal
Steel
6
3
7
4.0
6
0.5
20
0.8
1.0
1.0
1.0
1.0
1.0
0.0007
Yes
73181520
4059495040783
98% Warenverfügbarkeit. N...
31.12.2099
03330-21038
03330-21038
without seal
Steel
6
3
7
4.0
6
0.5
40
0.8
1.0
1.0
1.0
1.0
1.0
0.0013
Yes
73181520
4059495040790
98% Warenverfügbarkeit. N...
31.12.2099
03330-21054
03330-21054
without seal
Steel
10
5
11
6.7
10
0.8
20
0.0
1.5
1.7
1.7
1.7
1.7
0.0025
Yes
73181520
4059495040806
98% Warenverfügbarkeit. N...
31.12.2099
03330-21056
03330-21056
without seal
Steel
10
5
11
6.7
10
0.8
50
0.0
1.5
1.7
1.7
1.7
1.7
0.0028
Yes
73181520
4059495040813
98% Warenverfügbarkeit. N...
31.12.2099
03330-21058
03330-21058
without seal
Steel
10
5
11
6.7
10
0.8
100
0.0
1.5
1.7
1.7
1.7
1.7
0.0030
Yes
73181520
4059495040820
98% Warenverfügbarkeit. N...
31.12.2099
03330-21064
03330-21064
without seal
Steel
10
6
11
10.7
10
1.0
40
0.0
0.0
0.0
1.7
1.9
1.9
0.0035
Yes
73181520
4059495040837
98% Warenverfügbarkeit. N...
31.12.2099
03330-21066
03330-21066
without seal
Steel
10
6
11
10.7
10
1.0
75
0.0
0.0
0.0
1.7
1.9
1.9
0.0036
Yes
73181520
4059495040844
98% Warenverfügbarkeit. N...
31.12.2099
03330-21068
03330-21068
without seal
Steel
10
6
11
10.7
10
1.0
100
0.0
0.0
0.0
1.7
1.9
1.9
0.0036
Yes
73181520
4059495040851
98% Warenverfügbarkeit. N...
31.12.2099
03330-21084
03330-21084
without seal
Steel
12
8
13
13.9
12
1.3
50
0.0
0.0
0.0
0.0
2.5
2.7
0.0068
Yes
73181520
4059495040868
98% Warenverfügbarkeit. N...
31.12.2099
03330-21086
03330-21086
without seal
Steel
12
8
13
13.9
12
1.3
100
0.0
0.0
0.0
0.0
2.5
2.7
0.0074
Yes
73181520
4059495040875
98% Warenverfügbarkeit. N...
31.12.2099
03330-21088
03330-21088
without seal
Steel
12
8
13
13.9
12
1.3
150
0.0
0.0
0.0
0.0
2.5
2.7
0.0078
Yes
73181520
4059495040882
98% Warenverfügbarkeit. N...
31.12.2099
03330-21104
03330-21104
without seal
Steel
16
10
17
16.7
16
1.6
100
0.0
0.0
0.0
0.0
0.0
3.1
0.0147
Yes
73181520
4059495040899
98% Warenverfügbarkeit. N...
31.12.2099
03330-21106
03330-21106
without seal
Steel
16
10
17
16.7
16
1.6
150
0.0
0.0
0.0
0.0
0.0
3.1
0.0147
Yes
73181520
4059495040905
98% Warenverfügbarkeit. N...
31.12.2099
03330-21108
03330-21108
without seal
Steel
16
10
17
16.7
16
1.6
200
0.0
0.0
0.0
0.0
0.0
3.1
0.0157
Yes
73181520
4059495040912
98% Warenverfügbarkeit. N...
31.12.2099
03330-22034
03330-22034
with seal
Steel
6
3
7
4.0
6
0.5
10
0.8
1.0
1.0
1.0
1.0
1.0
0.0006
Yes
73181520
4059495040929
98% Warenverfügbarkeit. N...
31.12.2099
03330-22036
03330-22036
with seal
Steel
6
3
7
4.0
6
0.5
20
0.8
1.0
1.0
1.0
1.0
1.0
0.0007
Yes
73181520
4059495040936
98% Warenverfügbarkeit. N...
31.12.2099
03330-22038
03330-22038
with seal
Steel
6
3
7
4.0
6
0.5
40
0.8
1.0
1.0
1.0
1.0
1.0
0.0007
Yes
73181520
4059495040943
98% Warenverfügbarkeit. N...
31.12.2099
03330-22054
03330-22054
with seal
Steel
10
5
12
6.0
10
0.8
20
0.0
1.5
1.7
1.7
1.7
1.7
0.0027
Yes
73181520
4059495040950
98% Warenverfügbarkeit. N...
31.12.2099
03330-22056
03330-22056
with seal
Steel
10
5
12
6.0
10
0.8
50
0.0
1.5
1.7
1.7
1.7
1.7
0.0028
Yes
73181520
4059495040967
98% Warenverfügbarkeit. N...
31.12.2099
03330-22058
03330-22058
with seal
Steel
10
5
12
6.0
10
0.8
100
0.0
1.5
1.7
1.7
1.7
1.7
0.0030
Yes
73181520
4059495040974
98% Warenverfügbarkeit. N...
31.12.2099
03330-22064
03330-22064
with seal
Steel
10
6
12
10.0
10
1.0
40
0.0
0.0
0.0
1.7
1.9
1.9
0.0034
Yes
73181520
4059495040981
98% Warenverfügbarkeit. N...
31.12.2099
03330-22066
03330-22066
with seal
Steel
10
6
12
10.0
10
1.0
75
0.0
0.0
0.0
1.7
1.9
1.9
0.0037
Yes
73181520
4059495040998
98% Warenverfügbarkeit. N...
31.12.2099
03330-22068
03330-22068
with seal
Steel
10
6
12
10.0
10
1.0
100
0.0
0.0
0.0
1.7
1.9
1.9
0.0040
Yes
73181520
4059495041001
98% Warenverfügbarkeit. N...
31.12.2099
03330-22084
03330-22084
with seal
Steel
12
8
14
13.0
12
1.3
50
0.0
0.0
0.0
0.0
2.5
2.7
0.0068
Yes
73181520
4059495041018
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성