Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03041 - Spring plungers with hexagon socket and thrust pin, LONG-LOK secured, steel
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Spring plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/federnde_druckstuecke/03041.prj},{NB=03041-108_(0)},{D1=3.5},{L=22},{L1=8},{H=3.0},{T=3.0},{T1=1.4},{N=1.2},{SX=2.500},{F1=4},{F2=16},{DREHMOMENTEIN=1.05},{DREHMOMENTAUS=0.37},{GEW=0.0051},{EAN=4059495018553},{NDM=8},{NDM1=0.0000},{TYP1=1},{XA=0.95},{XB=12.20},{XC=2.50},{XD=1.10},{TAB=1},{TAB1=1},{TYP=1},{BEST=03041-108},{AUSF=leichte Federkraft},{D=M 8},{L2=ca. zwei Gewindegänge},{S=2.5},{BESTMS=03040-908},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=NORELEM,,BLOHM},{ZGT=Gewindestift eingeklebt },{ZGT1=ca. zwei Gewindegänge},{IMPERIAL=MM},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
spring travel
[mm]
T1
depth
[mm]
N
slot
[mm]
S
width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque after third unscrewing approx.
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03041-05
03041-05
Standard spring force
M 5
2.4
18
7
approx. two thread dials
2.3
0.8
0.8
1.5
6
20
0.12
0.08
0.0017
Yes
73181520
4059495018492
98% Warenverfügbarkeit. N...
31.12.2099
03041-06
03041-06
Standard spring force
M 6
2.7
20
7
approx. two thread dials
2.5
1.0
1.0
2.0
7
20
0.45
0.22
0.0026
Yes
73181520
4059495018508
98% Warenverfügbarkeit. N...
31.12.2099
03041-08
03041-08
Standard spring force
M 8
3.5
22
8
approx. two thread dials
3.0
1.4
1.2
2.5
9
35
1.05
0.37
0.0056
Yes
73181520
4059495018515
98% Warenverfügbarkeit. N...
31.12.2099
03041-10
03041-10
Standard spring force
M 10
4.0
22
9
approx. two thread dials
3.0
1.4
1.6
3.0
9
35
1.30
0.60
0.0089
Yes
73181520
4059495018522
98% Warenverfügbarkeit. N...
31.12.2099
03041-12
03041-12
Standard spring force
M 12
6.0
28
10
approx. two thread dials
4.0
2.0
2.0
4.0
12
55
2.00
1.30
0.0160
Yes
73181520
4059495018591
98% Warenverfügbarkeit. N...
31.12.2099
03041-16
03041-16
Standard spring force
M 16
7.5
32
14
approx. two thread dials
5.0
2.5
2.5
5.0
45
100
3.90
3.00
0.0340
Yes
73181520
4059495018607
98% Warenverfügbarkeit. N...
31.12.2099
03041-105
03041-105
light spring force
M 5
2.4
18
7
approx. two thread dials
2.3
0.8
0.8
1.5
3
10
0.12
0.08
0.0016
Yes
73181520
4059495018539
98% Warenverfügbarkeit. N...
31.12.2099
03041-106
03041-106
light spring force
M 6
2.7
20
7
approx. two thread dials
2.5
1.0
1.0
2.0
3
9
0.45
0.22
0.0026
Yes
73181520
4059495018546
98% Warenverfügbarkeit. N...
31.12.2099
03041-108
03041-108
light spring force
M 8
3.5
22
8
approx. two thread dials
3.0
1.4
1.2
2.5
4
16
1.05
0.37
0.0051
Yes
73181520
4059495018553
98% Warenverfügbarkeit. N...
31.12.2099
03041-110
03041-110
light spring force
M 10
4.0
22
9
approx. two thread dials
3.0
1.4
1.6
3.0
4
16
1.30
0.60
0.0086
Yes
73181520
4059495018560
98% Warenverfügbarkeit. N...
31.12.2099
03041-112
03041-112
light spring force
M 12
6.0
28
10
approx. two thread dials
4.0
2.0
2.0
4.0
5
27
2.00
1.30
0.0158
Yes
73181520
4059495018577
98% Warenverfügbarkeit. N...
31.12.2099
03041-116
03041-116
light spring force
M 16
7.5
32
14
approx. two thread dials
5.0
2.5
2.5
5.0
20
45
3.90
3.00
0.0335
Yes
73181520
4059495018584
98% Warenverfügbarkeit. N...
31.12.2099
03041-205
03041-205
strong spring force
M 5
2.4
18
7
approx. two thread dials
2.3
0.8
0.8
1.5
11
29
0.12
0.08
0.0017
Yes
73181520
4059495018614
98% Warenverfügbarkeit. N...
31.12.2099
03041-206
03041-206
strong spring force
M 6
2.7
20
7
approx. two thread dials
2.5
1.0
1.0
2.0
14
37
0.45
0.22
0.0027
Yes
73181520
4059495018621
98% Warenverfügbarkeit. N...
31.12.2099
03041-208
03041-208
strong spring force
M 8
3.5
22
8
approx. two thread dials
3.0
1.4
1.2
2.5
22
65
1.05
0.37
0.0057
Yes
73181520
4059495018638
98% Warenverfügbarkeit. N...
31.12.2099
03041-210
03041-210
strong spring force
M 10
4.0
22
9
approx. two thread dials
3.0
1.4
1.6
3.0
19
70
1.30
0.60
0.0089
Yes
73181520
4059495018645
98% Warenverfügbarkeit. N...
31.12.2099
03041-212
03041-212
strong spring force
M 12
6.0
28
10
approx. two thread dials
4.0
2.0
2.0
4.0
25
85
2.00
1.30
0.0162
Yes
73181520
4059495018652
98% Warenverfügbarkeit. N...
31.12.2099
03041-216
03041-216
strong spring force
M 16
7.5
32
14
approx. two thread dials
5.0
2.5
2.5
5.0
60
150
3.90
3.00
0.0340
Yes
73181520
4059495018669
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성