Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03026 - Spring plungers with slot and thrust pin, LONG-LOK secured, stainless steel
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Spring plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/federnde_druckstuecke/03026.prj},{NB=03026-1060},{D1=2.7},{L=14},{L1=7},{H=2.0},{N=1.0},{F1=4},{F2=10},{GEW=0.0017},{EAN=4059495016955},{TYP=1},{TYP1=1},{TYP2=2},{TYP3=1},{TYP4=0},{Z=1},{NDM=6},{XJ=6.000},{NDM1=0.0000},{XA=1.50},{XB=4.20},{XC=1.00},{XD=2.00},{XE=7.00},{XF=10.70},{XG=0.75},{XH=0.75},{BEST=03026-106},{MATERIAL=Edelstahl},{AUSF=leichte Federkraft},{FORM=A},{D=M 6},{L2=ca. zwei Gewindegänge},{DREHMOMENTEIN=0,44},{DREHMOMENTAUS=0,21},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=NORELEM,,BLOHM},{ZGT=ca. zwei Gewindegänge},{IMPERIAL=MM},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
ⁿ/ₐ
H
spring travel
[mm]
N
slot
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03026-04
03026-04
Stainless steel
Standard spring force
M 4
1.8
9
5
approx. two thread dials
1.5
0.6
6
20
0,18
0,12
0.0005
Yes
73181520
4059495016887
98% Warenverfügbarkeit. N...
31.12.2099
03026-05
03026-05
Stainless steel
Standard spring force
M 5
2.4
12
6
approx. two thread dials
2.0
0.8
6
20
0,12
0,08
0.0010
Yes
73181520
4059495016894
98% Warenverfügbarkeit. N...
31.12.2099
03026-06
03026-06
Stainless steel
Standard spring force
M 6
2.7
14
7
approx. two thread dials
2.0
1.0
7
20
0,44
0,21
0.0010
Yes
73181520
4059495016900
98% Warenverfügbarkeit. N...
31.12.2099
03026-08
03026-08
Stainless steel
Standard spring force
M 8
4.0
16
8
approx. two thread dials
2.0
1.2
15
30
1,10
0,38
0.0037
Yes
73181520
4059495016917
98% Warenverfügbarkeit. N...
31.12.2099
03026-10
03026-10
Stainless steel
Standard spring force
M 10
4.5
19
9
approx. two thread dials
2.5
1.6
20
35
1,36
0,62
0.0066
Yes
73181520
4059495016924
98% Warenverfügbarkeit. N...
31.12.2099
03026-12
03026-12
Stainless steel
Standard spring force
M 12
6.0
22
10
approx. two thread dials
3.5
2.0
30
55
2,11
1,41
0.0114
Yes
73181520
4059495017006
98% Warenverfügbarkeit. N...
31.12.2099
03026-16
03026-16
Stainless steel
Standard spring force
M 16
8.5
24
14
approx. two thread dials
4.5
2.5
45
100
3,95
3,05
0.0226
Yes
73181520
4059495017013
98% Warenverfügbarkeit. N...
31.12.2099
03026-104
03026-104
Stainless steel
light spring force
M 4
1.8
9
5
approx. two thread dials
1.5
0.6
3
10
0,18
0,12
0.0004
Yes
73181520
4059495016931
98% Warenverfügbarkeit. N...
31.12.2099
03026-105
03026-105
Stainless steel
light spring force
M 5
2.4
12
6
approx. two thread dials
2.0
0.8
3
10
0,12
0,08
0.0010
Yes
73181520
4059495016948
98% Warenverfügbarkeit. N...
31.12.2099
03026-106
03026-106
Stainless steel
light spring force
M 6
2.7
14
7
approx. two thread dials
2.0
1.0
4
10
0,44
0,21
0.0017
Yes
73181520
4059495016955
98% Warenverfügbarkeit. N...
31.12.2099
03026-108
03026-108
Stainless steel
light spring force
M 8
4.0
16
8
approx. two thread dials
2.0
1.2
7
15
1,10
0,38
0.0036
Yes
73181520
4059495016962
98% Warenverfügbarkeit. N...
31.12.2099
03026-110
03026-110
Stainless steel
light spring force
M 10
4.5
19
9
approx. two thread dials
2.5
1.6
9
16
1,36
0,62
0.0065
Yes
73181520
4059495016979
98% Warenverfügbarkeit. N...
31.12.2099
03026-112
03026-112
Stainless steel
light spring force
M 12
6.0
22
10
approx. two thread dials
3.5
2.0
14
26
2,11
1,41
0.0110
Yes
73181520
4059495016986
98% Warenverfügbarkeit. N...
31.12.2099
03026-116
03026-116
Stainless steel
light spring force
M 16
8.5
24
14
approx. two thread dials
4.5
2.5
22
50
3,95
3,05
0.0219
Yes
73181520
4059495016993
98% Warenverfügbarkeit. N...
31.12.2099
03026-205
03026-205
Stainless steel
strong spring force
M 5
2.4
12
6
approx. two thread dials
2.0
0.8
9
25
0.12
0.08
0.0010
Yes
73181520
4059495017020
98% Warenverfügbarkeit. N...
31.12.2099
03026-206
03026-206
Stainless steel
strong spring force
M 6
2.7
14
7
approx. two thread dials
2.0
1.0
11
25
0.44
0.21
0.0018
Yes
73181520
4059495017037
98% Warenverfügbarkeit. N...
31.12.2099
03026-208
03026-208
Stainless steel
strong spring force
M 8
4.0
16
8
approx. two thread dials
2.0
1.2
22
43
1.10
0.38
0.0037
Yes
73181520
4059495017044
98% Warenverfügbarkeit. N...
31.12.2099
03026-210
03026-210
Stainless steel
strong spring force
M 10
4.5
19
9
approx. two thread dials
2.5
1.6
20
54
1.36
0.62
0.0067
Yes
73181520
4059495017051
98% Warenverfügbarkeit. N...
31.12.2099
03026-212
03026-212
Stainless steel
strong spring force
M 12
6.0
22
10
approx. two thread dials
3.5
2.0
36
94
2.11
1.41
0.0116
Yes
73181520
4059495017068
98% Warenverfügbarkeit. N...
31.12.2099
03026-216
03026-216
Stainless steel
strong spring force
M 16
8.5
24
14
approx. two thread dials
4.5
2.5
60
110
3.99
3.05
0.0227
Yes
73181520
4059495017075
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성