Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03097 - Indexing plungers without collar
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Indexing plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/arretierbolzen/03097.prj},{NB=03097-01410_(L_ENTSPANNT)},{D=10},{D1=22},{D2=33},{L=74.0},{L1=40},{H=10},{F=2.8},{F1=15},{F2=34},{GEW=0.1316},{EAN=4059495027388},{TAB=1},{XA=24.0},{XB=10.0},{XC=12.4},{XD=19.0},{XE=53.0},{XF=0.30},{XG=2.3},{XH=2.5},{XI=0.8},{XJ=31.0},{XK=3.7},{XL=26.0},{XM=0.0},{XN=0.0},{XO=0.0},{XP=0.0},{XQ=0.0},{XR=0.0},{BEST=03097-01410},{MATERIAL=Edelstahl},{OBFLGK=Arretierstift gehärtet},{FORM=L},{AUSF=ohne Rastnut},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA},{XPOS='ENTSPANNT','entspannte Position','GESPANNT','gespannte Position'},{IMPERIAL=MM},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
H
height
[mm]
F
Chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03097-1004
03097-1004
Steel
Indexing pin hardened
non-lockout type
4
10
18
38.5
21
4
1.0
6
12
0.0138
Yes
73181900
4059495027449
98% Warenverfügbarkeit. N...
31.12.2099
03097-1105
03097-1105
Steel
Indexing pin hardened
non-lockout type
5
12
21
43.5
24
5
1.3
5
12
0.0232
Yes
73181900
4059495027463
98% Warenverfügbarkeit. N...
31.12.2099
03097-1206
03097-1206
Steel
Indexing pin hardened
non-lockout type
6
14
25
51.7
28
6
1.8
6
14
0.0367
Yes
73181900
4059495027524
98% Warenverfügbarkeit. N...
31.12.2099
03097-1308
03097-1308
Steel
Indexing pin hardened
non-lockout type
8
18
33
68.0
36
8
2.3
15
35
0.0810
Yes
73181900
4059495027579
98% Warenverfügbarkeit. N...
31.12.2099
03097-1410
03097-1410
Steel
Indexing pin hardened
non-lockout type
10
22
33
74.0
40
10
2.8
15
34
0.1318
Yes
73181900
4059495027586
98% Warenverfügbarkeit. N...
31.12.2099
03097-2004
03097-2004
Steel
Indexing pin hardened
lockout type
4
10
18
38.5
21
4
1.0
6
12
0.0134
Yes
73181900
4059495027593
98% Warenverfügbarkeit. N...
31.12.2099
03097-2105
03097-2105
Steel
Indexing pin hardened
lockout type
5
12
21
43.5
24
5
1.3
5
12
0.0224
Yes
73181900
4059495027609
98% Warenverfügbarkeit. N...
31.12.2099
03097-2206
03097-2206
Steel
Indexing pin hardened
lockout type
6
14
25
51.7
28
6
1.8
6
14
0.0353
Yes
73181900
4059495027616
98% Warenverfügbarkeit. N...
31.12.2099
03097-2308
03097-2308
Steel
Indexing pin hardened
lockout type
8
18
33
68.0
36
8
2.3
15
35
0.0785
Yes
73181900
4059495027623
98% Warenverfügbarkeit. N...
31.12.2099
03097-2410
03097-2410
Steel
Indexing pin hardened
lockout type
10
22
33
74.0
40
10
2.8
15
34
0.1298
Yes
73181900
4059495027630
98% Warenverfügbarkeit. N...
31.12.2099
03097-01004
03097-01004
Stainless steel
Indexing pin hardened
non-lockout type
4
10
18
38.5
21
4
1.0
6
12
0.0139
Yes
73181900
4059495027340
98% Warenverfügbarkeit. N...
31.12.2099
03097-01105
03097-01105
Stainless steel
Indexing pin hardened
non-lockout type
5
12
21
43.5
24
5
1.3
5
12
0.0232
Yes
73181900
4059495027357
98% Warenverfügbarkeit. N...
31.12.2099
03097-01206
03097-01206
Stainless steel
Indexing pin hardened
non-lockout type
6
14
25
51.7
28
6
1.8
6
14
0.0367
Yes
73181900
4059495027364
98% Warenverfügbarkeit. N...
31.12.2099
03097-01308
03097-01308
Stainless steel
Indexing pin hardened
non-lockout type
8
18
33
68.0
36
8
2.3
15
35
0.0811
Yes
73181900
4059495027371
98% Warenverfügbarkeit. N...
31.12.2099
03097-01410
03097-01410
Stainless steel
Indexing pin hardened
non-lockout type
10
22
33
74.0
40
10
2.8
15
34
0.1316
Yes
73181900
4059495027388
98% Warenverfügbarkeit. N...
31.12.2099
03097-02004
03097-02004
Stainless steel
Indexing pin hardened
lockout type
4
10
18
38.5
21
4
1.0
6
12
0.0134
Yes
73181900
4059495027395
98% Warenverfügbarkeit. N...
31.12.2099
03097-02105
03097-02105
Stainless steel
Indexing pin hardened
lockout type
5
12
21
43.5
24
5
1.3
5
12
0.0224
Yes
73181900
4059495027401
98% Warenverfügbarkeit. N...
31.12.2099
03097-02206
03097-02206
Stainless steel
Indexing pin hardened
lockout type
6
14
25
51.7
28
6
1.8
6
14
0.0356
Yes
73181900
4059495027418
98% Warenverfügbarkeit. N...
31.12.2099
03097-02308
03097-02308
Stainless steel
Indexing pin hardened
lockout type
8
18
33
68.0
36
8
2.3
15
35
0.0789
Yes
73181900
4059495027425
98% Warenverfügbarkeit. N...
31.12.2099
03097-02410
03097-02410
Stainless steel
Indexing pin hardened
lockout type
10
22
33
74.0
40
10
2.8
15
34
0.1299
Yes
73181900
4059495027432
98% Warenverfügbarkeit. N...
31.12.2099
03097-11004
03097-11004
Stainless steel
Indexing pin not hardened
non-lockout type
4
10
18
38.5
21
4
1.0
6
12
0.0138
Yes
73181900
4059495027456
98% Warenverfügbarkeit. N...
31.12.2099
03097-11105
03097-11105
Stainless steel
Indexing pin not hardened
non-lockout type
5
12
21
43.5
24
5
1.3
5
12
0.0200
Yes
73181900
4059495027470
98% Warenverfügbarkeit. N...
31.12.2099
03097-11206
03097-11206
Stainless steel
Indexing pin not hardened
non-lockout type
6
14
25
51.7
28
6
1.8
6
14
0.0372
Yes
73181900
4059495027487
98% Warenverfügbarkeit. N...
31.12.2099
03097-11308
03097-11308
Stainless steel
Indexing pin not hardened
non-lockout type
8
18
33
68.0
36
8
2.3
15
35
0.0817
Yes
73181900
4059495027494
98% Warenverfügbarkeit. N...
31.12.2099
03097-11410
03097-11410
Stainless steel
Indexing pin not hardened
non-lockout type
10
22
33
74.0
40
10
2.8
15
34
0.1341
Yes
73181900
4059495027500
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성