Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03090-20 - Indexing plungers steel or stainless steel with status sensor, hardwired
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Indexing plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/arretierbolzen/03090-20.prj},{NB=03090-20-0241211},{D=12},{D2=33},{L=84},{L1=28},{L2=14},{L3=25},{H=12},{SW1=22},{F=2.8},{F1=15},{F2=39},{P=2000},{GEW=0.1500},{EAN=4059495711010},{NDM=20.000},{ST=1.500},{TYP=0.000},{XA=30.000},{XB=12.300},{XC=14.400},{XD=19.000},{XE=36.108},{XF=0.300},{XG=8.300},{XH=2.500},{XI=0.800},{XJ=31.000},{XK=6.000},{XL=1.000},{XM=8.000},{XN=3.500},{XO=12.000},{XP=0.000},{XQ=19.000},{XR=13.900},{XS=4.000},{XT=12.700},{XU=0.300},{XV=36.000},{XW=5.000},{XX=30.000},{XY=10.000},{XZ=12.000},{XA1=11.800},{XB1=0.500},{XC1=1.280},{XD1=13.000},{XE1=0.200},{XF1=12.600},{XG1=29.910},{BEST=03090-20-024121},{FORM=B},{AUSF=ohne Rastnut, mit Kontermutter},{AUSF1=gehärtet},{MATERIAL=Edelstahl},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AUSF1
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
H
Length
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
F
F x 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
P
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03090-20-11051
03090-20-11051
A
non-lockout type without ...
hardened
steel
5
M10x1
25
51
17
7
15
5
13
-
1.3
5
12
2000
0.0250
Yes
73181900
4059495710723
98% Warenverfügbarkeit. N...
31.12.2099
03090-20-12061
03090-20-12061
A
non-lockout type without ...
hardened
steel
6
M12x1,5
25
56
20
8
17
6
14
-
1.8
6
14
2000
0.0500
Yes
73181900
4059495710730
98% Warenverfügbarkeit. N...
31.12.2099
03090-20-13081
03090-20-13081
A
non-lockout type without ...
hardened
steel
8
M16x1,5
33
74
26
10
23
8
19
-
2.3
15
35
2000
0.0900
Yes
73181900
4059495710747
98% Warenverfügbarkeit. N...
31.12.2099
03090-20-14101
03090-20-14101
A
non-lockout type without ...
hardened
steel
10
M20x1,5
33
80
28
12
25
10
22
-
2.8
15
34
2000
0.1500
Yes
73181900
4059495710754
98% Warenverfügbarkeit. N...
31.12.2099
03090-20-14121
03090-20-14121
A
non-lockout type without ...
hardened
steel
12
M20x1,5
33
84
28
14
25
12
22
-
2.8
15
39
2000
0.1500
Yes
73181900
4059495710761
98% Warenverfügbarkeit. N...
31.12.2099
03090-20-21051
03090-20-21051
B
non-lockout type with loc...
hardened
steel
5
M10x1
25
51
17
7
15
5
13
17
1.3
5
12
2000
0.0250
Yes
73181900
4059495710778
98% Warenverfügbarkeit. N...
31.12.2099
03090-20-22061
03090-20-22061
B
non-lockout type with loc...
hardened
steel
6
M12x1,5
25
56
20
8
17
6
14
19
1.8
6
14
2000
0.0500
Yes
73181900
4059495710785
98% Warenverfügbarkeit. N...
31.12.2099
03090-20-23081
03090-20-23081
B
non-lockout type with loc...
hardened
steel
8
M16x1,5
33
74
26
10
23
8
19
24
2.3
15
35
2000
0.0900
Yes
73181900
4059495710792
98% Warenverfügbarkeit. N...
31.12.2099
03090-20-24101
03090-20-24101
B
non-lockout type with loc...
hardened
steel
10
M20x1,5
33
80
28
12
25
10
22
30
2.8
15
34
2000
0.1500
Yes
73181900
4059495710808
98% Warenverfügbarkeit. N...
31.12.2099
03090-20-24121
03090-20-24121
B
non-lockout type with loc...
hardened
steel
12
M20x1,5
33
84
28
14
25
12
22
30
2.8
15
39
2000
0.1500
Yes
73181900
4059495710815
98% Warenverfügbarkeit. N...
31.12.2099
03090-20-31051
03090-20-31051
C
lockout type without lock...
hardened
steel
5
M10x1
25
51
17
7
15
5
13
-
1.3
5
12
2000
0.0250
Yes
73181900
4059495710822
98% Warenverfügbarkeit. N...
31.12.2099
03090-20-32061
03090-20-32061
C
lockout type without lock...
hardened
steel
6
M12x1,5
25
56
20
8
17
6
14
-
1.8
6
14
2000
0.0500
Yes
73181900
4059495710839
98% Warenverfügbarkeit. N...
31.12.2099
03090-20-33081
03090-20-33081
C
lockout type without lock...
hardened
steel
8
M16x1,5
33
74
26
10
23
8
19
-
2.3
15
35
2000
0.0900
Yes
73181900
4059495710846
98% Warenverfügbarkeit. N...
31.12.2099
03090-20-34101
03090-20-34101
C
lockout type without lock...
hardened
steel
10
M20x1,5
33
80
28
12
25
10
22
-
2.8
15
34
2000
0.1500
Yes
73181900
4059495710853
98% Warenverfügbarkeit. N...
31.12.2099
03090-20-34121
03090-20-34121
C
lockout type without lock...
hardened
steel
12
M20x1,5
33
84
28
14
25
12
22
-
2.8
15
39
2000
0.1500
Yes
73181900
4059495710860
98% Warenverfügbarkeit. N...
31.12.2099
03090-20-41051
03090-20-41051
D
lockout type with locknut
hardened
steel
5
M10x1
25
51
17
7
15
5
13
17
1.3
5
12
2000
0.0250
Yes
73181900
4059495710877
98% Warenverfügbarkeit. N...
31.12.2099
03090-20-42061
03090-20-42061
D
lockout type with locknut
hardened
steel
6
M12x1,5
25
56
20
8
17
6
14
19
1.8
6
14
2000
0.0500
Yes
73181900
4059495710884
98% Warenverfügbarkeit. N...
31.12.2099
03090-20-43081
03090-20-43081
D
lockout type with locknut
hardened
steel
8
M16x1,5
33
74
26
10
23
8
19
24
2.3
15
35
2000
0.0900
Yes
73181900
4059495710891
98% Warenverfügbarkeit. N...
31.12.2099
03090-20-44101
03090-20-44101
D
lockout type with locknut
hardened
steel
10
M20x1,5
33
80
28
12
25
10
22
30
2.8
15
34
2000
0.1500
Yes
73181900
4059495710907
98% Warenverfügbarkeit. N...
31.12.2099
03090-20-44121
03090-20-44121
D
lockout type with locknut
hardened
steel
12
M20x1,5
33
84
28
14
25
12
22
30
2.8
15
39
2000
0.1500
Yes
73181900
4059495710914
98% Warenverfügbarkeit. N...
31.12.2099
03090-20-011051
03090-20-011051
A
non-lockout type without ...
hardened
stainless steel
5
M10x1
25
51
17
7
15
5
13
-
1.3
5
12
2000
0.0250
Yes
73181900
4059495710921
98% Warenverfügbarkeit. N...
31.12.2099
03090-20-012061
03090-20-012061
A
non-lockout type without ...
hardened
stainless steel
6
M12x1,5
25
56
20
8
17
6
14
-
1.8
6
14
2000
0.0500
Yes
73181900
4059495710938
98% Warenverfügbarkeit. N...
31.12.2099
03090-20-013081
03090-20-013081
A
non-lockout type without ...
hardened
stainless steel
8
M16x1,5
33
74
26
10
23
8
19
-
2.3
15
35
2000
0.0900
Yes
73181900
4059495710945
98% Warenverfügbarkeit. N...
31.12.2099
03090-20-014101
03090-20-014101
A
non-lockout type without ...
hardened
stainless steel
10
M20x1,5
33
80
28
12
25
10
22
-
2.8
15
34
2000
0.1500
Yes
73181900
4059495710952
98% Warenverfügbarkeit. N...
31.12.2099
03090-20-014121
03090-20-014121
A
non-lockout type without ...
hardened
stainless steel
12
M20x1,5
33
84
28
14
25
12
22
-
2.8
15
39
2000
0.1500
Yes
73181900
4059495710969
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성