Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03089 - Indexing plungers- Premium with cylindrical pin
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Indexing plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/arretierbolzen/03089_8.prj},{NB=03089-402410ENTSPANNT},{D=10},{D2=33},{D3=17.0},{D4=11.0},{H=10},{L=74.0},{L1=28},{L2=12},{L3=25},{L4=4},{SW1=22},{SW2=30},{F=2.8},{F1=15},{F2=34},{GEW=0.1459},{EAN=4059495456638},{NDM=20},{NDM1=0.0000},{TYP3=1.0},{XA=24.0},{XB=10.0},{XC=14.0},{XD=22.0},{XE=53.0},{XF=0.30},{XG=2.3},{XH=2.5},{XI=0.8},{XJ=31.0},{XK=3.7},{XL=26.0},{XM=0.0},{XN=0.0},{XO=8.0},{XP=10.7},{XQ=0.00},{XR=13.9},{XMUTTERH=10.000},{XT=30.000},{XU=0.000},{ST=1.500},{XV=8.500},{XW=8.000},{XX=7.000},{XY=10.000},{XZ=3.700},{BEST=03089-402410},{MATERIAL=Edelstahl},{FORM=B},{AUSF=Arretierstift gehärtet},{AUSF1=ohne Rastnut, mit Kontermutter},{D1=M20X1,5},{D5=11 -0,01/-0,03},{BS=Infotext},{ROHS=Yes},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AUSF1
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
D5
diameter
[mm]
H
Length
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
SW1
EAN-Code
[mm]
SW2
Width across flats
[mm]
F
Fase x30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03089-41105
03089-41105
Steel
A
Indexing pin hardened
non-lockout type without ...
5
M 10 x 1
21
8.0
6.0
6 -0,01/-0,02
5
43.5
17
7
15
3
13
0
1.3
5
12
0.0201
Yes
73181900
4059495022826
98% Warenverfügbarkeit. N...
31.12.2099
03089-41206
03089-41206
Steel
A
Indexing pin hardened
non-lockout type without ...
6
M 12 x 1,5
25
10.0
8.5
8,5 -0,01/-0,03
6
51.7
20
8
17
3
14
0
1.8
6
14
0.0299
Yes
73181900
4059495022833
98% Warenverfügbarkeit. N...
31.12.2099
03089-41308
03089-41308
Steel
A
Indexing pin hardened
non-lockout type without ...
8
M 16 x 1,5
33
13.5
11.0
11 -0,01/-0,03
8
68.0
26
10
23
4
19
0
2.3
15
35
0.0703
Yes
73181900
4059495022840
98% Warenverfügbarkeit. N...
31.12.2099
03089-41410
03089-41410
Steel
A
Indexing pin hardened
non-lockout type without ...
10
M 20 x 1,5
33
17.0
11.0
11 -0,01/-0,03
10
74.0
28
12
25
4
22
0
2.8
15
34
0.1125
Yes
73181900
4059495022857
98% Warenverfügbarkeit. N...
31.12.2099
03089-401105
03089-401105
Stainless steel
A
Indexing pin hardened
non-lockout type without ...
5
M 10 x 1
21
8.0
6.0
6 -0,01/-0,02
5
43.5
17
7
15
3
13
0
1.3
5
12
0.0194
Yes
73181900
4059495022772
98% Warenverfügbarkeit. N...
31.12.2099
03089-401206
03089-401206
Stainless steel
A
Indexing pin hardened
non-lockout type without ...
6
M 12 x 1,5
25
10.0
8.5
8,5 -0,01/-0,03
6
51.7
20
8
17
3
14
0
1.8
6
14
0.0301
Yes
73181900
4059495022789
98% Warenverfügbarkeit. N...
31.12.2099
03089-401308
03089-401308
Stainless steel
A
Indexing pin hardened
non-lockout type without ...
8
M 16 x 1,5
33
13.5
11.0
11 -0,01/-0,03
8
68.0
26
10
23
4
19
0
2.3
15
35
0.0703
Yes
73181900
4059495022796
98% Warenverfügbarkeit. N...
31.12.2099
03089-401410
03089-401410
Stainless steel
A
Indexing pin hardened
non-lockout type without ...
10
M 20 x 1,5
33
17.0
11.0
11 -0,01/-0,03
10
74.0
28
12
25
4
22
0
2.8
15
34
0.1128
Yes
73181900
4059495022802
98% Warenverfügbarkeit. N...
31.12.2099
03089-42105
03089-42105
Steel
B
Indexing pin hardened
non-lockout type with loc...
5
M10X1
21
8.0
6.0
6 -0,01/-0,02
5
43.5
17
7
15
3
13
17
1.3
5
12
0.0251
Yes
73181900
4059495456560
98% Warenverfügbarkeit. N...
31.12.2099
03089-42206
03089-42206
Steel
B
Indexing pin hardened
non-lockout type with loc...
6
M12X1,5
25
10.0
8.5
8,5 -0,01/-0,03
6
51.7
20
8
17
3
14
19
1.8
6
14
0.0376
Yes
73181900
4059495456577
98% Warenverfügbarkeit. N...
31.12.2099
03089-42308
03089-42308
Steel
B
Indexing pin hardened
non-lockout type with loc...
8
M16X1,5
33
13.5
11.0
11 -0,01/-0,03
8
68.0
26
10
23
4
19
24
2.3
15
35
0.0870
Yes
73181900
4059495456584
98% Warenverfügbarkeit. N...
31.12.2099
03089-42410
03089-42410
Steel
B
Indexing pin hardened
non-lockout type with loc...
10
M20X1,5
33
17.0
11.0
11 -0,01/-0,03
10
74.0
28
12
25
4
22
30
2.8
15
34
0.1457
Yes
73181900
4059495456591
98% Warenverfügbarkeit. N...
31.12.2099
03089-402105
03089-402105
Stainless steel
B
Indexing pin hardened
non-lockout type with loc...
5
M10X1
21
8.0
6.0
6 -0,01/-0,02
5
43.5
17
7
15
3
13
17
1.3
5
12
0.0252
Yes
73181900
4059495456607
98% Warenverfügbarkeit. N...
31.12.2099
03089-402206
03089-402206
Stainless steel
B
Indexing pin hardened
non-lockout type with loc...
6
M12X1,5
25
10.0
8.5
8,5 -0,01/-0,03
6
51.7
20
8
17
3
14
19
1.8
6
14
0.0358
Yes
73181900
4059495456614
98% Warenverfügbarkeit. N...
31.12.2099
03089-402308
03089-402308
Stainless steel
B
Indexing pin hardened
non-lockout type with loc...
8
M16X1,5
33
13.5
11.0
11 -0,01/-0,03
8
68.0
26
10
23
4
19
24
2.3
15
35
0.0866
Yes
73181900
4059495456621
98% Warenverfügbarkeit. N...
31.12.2099
03089-402410
03089-402410
Stainless steel
B
Indexing pin hardened
non-lockout type with loc...
10
M20X1,5
33
17.0
11.0
11 -0,01/-0,03
10
74.0
28
12
25
4
22
30
2.8
15
34
0.1459
Yes
73181900
4059495456638
98% Warenverfügbarkeit. N...
31.12.2099
03089-43105
03089-43105
Steel
C
Indexing pin hardened
lockout type without lock...
5
M10X1
21
8.0
6.0
6 -0,01/-0,02
5
43.5
17
7
15
3
13
0
1.3
5
12
0.0177
Yes
73181900
4059495456645
98% Warenverfügbarkeit. N...
31.12.2099
03089-43206
03089-43206
Steel
C
Indexing pin hardened
lockout type without lock...
6
M12X1,5
25
10.0
8.5
8,5 -0,01/-0,03
6
51.7
20
8
17
3
14
0
1.8
6
14
0.0272
Yes
73181900
4059495456652
98% Warenverfügbarkeit. N...
31.12.2099
03089-43308
03089-43308
Steel
C
Indexing pin hardened
lockout type without lock...
8
M16X1,5
33
13.5
11.0
11 -0,01/-0,03
8
68.0
26
10
23
4
19
0
2.3
15
35
0.0660
Yes
73181900
4059495456669
98% Warenverfügbarkeit. N...
31.12.2099
03089-43410
03089-43410
Steel
C
Indexing pin hardened
lockout type without lock...
10
M20X1,5
33
17.0
11.0
11 -0,01/-0,03
10
74.0
28
12
25
4
22
0
2.8
15
34
0.1112
Yes
73181900
4059495456676
98% Warenverfügbarkeit. N...
31.12.2099
03089-403105
03089-403105
Stainless steel
C
Indexing pin hardened
lockout type without lock...
5
M10X1
21
8.0
6.0
6 -0,01/-0,02
5
43.5
17
7
15
3
13
0
1.3
5
12
0.0175
Yes
73181900
4059495456683
98% Warenverfügbarkeit. N...
31.12.2099
03089-403206
03089-403206
Stainless steel
C
Indexing pin hardened
lockout type without lock...
6
M12X1,5
25
10.0
8.5
8,5 -0,01/-0,03
6
51.7
20
8
17
3
14
0
1.8
6
14
0.0270
Yes
73181900
4059495456690
98% Warenverfügbarkeit. N...
31.12.2099
03089-403308
03089-403308
Stainless steel
C
Indexing pin hardened
lockout type without lock...
8
M16X1,5
33
13.5
11.0
11 -0,01/-0,03
8
68.0
26
10
23
4
19
0
2.3
15
35
0.0660
Yes
73181900
4059495456706
98% Warenverfügbarkeit. N...
31.12.2099
03089-403410
03089-403410
Stainless steel
C
Indexing pin hardened
lockout type without lock...
10
M20X1,5
33
17.0
11.0
11 -0,01/-0,03
10
74.0
28
12
25
4
22
0
2.8
15
34
0.1080
Yes
73181900
4059495456713
98% Warenverfügbarkeit. N...
31.12.2099
03089-44105
03089-44105
Steel
D
Indexing pin hardened
lockout type with locknut
5
M10X1
21
8.0
6.0
6 -0,01/-0,02
5
43.5
17
7
15
3
13
17
1.3
5
12
0.0237
Yes
73181900
4059495456720
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성